(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
・ It is part which slides without rotating.
・ Strength relative to moment load is over twice the strength of a slide connector.
[Material]
・ Main body: Aluminum extruded material
・ Slide bushing: POM
Mounting Method | Plug Style | Type | Metal Joint | Joint Type | Middle |
---|---|---|---|---|---|
Material | Aluminum Extruded Material + Polyacetal | Intermediate Joint Type | Through | Operating Environment | Standard |
Please check the type/dimensions/specifications of the part GFJ-C44 in the Partition Connector series.
How can we improve?
How can we improve?