1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hard Stopper G (Part Number)

SUS JOINT FOR PIPE FLAME

Hard Stopper G
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 368.50/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
・ It is an aluminum cap.
・ It can be secure attached by tightening the bolt to expand the rubber.
[Material]
・ Main body: Die-cast aluminum
・ Nut for metal cap G: SPCC
・ O-ring: NBR
・ Bolt: Steel

 
Part Number
GFA-B29
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 368.50

SUS JOINT FOR PIPE FLAME 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Type Part for Terminal Material Others Accessory Type Cap End
Operating Environment Standard

Please check the type/dimensions/specifications of the part GFA-B29 in the Hard Stopper G series.