(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
・ Connector dedicated for ø2 synthetic fiber wire (GFW-422/423/424).
・ It can be fixed by passing the wire through and tightening the bolts.
・ After passing, the orientation of the synthetic fiber wire can be used in 3 directions.
・ Please use it by sandwiching the ø2 synthetic fiber wire with the full width of the connector.
・ When using the high-strength synthetic fiber wire (GFW-464/465/466), please use it with a load capacity of 25 kgf or less.
Mounting Method | Clamp Type Bolt Fastening | Type | Metal Joint | Joint Type | Reinforcing/Fixing |
---|---|---|---|---|---|
Material | Others | Operating Environment | Standard |
Please check the type/dimensions/specifications of the part GFJ-D90 in the Double Saddle S series.
How can we improve?
How can we improve?