1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

5-Port Solenoid Valve With Single/Double Switch Function (Part Number)

5-Port Solenoid Valve With Single/Double Switch Function
You can add up to 6 items per a category to the compare list.

  • Economy
Part Number :
  • From :
    ฿ 4,816.65/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

Product Description

Choose between single and double solenoids by using a switch.
[Features]
· Rated voltage: 24 V DC.
· Pilot valve option: Standard (0.7 MPa), Quick response (0.7 MPa).
· Back-pressure check valve (built-in valve type): Standard, built-in.
· Coil type: Standard, with power-saving circuit (continuous duty type).
· Common specifications: Non-polar, positive common, negative common.

5-Port Solenoid Valve With Single / Double Switching Function Specifications

5-Port Solenoid Valve With Single / Double Switching Function external appearance

5-Port Solenoid Valve With Single / Double Switching Function external appearance

  • Valve type: Pilot operated 2-position 5-port solenoid valve
  • Valve construction: Rubber seal
  • Switching method: Single/double switching type
  • Piping: Side ported / bottom ported, top ported
  • Manual: Non-locking push type, push-turn locking slotted type, push-turn locking lever type, sliding lock type

Base mounted valve weight

  • SY3(S, D)00: 84.5 g
  • SY5(S, D)00: 95.3 g

Body ported valve weight

  • SY3S30 (port size: C4): 87.9 g
  • SY3S30 (piping connection port diameter: C6): 90.9 g
  • SY5D30 (piping connection port diameter: C8): 112.3 g

*This product is the valve unit only. The manifold is not included.

Actuation switch

Single solenoid

Single solenoid

Double solenoid

Double solenoid

Switching between single specification and double specification (Left: single specification / actuation switch recessed, Right: double specification / actuation switch protruding)

Switching between single specification and double specification (Left: single specification / actuation switch recessed, Right: double specification / actuation switch protruding)

Usage Precautions

  • 1.When using a single specification valve as a double specification, turn the actuation switch with a precision screwdriver so that the slot on the actuation switch is in the "S" position as shown in the drawing.
  • 2.When using a double specification valve as a single specification, press the actuation switch and then rotate it counterclockwise. The single specification will not malfunction even if the 2 (B) side is operated manually.
  • 3.Do not energize the solenoid on both sides simultaneously.
  • 4. Be aware that actuator ejection may occur if the actuation switch of the double specification is operated when the main valve position is connecting 1 (P) → 4 (A), as the main valve position will change to connecting 1 (P) → 2 (B).
  • 5.See the manufacturer's catalog for details regarding the electric circuitry of models with indicator light / surge voltage suppressor.
  • 6.For manifold piping specification, select double piping specification.
  • 7.When turning the conversion switch, do not apply more torque than required. (Recommended value: less than 0.05 N⋅m)

Outline dimensional drawing

Side/bottom ported type

 

(Unit: mm)

 

SY3(S, D)00 dimensional drawing

SY3(S, D)00 dimensional drawing

 

(Unit: mm)

 

SY5(S, D)00 dimensional drawing

SY5(S, D)00 dimensional drawing

Top ported type

 

(Unit: mm)

 

SY3(S, D)30 dimensional drawing

SY3(S, D)30 dimensional drawing

 

(Unit: mm)

 

SY5(S, D)30 dimensional drawing

SY5(S, D)30 dimensional drawing

*Dimensional drawings are of a representative product.

Precautions

  • *Product images may be representative images.
  • *See the manufacturer's catalog for product information other than the above.
Part Number
SY3S00-5U1
SY5S00-5Z1
SY5S00BT-5ZE1
SY5S00BT-5ZF1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplicable Cylinder Dia.
(Ø)
Coil specifications Manual Functions Common specifications

฿ 4,816.65

SMC MECHANICAL AIR VALVE 1 Piece(s) 17 Day(s) 80 or LessStandardNon-locking, push typeStandard (0.7 MPa)Non-polarized

฿ 5,118.59

SMC MECHANICAL AIR VALVE 1 Piece(s) 17 Day(s) 125 or lessStandardNon-locking, push typeStandard (0.7 MPa)Positive common

฿ 5,536.69

SMC MECHANICAL AIR VALVE 1 Piece(s) 22 Day(s) 125 or lessWith energy-saving circuit (long time continuous energizing type)Push-turn locking hand-operated typeQuick response (0.7 MPa)Positive common

฿ 5,604.23

SMC MECHANICAL AIR VALVE 1 Piece(s) 22 Day(s) 125 or lessWith energy-saving circuit (long time continuous energizing type)Sliding type locking systemQuick response (0.7 MPa)Positive common

Loading...

  1. 1

Basic Information

Type Solenoid Valves Application Unit for Manifold Mounting Number of Ports 5-Port Valve
Mounting Orientation Manifold Base Specifications Standard Number of Solenoids Single
Switching Type 2-Position Exhaust Status at Power Off Self-Recovery (Pressure Differential Return) Voltage DC24V
Plumbing Sub-Base Plumbing Driving Type Pilot Type Spool Seal Type Soft Seal
Pressure Rating(MPa) 0.5 Pilot Air Supply Internal Indicator light / Surge voltage suppressor With indicator light and surge voltage suppressor
Back-pressure check valve Standard Mounting screw type Small cross pan head screw