1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Caspad ø50-M12 White/Black (Part Number)

SUS PARTS FOR CONVEYANCE

Caspad ø50-M12 White/Black
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
・ It is a frame with a guide to which an aluminum roller conveyor module can be attached.
・ Insert Guide (GFA-B55) can be attached to the end.

Part Number
GFF-M13/L[100-4000/0.1]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipL

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 10 Day(s) 100 ~ 4000

Loading...

  1. 1

Basic Information

Surface Treatment Anodized aluminum surface treatment Main body material アルミ押出材 Compatible series Green Frame N