1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Multi Stand Frame GFF-M18 (Part Number)

SUS JOINT FOR PIPE FLAME

Multi Stand Frame GFF-M18
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 583.37/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
・ Besides the folding table, it can also be used as a mechanism link part.
・ For repeated use, please apply oil, etc., to the hinge before using.

 
Part Number
GFJ-D10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 583.37

SUS JOINT FOR PIPE FLAME 1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Mounting Method Screw fixture type Type Metal Joint Joint Type Reinforcing/Fixing
Material Others Operating Environment Standard

Please check the type/dimensions/specifications of the part GFJ-D10 in the Multi Stand Frame GFF-M18 series.