(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
SMC Solenoid Valve.
[Features]
· Large valve capacity 3/8: C: 5.8 dm3/(s·bar)
· Low power consumption: 1.8 W DC
· Easy maintenance and inspection
· 2 types of subplate, plug-in type and non-plug-in type.
VFS3000 Series plug-in type external appearance
VFS3000 Series non-plug-in type external appearance
Valve Specifications | Fluid | Air | ||
---|---|---|---|---|
Maximum Operating Pressure | 1.0 MPa | |||
Minimum Operating Pressure | 0.1 MPa | |||
Guaranteed Proof Pressure | 1.5 MPa | |||
Ambient Temperature and Operating Fluid Temperature | *1 -10 to 60°C | |||
Lubrication | *2 Not required | |||
Pilot Valve – Manual Operation | Non-locking push type (flush) | |||
Impact Resistance / Vibration Resistance | *3 150/50 m/s2 | |||
Enclosure | *4 Type E: dust-proof (IP50 equivalent), Type F: drip-proof (IP52 equivalent) *5, Type D: splash-proof (IP54 equivalent) *6 | |||
Electrical Specifications | Coil Rated Voltage | 100 V, 200 V AC (50/60 Hz), 24 V DC | ||
Allowable Voltage Fluctuation | -15% to +10% of rated voltage | |||
Coil Insulation Type | *5 Class B or equivalent (130°C) | |||
Apparent Power (Power Consumption) AC | Starting | 5.6 VA / 50 Hz, 5.0 VA / 60 Hz | ||
Holding | 3.4 VA (2.1 W) / 50 Hz, 2.3 VA (1.5 W) / 60 Hz | |||
Current Consumption DC | 1.8 W (2.04 W: with light and surge voltage suppressor) | |||
Electrical Entry | Plug-in type | Conduit terminal | ||
Non-plug-in type | DIN terminal, grommet terminal |
*1: Use dry air when at low temperatures.
*2: If lubricating, use turbine oil class 1 (ISO VG32).
*3: Impact resistance: No malfunctions after testing using a drop-type impact tester under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state). (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at right angles to the main valve and armature. (Initial value)
*4: Based on JlS C 0920.
*1: Based on JIS C 4003.
*6: Type F and Type D protective structures indicate no light or surge voltage suppressor. Those with a light and surge voltage suppressor are type F (IP50 equivalent) and type D: (IP50 equivalent).
Pilot Method | *External pilot type | |
---|---|---|
Manual Operation | Main Valve | Direct manual method |
Pilot Valve | Non-locking push type (extended), locking type (tool required), locking type (lever) | |
Coil Rated Voltage | 110 to 120 V, 220 V, 240 V AC (50/60 Hz) | |
12 V, 100 V DC | ||
Piping Specifications | Bottom piping type | |
Options | With light and surge voltage suppressor |
*Operating pressure: 0 to 1 MPa / Pilot pressure: 0.1 to 1 MPa
Configuration | Model | Piping connection port diameter Rc | Flow Rate Characteristics | *1: Maximum Operating Frequency CPM | *2: Response Time ms | *3: Weight kg | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Plug-In | Non-Plug-In | 1 → 4/2 (P → A/B) | 4/2 → 5/3 (A/B → R1/R2) | ||||||||||
C (dm3/(s·bar)) | b | Cv | C (dm3/(s·bar)) | b | Cv | ||||||||
2 Position | Single | VFS3100 | VFS3110 | 1/4 | 6.0 | 0.15 | 1.4 | 5.8 | 0.12 | 1.3 | 1,200 | 20 or less | 0.31 |
3/8 | 7.3 | 0.23 | 1.8 | 6.8 | 0.12 | 1.6 | |||||||
Double | VFS3200 | VFS3210 | 1/4 | 6.0 | 0.15 | 1.4 | 5.8 | 0.12 | 1.3 | 1,500 | 15 or less | 0.41 | |
3/8 | 7.3 | 0.23 | 1.8 | 6.8 | 0.12 | 1.6 | |||||||
3 Position | Closed Center | VFS3300 | VFS3310 | 1/4 | 5.8 | 0.21 | 1.4 | 5.4 | 0.14 | 1.2 | 600 | 40 or less | 0.43 |
3/8 | 6.8 | 0.22 | 1.7 | 6.3 | 0.12 | 1.5 | |||||||
Exhaust Center | VFS3400 | VFS3410 | 1/4 | 6.1 | 0.23 | 1.4 | 5.0 | 0.14 | 1.2 | 600 | 40 or less | 0.43 | |
3/8 | 7.4 | 0.20 | 1.8 | 5.6 | 0.18 | 1.3 | |||||||
Pressure Center | VFS3500 | VFS3510 | 1/4 | 6.0 | 0.22 | 1.5 | 5.8 | 0.16 | 1.3 | 600 | 40 or less | 0.43 | |
3/8 | 7.2 | 0.19 | 1.8 | 7.1 | 0.18 | 1.8 | |||||||
Perfect | VFS3600 | VFS3610 | 1/4 | 4.0 | - | - | 3.5 | - | - | 600 | 50 or less | 0.91 | |
3/8 | 4.0 | - | - | 3.7 | - | - |
*1: The minimum operating frequency is according to JIS B 8419:2010 (once per 30 days).
*2: According to JIS B 8419:2010 (value with supply pressure of 0.5 MPa).
*3: Add values to the table as follows: For no sub-plate and for plug-in sub-plate, add 0.30 kg. For non-plug-in sub-plate, add 0.27 kg.
*4: *1 and *2 assume controlled clean air.
(Unit: mm)
2-position single: VFS3100-□F(Z) dimensional drawing
(Unit: mm)
2-position single: VFS3100-□F(Z) with bottom piping, dimensional drawing
*Values in ( ) are for Rc 1/4
(Unit: mm)
2-position double: VFS3200-□F(Z), 3-position closed center: VFS3300-□F(Z), 3-position exhaust center: VFS3400-□F(Z), 3-position pressure center: VFS3500-□F(Z) dimensional drawing
*Values in ( ) are for Rc 1/4
(Unit: mm)
3-position perfect: VFS3600-□F (Z) dimensional drawing
*Values in ( ) are for Rc 1/4
2 position single structure drawing
2-position double structure drawing
Number | Part name | Material |
---|---|---|
1 | Body | Die-cast aluminum |
2 | Sub-plate | Die-cast aluminum |
3 | Spool/Sleeve | Stainless steel |
4 | Adapter Plate | Resin |
5 | End Plate | Resin |
6 | Piston | Resin |
7 | Junction Cover | Resin |
8 | Light Cover | Resin |
9 | Return Spring | Stainless steel |
10 | Gasket | HNBR |
11 | Hexagon Socket Head Bolt | Steel |
12 | Detent Assembly | - |
13 | Pilot Valve Assembly | - |
*See p. 941 in the SMC catalog for details on ordering pilot valve assemblies.
JIS symbol for 2 position single
JIS symbol for 3 position closed center
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Type | Application | Number of Ports | Mounting Orientation | Specifications | Number of Solenoids | Switching Type | Status at Power Off | Voltage | Pipe Port Type | Plumbing Thread Nominal | Applicable Cylinder Dia. (Ø) | Plumbing | Driving Type | CV Value | Seal Type | Pressure Rating (MPa) | Pilot Air Supply | Manual Switch | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | CE compliant | Body type | Piping specifications | Body options | Related component type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 787.95 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Related Components | - | - | - | - | - | - | - | AC100V | - | - | - | - | - | - | - | - | - | - | - | Non-locking, push type (extended type) | - | - | - | - | - | Pilot Valve Assembly | ||
฿ 787.95 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Related Components | - | - | - | - | - | - | - | AC100V | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Pilot Valve Assembly | ||
฿ 787.95 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Related Components | - | - | - | - | - | - | - | AC100V | - | - | - | - | - | - | - | - | - | - | - | Locking type (lever) | - | - | - | - | - | Pilot Valve Assembly | ||
฿ 787.95 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Related Components | - | - | - | - | - | - | - | AC200V | - | - | - | - | - | - | - | - | - | - | - | Non-locking, push type (extended type) | - | - | - | - | - | Pilot Valve Assembly | ||
฿ 787.95 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Related Components | - | - | - | - | - | - | - | AC200V | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Pilot Valve Assembly | ||
฿ 787.95 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Related Components | - | - | - | - | - | - | - | AC200V | - | - | - | - | - | - | - | - | - | - | - | Locking type (lever) | - | - | - | - | - | Pilot Valve Assembly | ||
฿ 787.95 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Related Components | - | - | - | - | - | - | - | 110/120 V AC | - | - | - | - | - | - | - | - | - | - | - | Non-locking, push type (extended type) | - | - | - | - | - | Pilot Valve Assembly | ||
฿ 787.95 ฿ 695.29 | CLEAN GAS FILTER | 1 Piece(s) | Same day | - | - | - | - | - | - | - | - | AC220V | - | - | - | - | - | - | - | - | - | - | - | Non-lock push type (flash type) | - | - | - | - | - | Pilot valve assembly | ||
฿ 787.95 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Related Components | - | - | - | - | - | - | - | AC220V | - | - | - | - | - | - | - | - | - | - | - | Locking type (lever) | - | - | - | - | - | Pilot Valve Assembly | ||
฿ 787.95 | CLEAN GAS FILTER | 1 Piece(s) | 55 Day(s) | - | - | - | - | - | - | - | - | DC24V | - | - | - | - | - | - | - | - | - | - | - | Non-lock push type (flash type) | - | - | - | - | - | - | ||
฿ 787.95 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Related Components | - | - | - | - | - | - | - | DC12V | - | - | - | - | - | - | - | - | - | - | - | Non-locking, push type (extended type) | - | - | - | - | - | Pilot Valve Assembly | ||
฿ 787.95 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Related Components | - | - | - | - | - | - | - | DC12V | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Pilot Valve Assembly | ||
฿ 787.95 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Related Components | - | - | - | - | - | - | - | DC12V | - | - | - | - | - | - | - | - | - | - | - | Locking type (lever) | - | - | - | - | - | Pilot Valve Assembly | ||
฿ 787.95 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Related Components | - | - | - | - | - | - | - | AC240V | - | - | - | - | - | - | - | - | - | - | - | Non-locking, push type (extended type) | - | - | - | - | - | Pilot Valve Assembly | ||
฿ 787.95 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Related Components | - | - | - | - | - | - | - | AC240V | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Pilot Valve Assembly | ||
฿ 787.95 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Related Components | - | - | - | - | - | - | - | AC240V | - | - | - | - | - | - | - | - | - | - | - | Locking type (lever) | - | - | - | - | - | Pilot Valve Assembly | ||
฿ 2,374.05 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Solenoid Valves | Unit for Manifold Mounting | 5-Port Valve | Manifold Base | Standard / Lubrication Free / Low Current | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC100V | - | - | - | Sub-Base Plumbing | Pilot Type Spool | - | Standard | 0.1 to 1.0 | Internal | Non-Locking | Plug-in conduit terminal | Non-locking push type (flush) | None | None | Plug-in sub-plate | - | Standard | - | ||
฿ 9,990.00 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Solenoid Valves | Single Use | 5-Port Valve | Direct | Standard / Lubrication Free / Low Current | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC100V | [Rc (R)] Rc | 1/4 | 40 to 140 | Sub-Base Plumbing | Pilot Type Spool | 1.4 | Standard | 0.1 to 1.0 | Internal | Non-Locking | Plug-in conduit terminal | Non-locking push type (flush) | None | None | Plug-in sub-plate | Side ported | Standard | - | ||
฿ 9,990.00 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Solenoid Valves | Single Use | 5-Port Valve | Direct | Standard / Lubrication Free / Low Current | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC100V | G | 1/4 | 40 to 140 | Sub-Base Plumbing | Pilot Type Spool | 1.4 | Standard | 0.1 to 1.0 | Internal | Non-Locking | Plug-in conduit terminal | Non-locking push type (flush) | None | None | Plug-in sub-plate | Side ported | Standard | - | ||
฿ 5,914.87 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Solenoid Valves | Single Use | 5-Port Valve | Direct | Standard / Lubrication Free / Low Current | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC100V | NPT | 1/4 | 40 to 140 | Sub-Base Plumbing | Pilot Type Spool | 1.4 | Standard | 0.1 to 1.0 | Internal | Non-Locking | Plug-in conduit terminal | Non-locking push type (flush) | None | None | Plug-in sub-plate | Side ported | Standard | - | ||
฿ 9,990.00 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Solenoid Valves | Single Use | 5-Port Valve | Direct | Standard / Lubrication Free / Low Current | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC100V | [Rc (R)] Rc | 3/8 | 40 to 200 | Sub-Base Plumbing | Pilot Type Spool | 1.8 | Standard | 0.1 to 1.0 | Internal | Non-Locking | Plug-in conduit terminal | Non-locking push type (flush) | None | None | Plug-in sub-plate | Side ported | Standard | - | ||
฿ 9,990.00 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Solenoid Valves | Single Use | 5-Port Valve | Direct | Standard / Lubrication Free / Low Current | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC100V | [Rc (R)] Rc | 1/4 | 40 to 140 | Sub-Base Plumbing | Pilot Type Spool | 1.4 | Standard | 0.1 to 1.0 | Internal | Non-Locking | Plug-in conduit terminal | Non-locking push type (flush) | None | None | Plug-in sub-plate | Bottom ported | Standard | - | ||
฿ 9,990.00 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Solenoid Valves | Unit for Manifold Mounting | 5-Port Valve | Manifold Base | Standard / Lubrication Free / Low Current | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC100V | - | - | - | Sub-Base Plumbing | Pilot Type Spool | - | Standard | 0.1 to 1.0 | Internal | Non-Locking | Plug-in conduit terminal | Non-locking, push type (extended type) | None | None | Plug-in sub-plate | - | Standard | - | ||
฿ 9,990.00 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Solenoid Valves | Single Use | 5-Port Valve | Direct | Standard / Lubrication Free / Low Current | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC100V | [Rc (R)] Rc | 1/4 | 40 to 140 | Sub-Base Plumbing | Pilot Type Spool | 1.4 | Standard | 0.1 to 1.0 | Internal | Non-Locking | Plug-in conduit terminal | Non-locking, push type (extended type) | None | None | Plug-in sub-plate | Side ported | Standard | - | ||
฿ 9,990.00 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Solenoid Valves | Single Use | 5-Port Valve | Direct | Standard / Lubrication Free / Low Current | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC100V | [Rc (R)] Rc | 3/8 | 40 to 200 | Sub-Base Plumbing | Pilot Type Spool | 1.8 | Standard | 0.1 to 1.0 | Internal | Non-Locking | Plug-in conduit terminal | Non-locking, push type (extended type) | None | None | Plug-in sub-plate | Side ported | Standard | - | ||
฿ 9,990.00 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Solenoid Valves | Unit for Manifold Mounting | 5-Port Valve | Manifold Base | Standard / Lubrication Free / Low Current | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC100V | - | - | - | Sub-Base Plumbing | Pilot Type Spool | - | Standard | 0.1 to 1.0 | Internal | Lock | Plug-in conduit terminal | Locking type (tool required) | None | None | Plug-in sub-plate | - | Standard | - | ||
฿ 9,990.00 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Solenoid Valves | Single Use | 5-Port Valve | Direct | Standard / Lubrication Free / Low Current | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC100V | [Rc (R)] Rc | 1/4 | 40 to 140 | Sub-Base Plumbing | Pilot Type Spool | 1.4 | Standard | 0.1 to 1.0 | Internal | Lock | Plug-in conduit terminal | Locking type (tool required) | None | None | Plug-in sub-plate | Side ported | Standard | - | ||
฿ 9,990.00 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Solenoid Valves | Single Use | 5-Port Valve | Direct | Standard / Lubrication Free / Low Current | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC100V | [Rc (R)] Rc | 3/8 | 40 to 200 | Sub-Base Plumbing | Pilot Type Spool | 1.8 | Standard | 0.1 to 1.0 | Internal | Lock | Plug-in conduit terminal | Locking type (tool required) | None | None | Plug-in sub-plate | Side ported | Standard | - | ||
฿ 9,990.00 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Solenoid Valves | Single Use | 5-Port Valve | Direct | Standard / Lubrication Free / Low Current | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC100V | [Rc (R)] Rc | 1/4 | 40 to 140 | Sub-Base Plumbing | Pilot Type Spool | 1.4 | Standard | 0.1 to 1.0 | Internal | Lock | Plug-in conduit terminal | Locking type (tool required) | None | None | Plug-in sub-plate | Bottom ported | Standard | - | ||
฿ 9,990.00 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Solenoid Valves | Unit for Manifold Mounting | 5-Port Valve | Manifold Base | Standard / Lubrication Free / Low Current | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC100V | - | - | - | Sub-Base Plumbing | Pilot Type Spool | - | Standard | 0.1 to 1.0 | Internal | Lock | Plug-in conduit terminal | Locking type (lever) | None | None | Plug-in sub-plate | - | Standard | - | ||
฿ 9,990.00 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Solenoid Valves | Single Use | 5-Port Valve | Direct | Standard / Lubrication Free / Low Current | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC100V | [Rc (R)] Rc | 1/4 | 40 to 140 | Sub-Base Plumbing | Pilot Type Spool | 1.4 | Standard | 0.1 to 1.0 | Internal | Lock | Plug-in conduit terminal | Locking type (lever) | None | None | Plug-in sub-plate | Side ported | Standard | - | ||
฿ 9,990.00 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Solenoid Valves | Single Use | 5-Port Valve | Direct | Standard / Lubrication Free / Low Current | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC100V | [Rc (R)] Rc | 3/8 | 40 to 200 | Sub-Base Plumbing | Pilot Type Spool | 1.8 | Standard | 0.1 to 1.0 | Internal | Lock | Plug-in conduit terminal | Locking type (lever) | None | None | Plug-in sub-plate | Side ported | Standard | - | ||
฿ 9,990.00 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Solenoid Valves | Single Use | 5-Port Valve | Direct | Standard / Lubrication Free / Low Current | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC100V | [Rc (R)] Rc | 1/4 | 40 to 140 | Sub-Base Plumbing | Pilot Type Spool | 1.4 | Standard | 0.1 to 1.0 | Internal | Lock | Plug-in conduit terminal | Locking type (lever) | None | None | Plug-in sub-plate | Bottom ported | Standard | - | ||
฿ 2,609.50 ฿ 2,302.62 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | Same day | Solenoid Valves | Unit for Manifold Mounting | 5-Port Valve | Manifold Base | Standard / Lubrication Free / Low Current | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC100V | - | - | - | Sub-Base Plumbing | Pilot Type Spool | - | Standard | 0.1 to 1.0 | Internal | Non-Locking | Plug-in conduit terminal | Non-locking push type (flush) | With indicator light and surge voltage suppressor | None | Plug-in sub-plate | - | Standard | - | ||
฿ 3,334.55 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Solenoid Valves | Single Use | 5-Port Valve | Direct | Standard / Lubrication Free / Low Current | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC100V | [Rc (R)] Rc | 1/4 | 40 to 140 | Sub-Base Plumbing | Pilot Type Spool | 1.4 | Standard | 0.1 to 1.0 | Internal | Non-Locking | Plug-in conduit terminal | Non-locking push type (flush) | With indicator light and surge voltage suppressor | None | Plug-in sub-plate | Side ported | Standard | - | ||
฿ 6,478.63 | SMC VFS TYPE | 1 Piece(s) | 45 Day(s) | Solenoid Valves | Single Use | 5-Port Valve | Direct | Standard / Lubrication Free / Low Current | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC100V | [Rc (R)] Rc | 1/4 | 40 to 140 | Sub-Base Plumbing | Pilot Type Spool | 1.4 | Standard | 0.1 to 1.0 | Internal | Non-Locking | Plug-in conduit terminal | Non-locking push type (flush) | With indicator light and surge voltage suppressor | Yes | Plug-in sub-plate | Side ported | Standard | - | ||
฿ 9,990.00 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Solenoid Valves | Single Use | 5-Port Valve | Direct | Standard / Lubrication Free / Low Current | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC100V | G | 1/4 | 40 to 140 | Sub-Base Plumbing | Pilot Type Spool | 1.4 | Standard | 0.1 to 1.0 | Internal | Non-Locking | Plug-in conduit terminal | Non-locking push type (flush) | With indicator light and surge voltage suppressor | None | Plug-in sub-plate | Side ported | Standard | - | ||
฿ 9,990.00 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Solenoid Valves | Single Use | 5-Port Valve | Direct | Standard / Lubrication Free / Low Current | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC100V | NPT | 1/4 | 40 to 140 | Sub-Base Plumbing | Pilot Type Spool | 1.4 | Standard | 0.1 to 1.0 | Internal | Non-Locking | Plug-in conduit terminal | Non-locking push type (flush) | With indicator light and surge voltage suppressor | None | Plug-in sub-plate | Side ported | Standard | - | ||
฿ 9,990.00 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Solenoid Valves | Single Use | 5-Port Valve | Direct | Standard / Lubrication Free / Low Current | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC100V | NPTF | 1/4 | 40 to 140 | Sub-Base Plumbing | Pilot Type Spool | 1.4 | Standard | 0.1 to 1.0 | Internal | Non-Locking | Plug-in conduit terminal | Non-locking push type (flush) | With indicator light and surge voltage suppressor | None | Plug-in sub-plate | Side ported | Standard | - | ||
฿ 3,334.55 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Solenoid Valves | Single Use | 5-Port Valve | Direct | Standard / Lubrication Free / Low Current | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC100V | [Rc (R)] Rc | 3/8 | 40 to 200 | Sub-Base Plumbing | Pilot Type Spool | 1.8 | Standard | 0.1 to 1.0 | Internal | Non-Locking | Plug-in conduit terminal | Non-locking push type (flush) | With indicator light and surge voltage suppressor | None | Plug-in sub-plate | Side ported | Standard | - | ||
฿ 9,990.00 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Solenoid Valves | Single Use | 5-Port Valve | Direct | Standard / Lubrication Free / Low Current | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC100V | NPTF | 3/8 | 40 to 200 | Sub-Base Plumbing | Pilot Type Spool | 1.8 | Standard | 0.1 to 1.0 | Internal | Non-Locking | Plug-in conduit terminal | Non-locking push type (flush) | With indicator light and surge voltage suppressor | None | Plug-in sub-plate | Side ported | Standard | - | ||
฿ 9,990.00 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Solenoid Valves | Single Use | 5-Port Valve | Direct | Standard / Lubrication Free / Low Current | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC100V | [Rc (R)] Rc | 1/4 | 40 to 140 | Sub-Base Plumbing | Pilot Type Spool | 1.4 | Standard | 0.1 to 1.0 | Internal | Non-Locking | Plug-in conduit terminal | Non-locking push type (flush) | With indicator light and surge voltage suppressor | None | Plug-in sub-plate | Bottom ported | Standard | - | ||
฿ 9,990.00 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Solenoid Valves | Unit for Manifold Mounting | 5-Port Valve | Manifold Base | Standard / Lubrication Free / Low Current | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC100V | - | - | - | Sub-Base Plumbing | Pilot Type Spool | - | Standard | 0.1 to 1.0 | Internal | Non-Locking | Plug-in conduit terminal | Non-locking push type (flush) | With indicator light and surge voltage suppressor | Yes | Plug-in sub-plate | Side ported | Standard | - | ||
฿ 2,609.50 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Solenoid Valves | Unit for Manifold Mounting | 5-Port Valve | Manifold Base | Standard / Lubrication Free / Low Current | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC100V | - | - | - | Sub-Base Plumbing | Pilot Type Spool | - | Standard | 0.1 to 1.0 | Internal | Non-Locking | Plug-in conduit terminal | Non-locking, push type (extended type) | With indicator light and surge voltage suppressor | None | Plug-in sub-plate | - | Standard | - | ||
฿ 3,334.55 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Solenoid Valves | Single Use | 5-Port Valve | Direct | Standard / Lubrication Free / Low Current | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC100V | [Rc (R)] Rc | 1/4 | 40 to 140 | Sub-Base Plumbing | Pilot Type Spool | 1.4 | Standard | 0.1 to 1.0 | Internal | Non-Locking | Plug-in conduit terminal | Non-locking, push type (extended type) | With indicator light and surge voltage suppressor | None | Plug-in sub-plate | Side ported | Standard | - | ||
฿ 3,334.55 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Solenoid Valves | Single Use | 5-Port Valve | Direct | Standard / Lubrication Free / Low Current | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC100V | [Rc (R)] Rc | 3/8 | 40 to 200 | Sub-Base Plumbing | Pilot Type Spool | 1.8 | Standard | 0.1 to 1.0 | Internal | Non-Locking | Plug-in conduit terminal | Non-locking, push type (extended type) | With indicator light and surge voltage suppressor | None | Plug-in sub-plate | Side ported | Standard | - | ||
฿ 2,609.50 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Solenoid Valves | Unit for Manifold Mounting | 5-Port Valve | Manifold Base | Standard / Lubrication Free / Low Current | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC100V | - | - | - | Sub-Base Plumbing | Pilot Type Spool | - | Standard | 0.1 to 1.0 | Internal | Lock | Plug-in conduit terminal | Locking type (tool required) | With indicator light and surge voltage suppressor | None | Plug-in sub-plate | - | Standard | - | ||
฿ 3,334.55 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Solenoid Valves | Single Use | 5-Port Valve | Direct | Standard / Lubrication Free / Low Current | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC100V | [Rc (R)] Rc | 1/4 | 40 to 140 | Sub-Base Plumbing | Pilot Type Spool | 1.4 | Standard | 0.1 to 1.0 | Internal | Lock | Plug-in conduit terminal | Locking type (tool required) | With indicator light and surge voltage suppressor | None | Plug-in sub-plate | Side ported | Standard | - | ||
฿ 3,334.55 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Solenoid Valves | Single Use | 5-Port Valve | Direct | Standard / Lubrication Free / Low Current | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC100V | [Rc (R)] Rc | 3/8 | 40 to 200 | Sub-Base Plumbing | Pilot Type Spool | 1.8 | Standard | 0.1 to 1.0 | Internal | Lock | Plug-in conduit terminal | Locking type (tool required) | With indicator light and surge voltage suppressor | None | Plug-in sub-plate | Side ported | Standard | - | ||
฿ 2,609.50 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Solenoid Valves | Unit for Manifold Mounting | 5-Port Valve | Manifold Base | Standard / Lubrication Free / Low Current | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC100V | - | - | - | Sub-Base Plumbing | Pilot Type Spool | - | Standard | 0.1 to 1.0 | Internal | Lock | Plug-in conduit terminal | Locking type (lever) | With indicator light and surge voltage suppressor | None | Plug-in sub-plate | - | Standard | - | ||
฿ 3,334.55 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Solenoid Valves | Single Use | 5-Port Valve | Direct | Standard / Lubrication Free / Low Current | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC100V | [Rc (R)] Rc | 1/4 | 40 to 140 | Sub-Base Plumbing | Pilot Type Spool | 1.4 | Standard | 0.1 to 1.0 | Internal | Lock | Plug-in conduit terminal | Locking type (lever) | With indicator light and surge voltage suppressor | None | Plug-in sub-plate | Side ported | Standard | - | ||
฿ 3,334.55 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Solenoid Valves | Single Use | 5-Port Valve | Direct | Standard / Lubrication Free / Low Current | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC100V | [Rc (R)] Rc | 3/8 | 40 to 200 | Sub-Base Plumbing | Pilot Type Spool | 1.8 | Standard | 0.1 to 1.0 | Internal | Lock | Plug-in conduit terminal | Locking type (lever) | With indicator light and surge voltage suppressor | None | Plug-in sub-plate | Side ported | Standard | - | ||
฿ 2,374.05 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Solenoid Valves | Unit for Manifold Mounting | 5-Port Valve | Manifold Base | Standard / Lubrication Free / Low Current | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC200V | - | - | - | Sub-Base Plumbing | Pilot Type Spool | - | Standard | 0.1 to 1.0 | Internal | Non-Locking | Plug-in conduit terminal | Non-locking push type (flush) | None | None | Plug-in sub-plate | - | Standard | - | ||
฿ 9,990.00 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Solenoid Valves | Single Use | 5-Port Valve | Direct | Standard / Lubrication Free / Low Current | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC200V | [Rc (R)] Rc | 1/4 | 40 to 140 | Sub-Base Plumbing | Pilot Type Spool | 1.4 | Standard | 0.1 to 1.0 | Internal | Non-Locking | Plug-in conduit terminal | Non-locking push type (flush) | None | None | Plug-in sub-plate | Side ported | Standard | - | ||
฿ 9,990.00 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Solenoid Valves | Single Use | 5-Port Valve | Direct | Standard / Lubrication Free / Low Current | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC200V | G | 1/4 | 40 to 140 | Sub-Base Plumbing | Pilot Type Spool | 1.4 | Standard | 0.1 to 1.0 | Internal | Non-Locking | Plug-in conduit terminal | Non-locking push type (flush) | None | None | Plug-in sub-plate | Side ported | Standard | - | ||
฿ 9,990.00 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Solenoid Valves | Single Use | 5-Port Valve | Direct | Standard / Lubrication Free / Low Current | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC200V | NPT | 1/4 | 40 to 140 | Sub-Base Plumbing | Pilot Type Spool | 1.4 | Standard | 0.1 to 1.0 | Internal | Non-Locking | Plug-in conduit terminal | Non-locking push type (flush) | None | None | Plug-in sub-plate | Side ported | Standard | - | ||
฿ 9,990.00 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Solenoid Valves | Single Use | 5-Port Valve | Direct | Standard / Lubrication Free / Low Current | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC200V | [Rc (R)] Rc | 3/8 | 40 to 200 | Sub-Base Plumbing | Pilot Type Spool | 1.8 | Standard | 0.1 to 1.0 | Internal | Non-Locking | Plug-in conduit terminal | Non-locking push type (flush) | None | None | Plug-in sub-plate | Side ported | Standard | - | ||
฿ 9,990.00 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Solenoid Valves | Single Use | 5-Port Valve | Direct | Standard / Lubrication Free / Low Current | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC200V | NPT | 3/8 | 40 to 200 | Sub-Base Plumbing | Pilot Type Spool | 1.8 | Standard | 0.1 to 1.0 | Internal | Non-Locking | Plug-in conduit terminal | Non-locking push type (flush) | None | None | Plug-in sub-plate | Side ported | Standard | - | ||
฿ 9,990.00 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Solenoid Valves | Single Use | 5-Port Valve | Direct | Standard / Lubrication Free / Low Current | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC200V | [Rc (R)] Rc | 1/4 | 40 to 140 | Sub-Base Plumbing | Pilot Type Spool | 1.4 | Standard | 0.1 to 1.0 | Internal | Non-Locking | Plug-in conduit terminal | Non-locking push type (flush) | None | None | Plug-in sub-plate | Bottom ported | Standard | - | ||
฿ 9,990.00 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Solenoid Valves | Unit for Manifold Mounting | 5-Port Valve | Manifold Base | Standard / Lubrication Free / Low Current | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC200V | - | - | - | Sub-Base Plumbing | Pilot Type Spool | - | Standard | 0.1 to 1.0 | Internal | Non-Locking | Plug-in conduit terminal | Non-locking, push type (extended type) | None | None | Plug-in sub-plate | - | Standard | - | ||
฿ 9,990.00 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Solenoid Valves | Unit for Manifold Mounting | 5-Port Valve | Manifold Base | Standard / Lubrication Free / Low Current | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC200V | - | - | - | Sub-Base Plumbing | Pilot Type Spool | - | Standard | 0.1 to 1.0 | Internal | Lock | Plug-in conduit terminal | Locking type (tool required) | None | None | Plug-in sub-plate | - | Standard | - | ||
฿ 9,990.00 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Solenoid Valves | Single Use | 5-Port Valve | Direct | Standard / Lubrication Free / Low Current | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC200V | [Rc (R)] Rc | 1/4 | 40 to 140 | Sub-Base Plumbing | Pilot Type Spool | 1.4 | Standard | 0.1 to 1.0 | Internal | Lock | Plug-in conduit terminal | Locking type (tool required) | None | None | Plug-in sub-plate | Side ported | Standard | - | ||
฿ 9,990.00 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Solenoid Valves | Single Use | 5-Port Valve | Direct | Standard / Lubrication Free / Low Current | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC200V | [Rc (R)] Rc | 3/8 | 40 to 200 | Sub-Base Plumbing | Pilot Type Spool | 1.8 | Standard | 0.1 to 1.0 | Internal | Lock | Plug-in conduit terminal | Locking type (tool required) | None | None | Plug-in sub-plate | Side ported | Standard | - | ||
฿ 2,028.95 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Solenoid Valves | Single Use | 5-Port Valve | Direct | Lubrication Free / Low Current | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC200V | NPT | 3/8 | 40 to 200 | Sub-Base Plumbing | Pilot Type Spool | 1.8 | Standard | 0.1 to 1.0 | Internal | Lock | Plug-in conduit terminal | - | None | Non-compliant | Plug-in sub-plate | Side ported | Standard | - | ||
฿ 9,990.00 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Solenoid Valves | Unit for Manifold Mounting | 5-Port Valve | Manifold Base | Standard / Lubrication Free / Low Current | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC200V | - | - | - | Sub-Base Plumbing | Pilot Type Spool | - | Standard | 0.1 to 1.0 | Internal | Lock | Plug-in conduit terminal | Locking type (lever) | None | None | Plug-in sub-plate | - | Standard | - | ||
฿ 9,990.00 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Solenoid Valves | Single Use | 5-Port Valve | Direct | Standard / Lubrication Free / Low Current | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC200V | [Rc (R)] Rc | 1/4 | 40 to 140 | Sub-Base Plumbing | Pilot Type Spool | 1.4 | Standard | 0.1 to 1.0 | Internal | Lock | Plug-in conduit terminal | Locking type (lever) | None | None | Plug-in sub-plate | Side ported | Standard | - | ||
฿ 9,990.00 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Solenoid Valves | Single Use | 5-Port Valve | Direct | Standard / Lubrication Free / Low Current | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC200V | [Rc (R)] Rc | 3/8 | 40 to 200 | Sub-Base Plumbing | Pilot Type Spool | 1.8 | Standard | 0.1 to 1.0 | Internal | Lock | Plug-in conduit terminal | Locking type (lever) | None | None | Plug-in sub-plate | Side ported | Standard | - | ||
฿ 2,609.50 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Solenoid Valves | Unit for Manifold Mounting | 5-Port Valve | Manifold Base | Standard / Lubrication Free / Low Current | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC200V | - | - | - | Sub-Base Plumbing | Pilot Type Spool | - | Standard | 0.1 to 1.0 | Internal | Non-Locking | Plug-in conduit terminal | Non-locking push type (flush) | With indicator light and surge voltage suppressor | None | Plug-in sub-plate | - | Standard | - | ||
฿ 3,334.55 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Solenoid Valves | Single Use | 5-Port Valve | Direct | Standard / Lubrication Free / Low Current | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC200V | [Rc (R)] Rc | 1/4 | 40 to 140 | Sub-Base Plumbing | Pilot Type Spool | 1.4 | Standard | 0.1 to 1.0 | Internal | Non-Locking | Plug-in conduit terminal | Non-locking push type (flush) | With indicator light and surge voltage suppressor | None | Plug-in sub-plate | Side ported | Standard | - | ||
฿ 3,334.55 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Solenoid Valves | Single Use | 5-Port Valve | Direct | Standard / Lubrication Free / Low Current | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC200V | [Rc (R)] Rc | 3/8 | 40 to 200 | Sub-Base Plumbing | Pilot Type Spool | 1.8 | Standard | 0.1 to 1.0 | Internal | Non-Locking | Plug-in conduit terminal | Non-locking push type (flush) | With indicator light and surge voltage suppressor | None | Plug-in sub-plate | Side ported | Standard | - | ||
฿ 9,990.00 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Solenoid Valves | Single Use | 5-Port Valve | Direct | Standard / Lubrication Free / Low Current | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC200V | NPTF | 3/8 | 40 to 200 | Sub-Base Plumbing | Pilot Type Spool | 1.8 | Standard | 0.1 to 1.0 | Internal | Non-Locking | Plug-in conduit terminal | Non-locking push type (flush) | With indicator light and surge voltage suppressor | None | Plug-in sub-plate | Side ported | Standard | - | ||
฿ 9,990.00 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Solenoid Valves | Single Use | 5-Port Valve | Direct | Standard / Lubrication Free / Low Current | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC200V | [Rc (R)] Rc | 1/4 | 40 to 140 | Sub-Base Plumbing | Pilot Type Spool | 1.4 | Standard | 0.1 to 1.0 | Internal | Non-Locking | Plug-in conduit terminal | Non-locking push type (flush) | With indicator light and surge voltage suppressor | None | Plug-in sub-plate | Bottom ported | Standard | - | ||
฿ 2,609.50 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Solenoid Valves | Unit for Manifold Mounting | 5-Port Valve | Manifold Base | Standard / Lubrication Free / Low Current | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC200V | - | - | - | Sub-Base Plumbing | Pilot Type Spool | - | Standard | 0.1 to 1.0 | Internal | Non-Locking | Plug-in conduit terminal | Non-locking, push type (extended type) | With indicator light and surge voltage suppressor | None | Plug-in sub-plate | - | Standard | - | ||
฿ 3,334.55 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Solenoid Valves | Single Use | 5-Port Valve | Direct | Standard / Lubrication Free / Low Current | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC200V | [Rc (R)] Rc | 1/4 | 40 to 140 | Sub-Base Plumbing | Pilot Type Spool | 1.4 | Standard | 0.1 to 1.0 | Internal | Non-Locking | Plug-in conduit terminal | Non-locking, push type (extended type) | With indicator light and surge voltage suppressor | None | Plug-in sub-plate | Side ported | Standard | - | ||
฿ 3,334.55 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Solenoid Valves | Single Use | 5-Port Valve | Direct | Standard / Lubrication Free / Low Current | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC200V | [Rc (R)] Rc | 3/8 | 40 to 200 | Sub-Base Plumbing | Pilot Type Spool | 1.8 | Standard | 0.1 to 1.0 | Internal | Non-Locking | Plug-in conduit terminal | Non-locking, push type (extended type) | With indicator light and surge voltage suppressor | None | Plug-in sub-plate | Side ported | Standard | - | ||
฿ 2,609.50 ฿ 2,302.62 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | Same day | Solenoid Valves | Unit for Manifold Mounting | 5-Port Valve | Manifold Base | Standard / Lubrication Free / Low Current | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC200V | - | - | - | Sub-Base Plumbing | Pilot Type Spool | - | Standard | 0.1 to 1.0 | Internal | Lock | Plug-in conduit terminal | Locking type (tool required) | With indicator light and surge voltage suppressor | None | Plug-in sub-plate | - | Standard | - | ||
฿ 3,334.55 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Solenoid Valves | Single Use | 5-Port Valve | Direct | Standard / Lubrication Free / Low Current | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC200V | [Rc (R)] Rc | 1/4 | 40 to 140 | Sub-Base Plumbing | Pilot Type Spool | 1.4 | Standard | 0.1 to 1.0 | Internal | Lock | Plug-in conduit terminal | Locking type (tool required) | With indicator light and surge voltage suppressor | None | Plug-in sub-plate | Side ported | Standard | - | ||
฿ 3,334.55 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Solenoid Valves | Single Use | 5-Port Valve | Direct | Standard / Lubrication Free / Low Current | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC200V | [Rc (R)] Rc | 3/8 | 40 to 200 | Sub-Base Plumbing | Pilot Type Spool | 1.8 | Standard | 0.1 to 1.0 | Internal | Lock | Plug-in conduit terminal | Locking type (tool required) | With indicator light and surge voltage suppressor | None | Plug-in sub-plate | Side ported | Standard | - | ||
฿ 2,609.50 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Solenoid Valves | Unit for Manifold Mounting | 5-Port Valve | Manifold Base | Standard / Lubrication Free / Low Current | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC200V | - | - | - | Sub-Base Plumbing | Pilot Type Spool | - | Standard | 0.1 to 1.0 | Internal | Lock | Plug-in conduit terminal | Locking type (lever) | With indicator light and surge voltage suppressor | None | Plug-in sub-plate | - | Standard | - | ||
฿ 3,334.55 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Solenoid Valves | Single Use | 5-Port Valve | Direct | Standard / Lubrication Free / Low Current | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC200V | [Rc (R)] Rc | 1/4 | 40 to 140 | Sub-Base Plumbing | Pilot Type Spool | 1.4 | Standard | 0.1 to 1.0 | Internal | Lock | Plug-in conduit terminal | Locking type (lever) | With indicator light and surge voltage suppressor | None | Plug-in sub-plate | Side ported | Standard | - | ||
฿ 3,334.55 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Solenoid Valves | Single Use | 5-Port Valve | Direct | Standard / Lubrication Free / Low Current | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC200V | NPT | 1/4 | 40 to 140 | Sub-Base Plumbing | Pilot Type Spool | 1.4 | Standard | 0.1 to 1.0 | Internal | Lock | Plug-in conduit terminal | Locking type (lever) | With indicator light and surge voltage suppressor | None | Plug-in sub-plate | Side ported | Standard | - | ||
฿ 3,334.55 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Solenoid Valves | Single Use | 5-Port Valve | Direct | Standard / Lubrication Free / Low Current | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | AC200V | [Rc (R)] Rc | 3/8 | 40 to 200 | Sub-Base Plumbing | Pilot Type Spool | 1.8 | Standard | 0.1 to 1.0 | Internal | Lock | Plug-in conduit terminal | Locking type (lever) | With indicator light and surge voltage suppressor | None | Plug-in sub-plate | Side ported | Standard | - | ||
฿ 2,374.05 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Solenoid Valves | Unit for Manifold Mounting | 5-Port Valve | Manifold Base | Standard / Lubrication Free / Low Current | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | 110/120 V AC | - | - | - | Sub-Base Plumbing | Pilot Type Spool | - | Standard | 0.1 to 1.0 | Internal | Non-Locking | Plug-in conduit terminal | Non-locking push type (flush) | None | None | Plug-in sub-plate | - | Standard | - | ||
฿ 3,099.10 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Solenoid Valves | Single Use | 5-Port Valve | Direct | Standard / Lubrication Free / Low Current | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | 110/120 V AC | [Rc (R)] Rc | 1/4 | 40 to 140 | Sub-Base Plumbing | Pilot Type Spool | 1.4 | Standard | 0.1 to 1.0 | Internal | Non-Locking | Plug-in conduit terminal | Non-locking push type (flush) | None | None | Plug-in sub-plate | Side ported | Standard | - | ||
฿ 3,099.10 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Solenoid Valves | Single Use | 5-Port Valve | Direct | Standard / Lubrication Free / Low Current | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | 110/120 V AC | NPTF | 1/4 | 40 to 140 | Sub-Base Plumbing | Pilot Type Spool | 1.4 | Standard | 0.1 to 1.0 | Internal | Non-Locking | Plug-in conduit terminal | Non-locking push type (flush) | None | None | Plug-in sub-plate | Side ported | Standard | - | ||
฿ 3,099.10 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Solenoid Valves | Single Use | 5-Port Valve | Direct | Standard / Lubrication Free / Low Current | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | 110/120 V AC | [Rc (R)] Rc | 3/8 | 40 to 200 | Sub-Base Plumbing | Pilot Type Spool | 1.8 | Standard | 0.1 to 1.0 | Internal | Non-Locking | Plug-in conduit terminal | Non-locking push type (flush) | None | None | Plug-in sub-plate | Side ported | Standard | - | ||
฿ 3,099.10 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Solenoid Valves | Single Use | 5-Port Valve | Direct | Standard / Lubrication Free / Low Current | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | 110/120 V AC | NPT | 3/8 | 40 to 200 | Sub-Base Plumbing | Pilot Type Spool | 1.8 | Standard | 0.1 to 1.0 | Internal | Non-Locking | Plug-in conduit terminal | Non-locking push type (flush) | None | None | Plug-in sub-plate | Side ported | Standard | - | ||
฿ 3,099.10 | SMC VFS TYPE | 1 Piece(s) | 55 Day(s) | Solenoid Valves | Single Use | 5-Port Valve | Direct | Standard / Lubrication Free / Low Current | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | 110/120 V AC | NPTF | 3/8 | 40 to 200 | Sub-Base Plumbing | Pilot Type Spool | 1.8 | Standard | 0.1 to 1.0 | Internal | Non-Locking | Plug-in conduit terminal | Non-locking push type (flush) | None | None | Plug-in sub-plate | Side ported | Standard | - | ||
฿ 2,374.05 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Solenoid Valves | Unit for Manifold Mounting | 5-Port Valve | Manifold Base | Standard / Lubrication Free / Low Current | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | 110/120 V AC | - | - | - | Sub-Base Plumbing | Pilot Type Spool | - | Standard | 0.1 to 1.0 | Internal | Non-Locking | Plug-in conduit terminal | Non-locking, push type (extended type) | None | None | Plug-in sub-plate | - | Standard | - | ||
฿ 2,374.05 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Solenoid Valves | Unit for Manifold Mounting | 5-Port Valve | Manifold Base | Standard / Lubrication Free / Low Current | [Single] Single | 2-Position Exhaust | Self-Recovery (Spring Return) | 110/120 V AC | - | - | - | Sub-Base Plumbing | Pilot Type Spool | - | Standard | 0.1 to 1.0 | Internal | Lock | Plug-in conduit terminal | Locking type (tool required) | None | None | Plug-in sub-plate | - | Standard | - |
Loading...
How can we improve?
How can we improve?