(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
For Paints, Solvents.Specially designed so that paint will not be left over inside the hose.
The inside of the hose is non-stick and water-repellant, making it perfect for passing liquid through,and as the liquid will not remain inside the hose, cleaning is easy too.
Equipped with static electricity protection and safe to use.The hose contains ground wire, so by touching it to the ground, static electricity is released,thereby preventing trouble caused by electric discharge and enabling safe use.Soft and easy to handle.
Is softer and easier to handle than single-layer fluorine tube thanks to its integrated laminated structure.Check inside the hose for peace-of-mind.Is highly transparent and provides security in fluid verification.
Part Number |
---|
SPE-6 |
SPE-6-L10 |
SPE-6-L20 |
SPE-6-L30 |
SPE-6-L50 |
SPE-8 |
SPE-8-L10 |
SPE-8-L20 |
SPE-8-L30 |
SPE-8-L50 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal I.D. d | Outer Dia. D (Ø) | Minimum Bending Radius (mm) | Standard Length (m) | I.D. XO.D. (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 57,730.00 | TOY THAILAND HOSE | 1 Piece(s) | 3 Day(s) | 6.5 | 9.5 | 45 | 100 | 6.5 X 9..5 | ||
฿ 6,275.00 | TOY THAILAND HOSE | 1 Piece(s) | 3 Day(s) | 6.5 | 9.5 | 45 | 10 | 6.5 X 9..5 | ||
฿ 12,550.00 | TOY THAILAND HOSE | 1 Piece(s) | 3 Day(s) | 6.5 | 9.5 | 45 | 20 | 6.5 X 9..5 | ||
฿ 18,825.00 | TOY THAILAND HOSE | 1 Piece(s) | 3 Day(s) | 6.5 | 9.5 | 45 | 30 | 6.5 X 9..5 | ||
฿ 31,375.00 | TOY THAILAND HOSE | 1 Piece(s) | 3 Day(s) | 6.5 | 9.5 | 45 | 50 | 6.5 X 9..5 | ||
฿ 69,000.00 | TOY THAILAND HOSE | 1 Piece(s) | 3 Day(s) | 8.9 | 12.1 | 60 | 100 | 8.9 X 12.1 | ||
฿ 7,500.00 | TOY THAILAND HOSE | 1 Piece(s) | 3 Day(s) | 8.9 | 12.1 | 60 | 10 | 8.9 X 12.1 | ||
฿ 15,000.00 | TOY THAILAND HOSE | 1 Piece(s) | 3 Day(s) | 8.9 | 12.1 | 60 | 20 | 8.9 X 12.1 | ||
฿ 22,500.00 | TOY THAILAND HOSE | 1 Piece(s) | 3 Day(s) | 8.9 | 12.1 | 60 | 30 | 8.9 X 12.1 | ||
฿ 37,500.00 | TOY THAILAND HOSE | 1 Piece(s) | 3 Day(s) | 8.9 | 12.1 | 60 | 50 | 8.9 X 12.1 |
Loading...
Applicable Fluid / Usage | Ink, Paint / Solvent | Cutting Service Usage | No | Properties | Static electricity prevention / Transparency / Flexibility |
---|---|---|---|---|---|
Hose Material | Polypropylene | Mounting Metal Fittings | No | Color | Yellow Transparent |
Operating Temperature Range(°C) | -30::60 | Operating Pressure Range(MPa) | 0::0.7 | Types | SPE |
Packing Unit of Ground Clip(piece) | 1 |
How can we improve?
How can we improve?