1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Vacuum Pad, Large-Bellows Vertical Vacuum Entry Type With Buffer, ZPT Series (Part Number)

Vacuum Pad, Large-Bellows Vertical Vacuum Entry Type With Buffer, ZPT Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,935.45/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Please refer to the catalog for specification details.
  • The product images may be representative images only. Please refer to the manufacturer's catalog for shape details.

Product Description

A suction pad manufactured by SMC.
[Features]
· Ideal for workpieces with a curved suction surface, heavyweight workpieces and workpieces with large surface area.
· Compatible with heavy-duty, flat-type pads with ribbing.
· Easily adapts to the shape of the workpiece and adheres to the side of circular cylinders.
· The pad shape gains suction even on inclined suction surfaces.

Large Size Bellows Style Vacuum Pad, Vertical Vacuum Entry Type, With Buffer, ZPT Series Specifications

Large Size Bellows Style Vacuum Pad, Vertical Vacuum Entry Type, With Buffer, ZPT Series external appearance

Large Size Bellows Style Vacuum Pad, Vertical Vacuum Entry Type, With Buffer, ZPT Series external appearance

Standard Specifications

Mounting ConnectionVacuum Entry DirectionVertical
Connection MethodMale Thread
Thread Diameterø40 mm / ø50 mmM18 × 1.5
ø63 mm / ø80 mmM18 × 1.5
ø100 mm / ø125 mmM22 × 1.5
Vacuum Entry Port1/8 (Rc, NPT, NPTF)

Buffer Specifications

Pad Diameter (mm)ø40 to ø80 mm (pad diameter)ø100 mm / ø125 mm (pad diameter)
Stroke (mm)25, 50, 7525, 50, 75, 100
Spring Reaction Force0 Stroke6.9 N0 Stroke10 N
Full Stroke11.8 NFull Stroke15 N
Non-Rotating SpecificationsRotating (J)

Pad Types

Pad Diameter (mm)ø40 mm, ø50 mm, ø63 mm, ø80 mm, ø100 mm, ø125 mm
Material (Color)NBR (black) / silicone rubber (white) / urethane rubber (brown) / fluorine rubber (black with mark [F]) / EPR (black with mark [E])
HardnessNBR / silicone rubber / EPR (A50/S); urethane rubber / fluorine rubber (A60/S)

Weight Table

 

(Unit: g)

 

NBR

ModelWeight
ZPT40HBNJ25-□01-A18127
ZPT40HBNJ50-□01-A18147
ZPT40HBNJ75-□01-A18168
ZPT50HBNJ25-□01-A18143
ZPT50HBNJ50-□01-A18163
ZPT50HBNJ75-□01-A18201
ZPT63HBNJ25-□01-A18208
ZPT63HBNJ50-□01-A18228
ZPT63HBNJ75-□01-A18249
ZPT80HBNJ25-□01-A18231
ModelWeight
ZPT80HBNJ50-□01-A18268
ZPT80HBNJ75-□01-A18289
ZPT100HBNJ25-□01-A22535
ZPT100HBNJ50-□01-A22575
ZPT100HBNJ75-□01-A22620
ZPT100HBNJ100-□01-A22659
ZPT125HBNJ25-□01-A22719
ZPT125HBNJ50-□01-A22759
ZPT125HBNJ75-□01-A22804
ZPT125HBNJ100-□01-A22843

Weight Difference by Materials Table

Pad DiameterSilicone RubberUrethane RubberFluorine rubberEPR
ø40 mm-11+100
ø50 mm-21+190
ø63 mm-3+2+370
ø80 mm-6+2+610
ø100 mm-12+4+121-1
ø125 mm-22+7+228-3
  • *Add NBR weight to the above table for other materials.

Dimensions / Structural Drawing

 

(Unit: mm)

 

ZPT40/50HB□J□-□01-A18 (Male Thread)

ZPT40/50HB□J□-□01-A18 (male thread) dimensions / structural drawing

ZPT40/50HB□J□-□01-A18 (male thread) dimensions / structural drawing

ModelABCDEFGHY
ZPT40HB□J25-□01-A184041284320.53272127.513
ZPT40HB□J50-□01-A18107162.5
ZPT40HB□J75-□01-A18143198.5
ZPT50HB□J25-□01-A18505236542435.575.513116.5
ZPT50HB□J50-□01-A18110.5166
ZPT50HB□J75-□01-A18146.5202

ZPT63/80HB□J□-□01-A18 (Male Thread)

ZPT63/80HB□J□-□01-A18 (male thread) dimensions / structural drawing

ZPT63/80HB□J□-□01-A18 (male thread) dimensions / structural drawing

ModelABCDEFGHY
ZPT63HB□J25-□01-A186365466831.54383138.521.5
ZPT63HB□J50-□01-A18118173.5
ZPT63HB□J75-□01-A18154209.5
ZPT80HB□J25-□01-A18808358853748.588.514427.5
ZPT80HB□J50-□01-A18123.5179
ZPT80HB□J75-□01-A18159.5215

ZPT100/125HB□J□-□01-A22 (Male Thread)

ZPT100/125HB□J□-□01-A22 (male thread) dimensions / structural drawing

ZPT100/125HB□J□-□01-A22 (male thread) dimensions / structural drawing

ModelABCDEFGHY
ZPT100HB□J25-□01-A221001036910747.560.5104.5178.535.5
ZPT100HB□J50-□01-A22140.5214.5
ZPT100HB□J75-□01-A22180.5254.5
ZPT100HB□J100-□01-A22215.5289.5
ZPT125HB□J25-□01-A2212512989135566911318744
ZPT125HB□J50-□01-A22149223
ZPT125HB□J75-□01-A22189263
ZPT125HB□J100-□01-A22224298

Usage Examples

Transportation of CRT

Transportation of CRT

Transportation of cardboard boxes

Transportation of cardboard boxes

Car manufacturing lines

Car manufacturing lines

Notes

  • *See the manufacturer's catalog for information not detailed above.
  • *The images are for representative model numbers only.
Part Number
ZPT40HBEJ25-B01-A18
ZPT40HBEJ50-B01-A18
ZPT40HBFJ25-B01-A18
ZPT40HBFJ50-B01-A18
ZPT40HBFJ75-B01-A18
ZPT40HBNJ25-B01-A18
ZPT40HBNJ25-N01-A18
ZPT40HBNJ25-T01-A18
ZPT40HBNJ50-B01-A18
ZPT40HBNJ50-N01-A18
ZPT40HBNJ75-B01-A18
ZPT40HBSJ25-B01-A18
ZPT40HBSJ50-B01-A18
ZPT40HBSJ75-B01-A18
ZPT40HBSJB50-N01-A18
ZPT40HBUJ25-B01-A18
ZPT40HBUJ50-B01-A18
ZPT40HBUJ75-B01-A18
ZPT40HBUJF25-N01-A18
ZPT50HBEJ25-B01-A18
ZPT50HBFJ25-B01-A18
ZPT50HBFJ50-B01-A18
ZPT50HBFJ50-N01-A18
ZPT50HBFJ75-B01-A18
ZPT50HBNJ25-B01-A18SALE
ZPT50HBNJ25-N01-A18
ZPT50HBNJ50-B01-A18
ZPT50HBNJ50-N01-A18
ZPT50HBNJ75-B01-A18
ZPT50HBNJB50-B01-A18
ZPT50HBSJ25-B01-A18
ZPT50HBSJ25-N01-A18
ZPT50HBSJ50-B01-A18
ZPT50HBSJ50-N01-A18
ZPT50HBSJ75-B01-A18
ZPT50HBSJB25-B01-A18
ZPT50HBUJ25-B01-A18
ZPT50HBUJ50-B01-A18
ZPT50HBUJ75-B01-A18
ZPT63HBEJ50-B01-A18
ZPT63HBFJ25-B01-A18
ZPT63HBFJ50-B01-A18
ZPT63HBFJ75-B01-A18
ZPT63HBNJ25-B01-A18
ZPT63HBNJ50-B01-A18
ZPT63HBNJ75-B01-A18
ZPT63HBSJ25-B01-A18
ZPT63HBSJ25-N01-A18
ZPT63HBSJ50-B01-A18
ZPT63HBSJ75-B01-A18
ZPT63HBUJ25-B01-A18
ZPT63HBUJ50-B01-A18
ZPT63HBUJ75-B01-A18
ZPT80HBEJ50-B01-A18
ZPT80HBEJ75-B01-A18
ZPT80HBFJ25-B01-A18
ZPT80HBFJ50-B01-A18
ZPT80HBFJ75-B01-A18
ZPT80HBNJ25-B01-A18
ZPT80HBNJ25-N01-A18
ZPT80HBNJ50-B01-A18
ZPT80HBNJ75-B01-A18SALE
ZPT80HBNJ75-N01-A18
ZPT80HBNJ75-T01-A18
ZPT80HBNJF25-N01-A18
ZPT80HBNJF25-T01-A18
ZPT80HBSJ25-B01-A18
ZPT80HBSJ50-B01-A18
ZPT80HBSJ75-B01-A18
ZPT80HBSJF75-N01-A18
ZPT80HBUJ25-B01-A18
ZPT80HBUJ50-B01-A18
ZPT80HBUJ75-B01-A18
ZPT100HBEJ25-B01-A22
ZPT100HBEJ50-B01-A22
ZPT100HBEJ75-B01-A22
ZPT100HBEJ100-B01-A22
ZPT100HBFJ25-B01-A22
ZPT100HBFJ50-B01-A22
ZPT100HBFJ75-B01-A22
ZPT100HBFJ100-B01-A22
ZPT100HBNJ25-B01-A22
ZPT100HBNJ50-B01-A22
ZPT100HBNJ50-N01-A22
ZPT100HBNJ75-B01-A22
ZPT100HBNJ100-B01-A22
ZPT100HBNJ100-N01-A22
ZPT100HBSJ25-B01-A22
ZPT100HBSJ50-B01-A22
ZPT100HBSJ75-B01-A22
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRubber Group Material Environment Pad diameter
(ø)
Vacuum entry port thread diameter Buffer stroke
(mm)
Mounting connection screw Buffer body material

฿ 1,935.45

SMC ZPT TYPE 1 Piece(s) 55 Day(s) EPDM+Polyethylene+Reinforcing fiberStandard40Rc 1/825M18 × 1.5-

฿ 2,034.90

SMC ABSORPTION PAD 1 Piece(s) 55 Day(s) EPDM+Polyethylene+Reinforcing fiberStandard40Rc 1/850M18 × 1.5-

฿ 2,505.80

SMC ABSORPTION PAD 1 Piece(s) 55 Day(s) FluororubberStandard40Rc 1/825M18 × 1.5-

฿ 2,605.25

SMC ABSORPTION PAD 1 Piece(s) 55 Day(s) FluororubberStandard40Rc 1/850M18 × 1.5-

฿ 2,704.70

SMC ABSORPTION PAD 1 Piece(s) 55 Day(s) FluororubberStandard40Rc 1/875M18 × 1.5-

฿ 1,935.45

SMC ABSORPTION PAD 1 Piece(s) 55 Day(s) [Nitrile Rubber] NBRStandard40Rc 1/825M18 × 1.5-

฿ 1,935.45

SMC ABSORPTION PAD 1 Piece(s) 55 Day(s) [Nitrile Rubber] NBRStandard40NPT 1/825M18 × 1.5-

฿ 1,935.45

SMC ABSORPTION PAD 1 Piece(s) 55 Day(s) [Nitrile Rubber] NBRStandard40NPTF 1/825M18 × 1.5-

฿ 2,034.90

SMC ABSORPTION PAD 1 Piece(s) 55 Day(s) [Nitrile Rubber] NBRStandard40Rc 1/850M18 × 1.5-

฿ 2,810.93

SMC ABSORPTION PAD 1 Piece(s) 34 Day(s) [Nitrile Rubber] NBRStandard40NPT 1/850M18 × 1.5-

฿ 2,133.50

SMC ABSORPTION PAD 1 Piece(s) 55 Day(s) [Nitrile Rubber] NBRStandard40Rc 1/875M18 × 1.5-

฿ 2,059.55

SMC ABSORPTION PAD 1 Piece(s) 55 Day(s) [Silicon Rubber] Silicone RubberStandard40Rc 1/825M18 × 1.5-

฿ 2,159.00

SMC ABSORPTION PAD 1 Piece(s) 55 Day(s) [Silicon Rubber] Silicone RubberStandard40Rc 1/850M18 × 1.5-

฿ 2,257.60

SMC ABSORPTION PAD 1 Piece(s) 55 Day(s) [Silicon Rubber] Silicone RubberStandard40Rc 1/875M18 × 1.5-

฿ 4,431.05

SMC ABSORPTION PAD 1 Piece(s) 55 Day(s) [Silicon Rubber] Silicone RubberCold Resistant / Heat Resistant40NPT 1/850M18 × 1.5With brass + bushing

฿ 2,133.50

SMC ZPT TYPE 1 Piece(s) 55 Day(s) Urethane RubberStandard40Rc 1/825M18 × 1.5-

฿ 2,232.95

SMC ABSORPTION PAD 1 Piece(s) 55 Day(s) Urethane RubberStandard40Rc 1/850M18 × 1.5-

฿ 2,332.40

SMC ZPT TYPE 1 Piece(s) 55 Day(s) Urethane RubberStandard40Rc 1/875M18 × 1.5-

฿ 4,431.05

SMC ABSORPTION PAD 1 Piece(s) 55 Day(s) Urethane RubberStandard40NPT 1/825M18 × 1.5With structural steel + bushing

฿ 1,960.10

SMC ABSORPTION PAD 1 Piece(s) 55 Day(s) EPDM+Polyethylene+Reinforcing fiberStandard50Rc 1/825M18 × 1.5-

฿ 2,654.55

SMC ABSORPTION PAD 1 Piece(s) 55 Day(s) FluororubberStandard50Rc 1/825M18 × 1.5-

฿ 2,754.00

SMC ABSORPTION PAD 1 Piece(s) 55 Day(s) FluororubberStandard50Rc 1/850M18 × 1.5-

฿ 2,754.00

SMC ABSORPTION PAD 1 Piece(s) 55 Day(s) FluororubberStandard50NPT 1/850M18 × 1.5-

฿ 2,853.45

SMC ABSORPTION PAD 1 Piece(s) 55 Day(s) FluororubberStandard50Rc 1/875M18 × 1.5-

฿ 1,960.10

฿ 1,729.59

VACUUM PAD 1 Piece(s) Same day [Nitrile Rubber] NBRStandard50Rc 1/825M18 × 1.5-

฿ 1,960.10

SMC ABSORPTION PAD 1 Piece(s) 55 Day(s) [Nitrile Rubber] NBRStandard50NPT 1/825M18 × 1.5-

฿ 2,059.55

SMC ABSORPTION PAD 1 Piece(s) 55 Day(s) [Nitrile Rubber] NBRStandard50Rc 1/850M18 × 1.5-

฿ 2,846.95

SMC ABSORPTION PAD 1 Piece(s) 34 Day(s) [Nitrile Rubber] NBRStandard50NPT 1/850M18 × 1.5-

฿ 2,159.00

SMC ABSORPTION PAD 1 Piece(s) 55 Day(s) [Nitrile Rubber] NBRStandard50Rc 1/875M18 × 1.5-

฿ 2,555.95

SMC ABSORPTION PAD 1 Piece(s) 55 Day(s) [Nitrile Rubber] NBRStandard / Oil Resistant50Rc 1/850M18 × 1.5Brass + bushing

฿ 2,084.20

SMC ABSORPTION PAD 1 Piece(s) 55 Day(s) [Silicon Rubber] Silicone RubberStandard50Rc 1/825M18 × 1.5-

฿ 2,864.65

SMC ABSORPTION PAD 1 Piece(s) 33 Day(s) [Silicon Rubber] Silicone RubberCold Resistant / Heat Resistant50NPT 1/825M18 × 1.5Aluminum alloy

฿ 2,183.65

SMC ABSORPTION PAD 1 Piece(s) 55 Day(s) [Silicon Rubber] Silicone RubberStandard50Rc 1/850M18 × 1.5-

฿ 2,183.65

SMC ABSORPTION PAD 1 Piece(s) 55 Day(s) [Silicon Rubber] Silicone RubberStandard / Cold Resistant / Heat Resistant50NPT 1/850M18 × 1.5Aluminum alloy

฿ 2,282.25

SMC ABSORPTION PAD 1 Piece(s) 55 Day(s) [Silicon Rubber] Silicone RubberStandard50Rc 1/875M18 × 1.5-

฿ 4,431.05

SMC ABSORPTION PAD 1 Piece(s) 55 Day(s) [Silicon Rubber] Silicone RubberCold Resistant / Heat Resistant50Rc 1/825M18 × 1.5With brass + bushing

฿ 2,208.30

SMC ABSORPTION PAD 1 Piece(s) 55 Day(s) Urethane RubberStandard50Rc 1/825M18 × 1.5-

฿ 2,307.75

SMC ABSORPTION PAD 1 Piece(s) 55 Day(s) Urethane RubberStandard50Rc 1/850M18 × 1.5-

฿ 2,406.35

SMC ZPT TYPE 1 Piece(s) 55 Day(s) Urethane RubberStandard50Rc 1/875M18 × 1.5-

฿ 2,232.95

SMC ABSORPTION PAD 1 Piece(s) 55 Day(s) EPDM+Polyethylene+Reinforcing fiberStandard63Rc 1/850M18 × 1.5-

฿ 3,126.30

SMC ABSORPTION PAD 1 Piece(s) 55 Day(s) FluororubberStandard63Rc 1/825M18 × 1.5-

฿ 3,225.75

SMC ABSORPTION PAD 1 Piece(s) 55 Day(s) FluororubberStandard63Rc 1/850M18 × 1.5-

฿ 3,324.35

SMC ABSORPTION PAD 1 Piece(s) 55 Day(s) FluororubberStandard63Rc 1/875M18 × 1.5-

฿ 2,133.50

SMC ABSORPTION PAD 1 Piece(s) 55 Day(s) [Nitrile Rubber] NBRStandard63Rc 1/825M18 × 1.5-

฿ 2,232.95

SMC ABSORPTION PAD 1 Piece(s) 55 Day(s) [Nitrile Rubber] NBRStandard63Rc 1/850M18 × 1.5-

฿ 2,332.40

SMC ABSORPTION PAD 1 Piece(s) 55 Day(s) [Nitrile Rubber] NBRStandard63Rc 1/875M18 × 1.5-

฿ 2,282.25

SMC ABSORPTION PAD 1 Piece(s) 55 Day(s) [Silicon Rubber] Silicone RubberStandard63Rc 1/825M18 × 1.5-

฿ 2,282.25

SMC ABSORPTION PAD 1 Piece(s) 55 Day(s) [Silicon Rubber] Silicone RubberStandard63NPT 1/825M18 × 1.5-

฿ 2,381.70

SMC ABSORPTION PAD 1 Piece(s) 55 Day(s) [Silicon Rubber] Silicone RubberStandard63Rc 1/850M18 × 1.5-

฿ 2,481.15

SMC ABSORPTION PAD 1 Piece(s) 55 Day(s) [Silicon Rubber] Silicone RubberStandard63Rc 1/875M18 × 1.5-

฿ 2,431.85

SMC ABSORPTION PAD 1 Piece(s) 55 Day(s) Urethane RubberStandard63Rc 1/825M18 × 1.5-

฿ 2,530.45

SMC ABSORPTION PAD 1 Piece(s) 55 Day(s) Urethane RubberStandard63Rc 1/850M18 × 1.5-

฿ 2,629.90

SMC ABSORPTION PAD 1 Piece(s) 55 Day(s) Urethane RubberStandard63Rc 1/875M18 × 1.5-

฿ 2,282.25

SMC ABSORPTION PAD 1 Piece(s) 55 Day(s) EPDM+Polyethylene+Reinforcing fiberStandard80Rc 1/850M18 × 1.5-

฿ 2,381.70

SMC ABSORPTION PAD 1 Piece(s) 55 Day(s) EPDM+Polyethylene+Reinforcing fiberStandard80Rc 1/875M18 × 1.5-

฿ 3,895.55

SMC ABSORPTION PAD 1 Piece(s) 55 Day(s) FluororubberStandard80Rc 1/825M18 × 1.5-

฿ 3,995.00

SMC ABSORPTION PAD 1 Piece(s) 55 Day(s) FluororubberStandard80Rc 1/850M18 × 1.5-

฿ 4,093.60

SMC ABSORPTION PAD 1 Piece(s) 55 Day(s) FluororubberStandard80Rc 1/875M18 × 1.5-

฿ 2,183.65

SMC ABSORPTION PAD 1 Piece(s) 55 Day(s) [Nitrile Rubber] NBRStandard80Rc 1/825M18 × 1.5-

฿ 2,183.65

SMC ABSORPTION PAD 1 Piece(s) 55 Day(s) [Nitrile Rubber] NBRStandard80NPT 1/825M18 × 1.5-

฿ 2,282.25

SMC ABSORPTION PAD 1 Piece(s) 55 Day(s) [Nitrile Rubber] NBRStandard80Rc 1/850M18 × 1.5-

฿ 2,381.70

฿ 2,101.61

VACUUM PAD 1 Piece(s) Same day [Nitrile Rubber] NBRStandard80Rc 1/875M18 × 1.5-

฿ 2,381.70

SMC ZPT TYPE 1 Piece(s) 55 Day(s) [Nitrile Rubber] NBRStandard80NPT 1/875M18 × 1.5-

฿ 4,431.05

SMC ABSORPTION PAD 1 Piece(s) 55 Day(s) [Nitrile Rubber] NBROil Resistant80NPTF 1/875M18 × 1.5Aluminum alloy

฿ 4,431.05

SMC ABSORPTION PAD 1 Piece(s) 55 Day(s) [Nitrile Rubber] NBROil Resistant80NPT 1/825M18 × 1.5With structural steel + bushing

฿ 4,431.05

SMC ABSORPTION PAD 1 Piece(s) 55 Day(s) [Nitrile Rubber] NBROil Resistant80NPTF 1/825M18 × 1.5With structural steel + bushing

฿ 2,456.50

SMC ABSORPTION PAD 1 Piece(s) 55 Day(s) [Silicon Rubber] Silicone RubberStandard80Rc 1/825M18 × 1.5-

฿ 2,555.95

SMC ABSORPTION PAD 1 Piece(s) 55 Day(s) [Silicon Rubber] Silicone RubberStandard80Rc 1/850M18 × 1.5-

฿ 2,654.55

SMC ABSORPTION PAD 1 Piece(s) 55 Day(s) [Silicon Rubber] Silicone RubberStandard80Rc 1/875M18 × 1.5-

฿ 4,431.05

SMC ABSORPTION PAD 1 Piece(s) 55 Day(s) [Silicon Rubber] Silicone RubberCold Resistant / Heat Resistant80NPT 1/875M18 × 1.5With structural steel + bushing

฿ 2,580.60

SMC ABSORPTION PAD 1 Piece(s) 55 Day(s) Urethane RubberStandard80Rc 1/825M18 × 1.5-

฿ 2,680.05

SMC ABSORPTION PAD 1 Piece(s) 55 Day(s) Urethane RubberStandard80Rc 1/850M18 × 1.5-

฿ 2,778.65

SMC ABSORPTION PAD 1 Piece(s) 55 Day(s) Urethane RubberStandard80Rc 1/875M18 × 1.5-

฿ 2,853.45

SMC ABSORPTION PAD 1 Piece(s) 55 Day(s) EPDM+Polyethylene+Reinforcing fiberStandard100Rc 1/825M22 × 1.5-

฿ 2,977.55

SMC ABSORPTION PAD 1 Piece(s) 55 Day(s) EPDM+Polyethylene+Reinforcing fiberStandard100Rc 1/850M22 × 1.5-

฿ 3,101.65

SMC ABSORPTION PAD 1 Piece(s) 55 Day(s) EPDM+Polyethylene+Reinforcing fiberStandard100Rc 1/875M22 × 1.5-

฿ 3,225.75

SMC ABSORPTION PAD 1 Piece(s) 55 Day(s) EPDM+Polyethylene+Reinforcing fiberStandard100Rc 1/8100M22 × 1.5-

฿ 5,434.05

SMC ABSORPTION PAD 1 Piece(s) 55 Day(s) FluororubberStandard100Rc 1/825M22 × 1.5-

฿ 5,558.15

SMC ABSORPTION PAD 1 Piece(s) 55 Day(s) FluororubberStandard100Rc 1/850M22 × 1.5-

฿ 5,682.25

SMC ABSORPTION PAD 1 Piece(s) 55 Day(s) FluororubberStandard100Rc 1/875M22 × 1.5-

฿ 5,805.50

SMC ABSORPTION PAD 1 Piece(s) 55 Day(s) FluororubberStandard100Rc 1/8100M22 × 1.5-

฿ 2,853.45

SMC ABSORPTION PAD 1 Piece(s) 55 Day(s) [Nitrile Rubber] NBRStandard100Rc 1/825M22 × 1.5-

฿ 2,977.55

SMC ABSORPTION PAD 1 Piece(s) 55 Day(s) [Nitrile Rubber] NBRStandard100Rc 1/850M22 × 1.5-

฿ 2,977.55

SMC ABSORPTION PAD 1 Piece(s) 55 Day(s) [Nitrile Rubber] NBRStandard100NPT 1/850M22 × 1.5-

฿ 3,101.65

SMC ABSORPTION PAD 1 Piece(s) 55 Day(s) [Nitrile Rubber] NBRStandard100Rc 1/875M22 × 1.5-

฿ 3,225.75

SMC ABSORPTION PAD 1 Piece(s) 55 Day(s) [Nitrile Rubber] NBRStandard100Rc 1/8100M22 × 1.5-

฿ 3,225.75

SMC ABSORPTION PAD 1 Piece(s) 55 Day(s) [Nitrile Rubber] NBRStandard100NPT 1/8100M22 × 1.5-

฿ 3,349.85

SMC ABSORPTION PAD 1 Piece(s) 55 Day(s) [Silicon Rubber] Silicone RubberStandard100Rc 1/825M22 × 1.5-

฿ 3,473.95

SMC ABSORPTION PAD 1 Piece(s) 55 Day(s) [Silicon Rubber] Silicone RubberStandard100Rc 1/850M22 × 1.5-

฿ 3,598.05

SMC ZPT TYPE 1 Piece(s) 55 Day(s) [Silicon Rubber] Silicone RubberStandard100Rc 1/875M22 × 1.5-

Loading...

Basic Information

Pad Type Standard Pad Shape Large Belllow Pad Mounting Method Attachment Type
Vacuum Outlet Port Female Thread Material Rubber Group