1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Attachment For Pipe Frame JB-643 (Part Number)

ATTACHMENT FOR PIPE FRAMES

Attachment For Pipe Frame JB-643
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 62.79/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Genuine SPACIO product. [Size]·Inner diameter: ø28.8, outer diameter: ⌀55

Part Number
JB-643
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 62.79

ATTACHMENT FOR PIPE FRAMES 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Mounting Method Plug Style Type Accessory Applicable Pipe Dia.(φ),(Squre) 27.5
Accessory Type Grooved wheels, Grooved wheels unit Operating Environment Standard Accessory Material Nylon
Specifications Support roller

Please check the type/dimensions/specifications of the part JB-643 in the Attachment For Pipe Frame JB-643 series.