1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Metal Joint Set For Pipe Frames (Set Product), NSJ-12 Series (Part Number)

METAL JOINTS

Metal Joint Set For Pipe Frames (Set Product), NSJ-12 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 634.88/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • The product in the image is representative only.

Product Description

A flexible metal joint that can be easily assembled or disassembled. Fastened using nuts and bolts.
[Features]
· Includes a cross recessed head that enables you to check positioning markings
· Supports rivet fastening to pipes and joints
· Includes notches for quickly and easily checking the positioning for pipe insertion

Part Number
NSJ-12N
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 634.88

METAL JOINTS 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Mounting Method Clamp Type Bolt Fastening Surface Treatment Nickel Plating Type Metal Joint
Joint Type Middle Material Steel Applicable Pipe Dia.(φ),(Squre) 27.5
Operating Environment Standard Accessory NS-6N: 4 pcs, NS-14N: 2 pcs, bolts/nuts: 4 pcs

Please check the type/dimensions/specifications of the part NSJ-12N in the Metal Joint Set For Pipe Frames (Set Product), NSJ-12 Series series.