1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Plastic Joint For Pipe Frames, PJ-900B (Part Number)

PLASTIC JOINTS

Plastic Joint For Pipe Frames, PJ-900B
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 83.72/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A non-corroding plastic joint that can be used for plumbing or even outdoors.
[Features]
· Can be fastened to pipes using dedicated adhesive.
· "Flat" joint feature allows easy and accurate assembly.

Part Number
PJ-900B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 83.72

PLASTIC JOINTS 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Mounting Method Hooking Patching closure Type Plastic Joint Joint Type Middle
Material Nylon Applicable Pipe Dia.(φ),(Squre) 27.5 Intermediate Joint Type Parallel
Operating Environment Standard Color Royal Blue

Please check the type/dimensions/specifications of the part PJ-900B in the Plastic Joint For Pipe Frames, PJ-900B series.