(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Compact Cylinder, Standard Type, Double Single, Single Rod CQS Series that allows 2-way basic mounting.
[Features]
· Ideal for machine designs with small space requirements.
· Square body shape that gives you flexibility for designing machines.
· Auto switch mounting direction allows for flexible design requirements.
· Non-rotating rod with high non-rotating accuracy.
Model Number Notation
Tube Internal Diameter (mm) | 12 | 16 | 20 | 25 |
---|---|---|---|---|
Operating method | Single acting, single rod | |||
Applicable fluids | Air | |||
Lubrication | Not required (non-lube) | |||
Proof pressure | 1.5 MPa | |||
Maximum operating pressure | 1.0 MPa | |||
Minimum operating pressure | 0.25 MPa | 0.18 MPa | ||
Ambient and working fluid temperature | Without auto switch: -10°C to 70°C (No freezing) | |||
With auto switch: -10°C to 60°C (No freezing) | ||||
Cushioning | None | |||
Rod-end thread | Female thread | |||
Stroke length tolerance | +1.0 mm 0 | |||
Operating piston speed | 50 to 500 mm/s | |||
Allowable kinetic energy J | 0.022 | 0.038 | 0.055 | 0.09 |
(N)
Operating method | Bore size (mm) | Rod diameter (mm) | Operating Direction | Piston area (mm2) | Operating pressure (MPa) | Retracted side | Extended side | ||
---|---|---|---|---|---|---|---|---|---|
0.3 | 0.5 | 0.7 | |||||||
Spring return | 12 | 6 | IN | - | 20 | 43 | 65 | 14 | 4 |
OUT | 113 | ||||||||
16 | 8 | IN | - | 45 | 86 | 126 | 15 | 6 | |
OUT | 201 | ||||||||
20 | 10 | IN | - | 78 | 141 | 204 | 15 | 6 | |
OUT | 314 | ||||||||
25 | 12 | IN | - | 126 | 224 | 323 | 21 | 11 | |
OUT | 491 | ||||||||
Spring extend | 12 | 6 | IN | 84.8 | 14 | 31 | 48 | 10 | 3 |
OUT | - | ||||||||
16 | 8 | IN | 151 | 24 | 54 | 85 | 19 | 4 | |
OUT | - | ||||||||
20 | 10 | IN | 236 | 44 | 91 | 138 | 27 | 5 | |
OUT | - | ||||||||
25 | 12 | IN | 378 | 84 | 160 | 235 | 29 | 10 | |
OUT | - |
(g)
Weight List / Without Auto Switch, Spring Return (Spring Extend)
(g)
Weight List / With Auto Switch (Built-In Magnet), Spring Return (Spring Extend)
(g)
Additional Weight List
With auto switch (built-in magnet), single acting spring extend type: ø12 (12‑mm bore size) / ø16 (16‑mm bore size)
With auto switch (built-in magnet), single acting spring extend type: ø20 (20‑mm bore size) / ø25 (25‑mm bore size)
Number | Part name | Material | Note |
---|---|---|---|
1 | Cylinder tube | Aluminum Alloy | Hard Anodize |
2 | Collar | Aluminum Alloy | Anodized |
3 | Piston | Aluminum Alloy | Single acting, spring return |
Stainless steel | Single acting, spring extend | ||
4 | Piston rod | Stainless steel | - |
5 | Retaining Ring | Carbon tool steel | Phosphate coated |
6 | Retaining Ring | Carbon tool steel | Nickel plating |
7 | Rod-end nut | Carbon steel | Zinc chromate |
8 | Spacer for switch type | Aluminum Alloy | Chromate |
9 | Return spring | Piano wire | Zinc chromate |
10 | Plug with fixed orifice | Alloy steel | Nickel plating |
11 | Magnet | - | - |
12 | Centering location ring | Aluminum Alloy | Anodized |
13 | Rod Gasket | NBR | - |
14 | Piston Gasket | NBR | - |
15 | Tube gasket | NBR | - |
Standard type (through-hole / both ends tapped common): ø12 (12‑mm bore size) dimensional drawing
(Unit: mm)
Standard type (through-hole / both ends tapped common): ø16 (16‑mm bore size) dimensional drawing
Standard type (through-hole / both ends tapped common): ø20/ø25 (20/25‑mm bore size) dimensional drawing
Bore size (mm) | Stroke range (mm) | Without auto switch | With auto switch | C | D | E | F | H | I | K | L | M | N | OA | OB | RA | RB | T | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
A | B | A | B | |||||||||||||||||||||
5ST | 10ST | 5ST | 10ST | 5ST | 10ST | 5ST | 10ST | |||||||||||||||||
12 | 5, 10 | 25.5 | 30.5 | 22 | 27 | 30.5 | 35.5 | 27 | 32 | 6 | 6 | 25 | 5 | M3 × 0.5 | 32 | 5 | 3.5 | 15.5 | 3.5 | M4 × 0.7 | 6.5 | 7 | 4 | 0.5 |
16 | 25.5 | 30.5 | 22 | 27 | 30.5 | 35.5 | 27 | 32 | 8 | 8 | 29 | 5 | M4 × 0.7 | 38 | 6 | 3.5 | 20 | 3.5 | M4 × 0.7 | 6.5 | 7 | 4 | 0.5 | |
20 | 29 | 34 | 24.5 | 29.5 | 39 | 44 | 34.5 | 39.5 | 7 | 10 | 36 | 5.5 | M5 × 0.8 | 47 | 8 | 4.5 | 25.5 | 5.4 | M6 × 1.0 | 9 | 10 | 7 | 1 | |
25 | 32.5 | 37.5 | 27.5 | 32.5 | 42.5 | 47.5 | 37.5 | 42.5 | 12 | 12 | 40 | 5.5 | M6 × 1.0 | 52 | 10 | 5 | 28 | 5.4 | M6 × 1.0 | 9 | 10 | 7 | 1 |
Note) For the following bore/stroke sizes, the through-hole is threaded: Standard type: ø12 (12‑mm bore size), ø16 (16‑mm bore size) 5 stroke.
Standard type: ø20 (20‑mm bore size), ø25 (25‑mm bore size) 5 and 10 stroke.
With auto switch and built-in magnet: ø20 (20‑mm bore size) 5 stroke.
Part Number |
---|
CDQSB12-5SM-M9BVL |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Cylinder Operation Method | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Operating Pressure (MPa) | Specifications | Body Options | Auto Switches | Lead Wire | The number of the switches | Type of Mount Support | Rod Tip Shape | Custom-made Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,295.20 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | Single Acting (Extruded) | 12 | 5 | 0.25 to 1.0 | Built-in magnet | - | M9BV | 3 | 2 | Through-Hole / Both Ends Tapped Common (Standard) | Male rod end | None |
Loading...
Rod Operation Method | Single Rods | Main Body Shape | Plate Cylinder | Additional Function | High rigidity / high precision high class guide |
---|---|---|---|---|---|
Environment, Applications | Standard | Cushion | None |
Please check the type/dimensions/specifications of the part CDQSB12-5SM-M9BVL in the Compact Cylinder, Standard Type, Single Acting, Single Rod CQS Series series.
Part Number |
---|
CDQSB12-10S-A90S |
CDQSB12-10S-A90V |
CDQSB12-10S-A90VL |
CDQSB12-5SM-M9BVLS |
CDQSB12-5SM-M9BVS |
CDQSB12-5SM-M9NV |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Cylinder Operation Method | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Operating Pressure (MPa) | Specifications | Body Options | Auto Switches | Lead Wire | The number of the switches | Type of Mount Support | Rod Tip Shape | Custom-made Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,576.80 | 1 Piece(s) | Same day | Single Acting (Extruded) | 12 | 10 | 0.25 to 1.0 | Built-in magnet | - | A90 | 0.5 | 1 | Through-Hole / Both Ends Tapped Common (Standard) | Female rod end | None | ||
฿ 2,139.60 | 1 Piece(s) | Same day | Single Acting (Extruded) | 12 | 10 | 0.25 to 1.0 | Built-in magnet | - | A90V | 0.5 | 2 | Through-Hole / Both Ends Tapped Common (Standard) | Female rod end | None | ||
฿ 1,560.80 | 1 Piece(s) | 55 Day(s) | Single Acting (Extruded) | 12 | 10 | 0.25 to 1.0 | Built-in magnet | - | A90V | 3 | 2 | Through-Hole / Both Ends Tapped Common (Standard) | Female rod end | None | ||
฿ 1,524.00 | 1 Piece(s) | 55 Day(s) | Single Acting (Extruded) | 12 | 5 | 0.25 to 1.0 | Built-in magnet | - | M9BV | 3 | 1 | Through-Hole / Both Ends Tapped Common (Standard) | Male rod end | None | ||
฿ 1,450.40 | 1 Piece(s) | 55 Day(s) | Single Acting (Extruded) | 12 | 5 | 0.25 to 1.0 | Built-in magnet | - | M9BV | 0.5 | 1 | Through-Hole / Both Ends Tapped Common (Standard) | Male rod end | None | ||
฿ 2,148.00 | 1 Piece(s) | 55 Day(s) | Single Acting (Extruded) | 12 | 5 | 0.25 to 1.0 | Built-in magnet | - | M9NV | 0.5 | 2 | Through-Hole / Both Ends Tapped Common (Standard) | Male rod end | None |
How can we improve?
How can we improve?