1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Compact Cylinder, Standard Type, Single Acting, Single Rod CQS Series

Compact Cylinder, Standard Type, Single Acting, Single Rod CQS Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 624.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • See catalog for specification details.
  • Product pictures are representations. CAD data is not supported for some model numbers.

Product Description

Compact Cylinder, Standard Type, Double Single, Single Rod CQS Series that allows 2-way basic mounting.
[Features]
· Ideal for machine designs with small space requirements.
· Square body shape that gives you flexibility for designing machines.
· Auto switch mounting direction allows for flexible design requirements.
· Non-rotating rod with high non-rotating accuracy.

Compact Cylinder, Standard Type, Single Acting, Single Rod CQS Series Specifications

Model Number Notation

Model Number Notation

Model Number Notation

Standard specification

Tube Internal Diameter (mm)12162025
Operating methodSingle acting, single rod
Applicable fluidsAir
LubricationNot required (non-lube)
Proof pressure1.5 MPa
Maximum operating pressure1.0 MPa
Minimum operating pressure0.25 MPa0.18 MPa
Ambient and working fluid temperatureWithout auto switch: -10°C to 70°C (No freezing)
With auto switch: -10°C to 60°C (No freezing)
CushioningNone
Rod-end threadFemale thread
Stroke length tolerance+1.0 mm
0
Operating piston speed50 to 500 mm/s
Allowable kinetic energy J0.0220.0380.0550.09

Theoretical Output List

 

(N)

 

Operating methodBore size
(mm)
Rod diameter
(mm)
Operating DirectionPiston area
(mm2)
Operating pressure (MPa)Retracted sideExtended side
0.30.50.7
Spring return126IN-204365144
OUT113
168IN-4586126156
OUT201
2010IN-78141204156
OUT314
2512IN-1262243232111
OUT491
Spring extend126IN84.8143148103
OUT-
168IN151245485194
OUT-
2010IN2364491138275
OUT-
2512IN378841602352910
OUT-

Weight List / Without Auto Switch, Spring Return (Spring Extend)

 

(g)

 

Weight List / Without Auto Switch, Spring Return (Spring Extend)

Weight List / Without Auto Switch, Spring Return (Spring Extend)

  • *(): Denotes the values of spring extend.

Weight List / With Auto Switch (Built-In Magnet), Spring Return (Spring Extend)

 

(g)

 

Weight List / With Auto Switch (Built-In Magnet), Spring Return (Spring Extend)

Weight List / With Auto Switch (Built-In Magnet), Spring Return (Spring Extend)

  • *(): Denotes the values of spring extend.

Additional Weight List

 

(g)

 

Additional Weight List

Additional Weight List

Structural drawing examples

With auto switch (built-in magnet), single acting spring extend type: ø12 (12‑mm bore size) / ø16 (16‑mm bore size)

With auto switch (built-in magnet), single acting spring extend type: ø12 (12‑mm bore size) / ø16 (16‑mm bore size)

With auto switch (built-in magnet), single acting spring extend type: ø20 (20‑mm bore size) / ø25 (25‑mm bore size)

With auto switch (built-in magnet), single acting spring extend type: ø20 (20‑mm bore size) / ø25 (25‑mm bore size)

Component Parts

NumberPart nameMaterialNote
1Cylinder tubeAluminum AlloyHard Anodize
2CollarAluminum AlloyAnodized
3PistonAluminum AlloySingle acting, spring return
Stainless steelSingle acting, spring extend
4Piston rodStainless steel-
5Retaining RingCarbon tool steelPhosphate coated
6Retaining RingCarbon tool steelNickel plating
7Rod-end nutCarbon steelZinc chromate
8Spacer for switch typeAluminum AlloyChromate
9Return springPiano wireZinc chromate
10Plug with fixed orificeAlloy steelNickel plating
11Magnet--
12Centering location ringAluminum AlloyAnodized
13Rod GasketNBR-
14Piston GasketNBR-
15Tube gasketNBR-

Compact Cylinder, Standard Type, Single Acting, Single Rod CQS Series Dimensions

Standard type (through-hole / both ends tapped common): ø12 (12‑mm bore size) dimensional drawing

Standard type (through-hole / both ends tapped common): ø12 (12‑mm bore size) dimensional drawing

 

(Unit: mm)

 

Standard type (through-hole / both ends tapped common): ø16 (16‑mm bore size) dimensional drawing

Standard type (through-hole / both ends tapped common): ø16 (16‑mm bore size) dimensional drawing

Standard type (through-hole / both ends tapped common): ø20/ø25 (20/25‑mm bore size) dimensional drawing

Standard type (through-hole / both ends tapped common): ø20/ø25 (20/25‑mm bore size) dimensional drawing

 

Bore size
(mm)
Stroke range
(mm)
Without auto switchWith auto switchCDEFHIKLMNOAOBRARBT
ABAB
5ST10ST5ST10ST5ST10ST5ST10ST
125, 1025.530.5222730.535.5273266255M3 × 0.53253.515.53.5M4 × 0.76.5740.5
1625.530.5222730.535.5273288295M4 × 0.73863.5203.5M4 × 0.76.5740.5
20293424.529.5394434.539.5710365.5M5 × 0.84784.525.55.4M6 × 1.091071
2532.537.527.532.542.547.537.542.51212405.5M6 × 1.052105285.4M6 × 1.091071

Note) For the following bore/stroke sizes, the through-hole is threaded: Standard type: ø12 (12‑mm bore size), ø16 (16‑mm bore size) 5 stroke.
Standard type: ø20 (20‑mm bore size), ø25 (25‑mm bore size) 5 and 10 stroke.
With auto switch and built-in magnet: ø20 (20‑mm bore size) 5 stroke.

Part Number
CDQSB12-5SSALE
CDQSB12-5S-A90VLS
CDQSB12-5S-A90VS
CDQSB12-5S-A93VLS
CDQSB12-5S-A93VS
CDQSB12-5S-A96VLS
CDQSB12-5S-A96VS
CDQSB12-5S-F8B
CDQSB12-5S-F8BL
CDQSB12-5S-M9BV
CDQSB12-5S-M9BVL
CDQSB12-5S-M9BVLS
CDQSB12-5S-M9BVS
CDQSB12-5S-M9NV
CDQSB12-5S-M9NVL
CDQSB12-5S-M9NVLS
CDQSB12-5S-M9NVS
CDQSB12-5S-M9PV
CDQSB12-5SF
CDQSB12-5SF-M9NVS
CDQSB12-5SM
CDQSB12-5SM-A90VLS
CDQSB12-5SM-A90VS
CDQSB12-5SM-A93VLS
CDQSB12-5SM-A93VS
CDQSB12-5SM-M9BV
CDQSB12-5SM-M9BVL
CDQSB12-5SM-M9BVLS
CDQSB12-5SM-M9BVS
CDQSB12-5SM-M9NV
CDQSB12-5SM-M9NVL
CDQSB12-5SM-M9NVS
CDQSB12-5T
CDQSB12-5T-A90VLS
CDQSB12-5T-A90VS
CDQSB12-5T-A93VLS
CDQSB12-5T-A93VS
CDQSB12-5T-A96VLS
CDQSB12-5T-A96VS
CDQSB12-5T-M9BV
CDQSB12-5T-M9BVL
CDQSB12-5T-M9BVLS
CDQSB12-5T-M9BVS
CDQSB12-5T-M9BVSDPC
CDQSB12-5T-M9NV
CDQSB12-5T-M9NVL
CDQSB12-5T-M9NVLS
CDQSB12-5T-M9NVMS
CDQSB12-5T-M9NVS
CDQSB12-5T-M9NVS-X271
CDQSB12-5T-XC6
CDQSB12-5TM
CDQSB12-5TM-A90VS
CDQSB12-5TM-A93VLS
CDQSB12-5TM-A93VS
CDQSB12-5TM-M9BV
CDQSB12-5TM-M9BVL
CDQSB12-5TM-M9BVLS
CDQSB12-5TM-M9BVS
CDQSB12-5TM-M9BVZ
CDQSB12-5TM-M9NVL
CDQSB12-5TM-M9NVM
CDQSB12-5TM-M9NVMS
CDQSB12-5TM-M9NVS
CDQSB12-8TM
CDQSB12-10S
CDQSB12-10S-A90
CDQSB12-10S-A90L
CDQSB12-10S-A90S
CDQSB12-10S-A90V
CDQSB12-10S-A90VL
CDQSB12-10S-A93
CDQSB12-10S-A93L
CDQSB12-10S-A93LS
CDQSB12-10S-A93S
CDQSB12-10S-A93V
CDQSB12-10S-A93VL
CDQSB12-10S-A93VLS
CDQSB12-10S-A93VS
CDQSB12-10S-A96
CDQSB12-10S-A96L
CDQSB12-10S-A96V
CDQSB12-10S-A96VL
CDQSB12-10S-F8BLS
CDQSB12-10S-M9BAV
CDQSB12-10S-M9BV
CDQSB12-10S-M9BVL
CDQSB12-10S-M9BVLS
CDQSB12-10S-M9BVM
CDQSB12-10S-M9BVS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCylinder Operation Method Cylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Operating Pressure
(MPa)
Specifications Body Options Auto Switches Lead Wire The number of the switches Type of Mount Support Rod Tip Shape Custom-made Specifications

฿ 716.00

฿ 671.25

AIR CYLINDER 1 Piece(s) Same day Single Acting (Extruded)1250.25 to 1.0Built-in magnet-Without switch--Through-Hole / Both Ends Tapped Common (Standard)Female rod endNone

฿ 1,636.80

COMPACT CYLINDER 1 Piece(s) Same day Single Acting (Extruded)1250.25 to 1.0Built-in magnet-A90V31Through-Hole / Both Ends Tapped Common (Standard)Female rod endNone

฿ 1,524.00

COMPACT CYLINDER 1 Piece(s) Same day Single Acting (Extruded)1250.25 to 1.0Built-in magnet-A90V0.51Through-Hole / Both Ends Tapped Common (Standard)Female rod endNone

฿ 1,230.40

AIR CYLINDER 1 Piece(s) 3 Day(s) Single Acting (Extruded)1250.25 to 1.0Built-in magnet-A93V31Through-Hole / Both Ends Tapped Common (Standard)Female rod endNone

฿ 1,749.60

AIR CYLINDER 1 Piece(s) Same day Single Acting (Extruded)1250.25 to 1.0Built-in magnet-A93V0.51Through-Hole / Both Ends Tapped Common (Standard)Female rod endNone

฿ 1,248.80

COMPACT CYLINDER 1 Piece(s) 55 Day(s) Single Acting (Extruded)1250.25 to 1.0Built-in magnet-A96V31Through-Hole / Both Ends Tapped Common (Standard)Female rod endNone

฿ 1,175.20

SMC AIR CYLINDER 1 Piece(s) 55 Day(s) Single Acting (Extruded)1250.25 to 1.0Built-in magnet-A96V0.51Through-Hole / Both Ends Tapped Common (Standard)Female rod endNone

฿ 2,706.00

AIR CYLINDER 1 Piece(s) Same day Single Acting (Extruded)1250.25 to 1.0Built-in magnet-F8B0.52Through-Hole / Both Ends Tapped Common (Standard)Female rod endNone

฿ 3,631.65

SMC AIR CYLINDER 1 Piece(s) 20 Day(s) Single Acting (Extruded)1250.25 to 1.0Built-in magnet-F8B32Through-Hole / Both Ends Tapped Common (Standard)Female rod endNone

฿ 3,212.40

AIR CYLINDER 1 Piece(s) Same day Single Acting (Extruded)1250.25 to 1.0Built-in magnet-M9BV0.52Through-Hole / Both Ends Tapped Common (Standard)Female rod endNone

฿ 3,438.00

AIR CYLINDER 1 Piece(s) Same day Single Acting (Extruded)1250.25 to 1.0Built-in magnet-M9BV32Through-Hole / Both Ends Tapped Common (Standard)Female rod endNone

฿ 2,256.00

AIR CYLINDER 1 Piece(s) Same day Single Acting (Extruded)1250.25 to 1.0Built-in magnet-M9BV31Through-Hole / Both Ends Tapped Common (Standard)Female rod endNone

฿ 2,143.20

AIR CYLINDER 1 Piece(s) Same day Single Acting (Extruded)1250.25 to 1.0Built-in magnet-M9BV0.51Through-Hole / Both Ends Tapped Common (Standard)Female rod endNone

฿ 3,212.40

AIR CYLINDER 1 Piece(s) Same day Single Acting (Extruded)1250.25 to 1.0Built-in magnet-M9NV0.52Through-Hole / Both Ends Tapped Common (Standard)Female rod endNone

฿ 3,438.00

AIR CYLINDER 1 Piece(s) Same day Single Acting (Extruded)1250.25 to 1.0Built-in magnet-M9NV32Through-Hole / Both Ends Tapped Common (Standard)Female rod endNone

฿ 2,256.00

AIR CYLINDER 1 Piece(s) Same day Single Acting (Extruded)1250.25 to 1.0Built-in magnet-M9NV31Through-Hole / Both Ends Tapped Common (Standard)Female rod endNone

฿ 2,143.20

AIR CYLINDER 1 Piece(s) Same day Single Acting (Extruded)1250.25 to 1.0Built-in magnet-M9NV0.51Through-Hole / Both Ends Tapped Common (Standard)Female rod endNone

฿ 2,111.20

SMC AIR CYLINDER 1 Piece(s) 55 Day(s) Single Acting (Extruded)1250.25 to 1.0Built-in magnet-M9PV0.52Through-Hole / Both Ends Tapped Common (Standard)Female rod endNone

฿ 1,401.25

SMC AIR CYLINDER 1 Piece(s) 20 Day(s) Single Acting (Extruded)1250.25 to 1.0Built-in magnetWith boss on head endWithout switch--Through-Hole / Both Ends Tapped Common (Standard)Female rod endNone

฿ 1,413.60

SMC CDQSB TYPE 1 Piece(s) 55 Day(s) Single Acting (Extruded)1250.25 to 1.0Built-in magnetWith boss on head endM9NV0.51Through-Hole / Both Ends Tapped Common (Standard)Female rod endNone

฿ 752.80

AIR CYLINDER 1 Piece(s) 55 Day(s) Single Acting (Extruded)1250.25 to 1.0Built-in magnet-Without switch--Through-Hole / Both Ends Tapped Common (Standard)Male rod endNone

฿ 1,120.00

AIR CYLINDER 1 Piece(s) 55 Day(s) Single Acting (Extruded)1250.25 to 1.0Built-in magnet-A90V31Through-Hole / Both Ends Tapped Common (Standard)Male rod endNone

฿ 1,046.40

SMC CDQSB TYPE 1 Piece(s) 55 Day(s) Single Acting (Extruded)1250.25 to 1.0Built-in magnet-A90V0.51Through-Hole / Both Ends Tapped Common (Standard)Male rod endNone

฿ 1,267.20

AIR CYLINDER 1 Piece(s) 55 Day(s) Single Acting (Extruded)1250.25 to 1.0Built-in magnet-A93V31Through-Hole / Both Ends Tapped Common (Standard)Male rod endNone

฿ 1,193.60

AIR CYLINDER 1 Piece(s) 55 Day(s) Single Acting (Extruded)1250.25 to 1.0Built-in magnet-A93V0.51Through-Hole / Both Ends Tapped Common (Standard)Male rod endNone

฿ 2,148.00

AIR CYLINDER 1 Piece(s) 55 Day(s) Single Acting (Extruded)1250.25 to 1.0Built-in magnet-M9BV0.52Through-Hole / Both Ends Tapped Common (Standard)Male rod endNone

฿ 2,295.20

AIR CYLINDER 1 Piece(s) 55 Day(s) Single Acting (Extruded)1250.25 to 1.0Built-in magnet-M9BV32Through-Hole / Both Ends Tapped Common (Standard)Male rod endNone

฿ 1,524.00

AIR CYLINDER 1 Piece(s) 55 Day(s) Single Acting (Extruded)1250.25 to 1.0Built-in magnet-M9BV31Through-Hole / Both Ends Tapped Common (Standard)Male rod endNone

฿ 1,450.40

AIR CYLINDER 1 Piece(s) 55 Day(s) Single Acting (Extruded)1250.25 to 1.0Built-in magnet-M9BV0.51Through-Hole / Both Ends Tapped Common (Standard)Male rod endNone

฿ 2,148.00

AIR CYLINDER 1 Piece(s) 55 Day(s) Single Acting (Extruded)1250.25 to 1.0Built-in magnet-M9NV0.52Through-Hole / Both Ends Tapped Common (Standard)Male rod endNone

฿ 2,295.20

AIR CYLINDER 1 Piece(s) 55 Day(s) Single Acting (Extruded)1250.25 to 1.0Built-in magnet-M9NV32Through-Hole / Both Ends Tapped Common (Standard)Male rod endNone

฿ 1,450.40

AIR CYLINDER 1 Piece(s) 55 Day(s) Single Acting (Extruded)1250.25 to 1.0Built-in magnet-M9NV0.51Through-Hole / Both Ends Tapped Common (Standard)Male rod endNone

฿ 716.00

AIR CYLINDER 1 Piece(s) 55 Day(s) [Single-Action (Retraction)] Special Single-acting(Retracted by External Force)1250.25 to 1.0Built-in magnet-Without switch--Through-Hole / Both Ends Tapped Common (Standard)Female rod endNone

฿ 1,083.20

SMC AIR CYLINDER 1 Piece(s) 55 Day(s) [Single-Action (Retraction)] Special Single-acting(Retracted by External Force)1250.25 to 1.0Built-in magnet-A90V31Through-Hole / Both Ends Tapped Common (Standard)Female rod endNone

฿ 1,009.60

AIR CYLINDER 1 Piece(s) 55 Day(s) [Single-Action (Retraction)] Special Single-acting(Retracted by External Force)1250.25 to 1.0Built-in magnet-A90V0.51Through-Hole / Both Ends Tapped Common (Standard)Female rod endNone

฿ 1,230.40

AIR CYLINDER 1 Piece(s) 55 Day(s) [Single-Action (Retraction)] Special Single-acting(Retracted by External Force)1250.25 to 1.0Built-in magnet-A93V31Through-Hole / Both Ends Tapped Common (Standard)Female rod endNone

฿ 1,156.80

AIR CYLINDER 1 Piece(s) 55 Day(s) [Single-Action (Retraction)] Special Single-acting(Retracted by External Force)1250.25 to 1.0Built-in magnet-A93V0.51Through-Hole / Both Ends Tapped Common (Standard)Female rod endNone

฿ 1,248.80

AIR CYLINDER 1 Piece(s) 55 Day(s) [Single-Action (Retraction)] Special Single-acting(Retracted by External Force)1250.25 to 1.0Built-in magnet-A96V31Through-Hole / Both Ends Tapped Common (Standard)Female rod endNone

฿ 1,175.20

AIR CYLINDER 1 Piece(s) 55 Day(s) [Single-Action (Retraction)] Special Single-acting(Retracted by External Force)1250.25 to 1.0Built-in magnet-A96V0.51Through-Hole / Both Ends Tapped Common (Standard)Female rod endNone

฿ 2,111.20

AIR CYLINDER 1 Piece(s) 55 Day(s) [Single-Action (Retraction)] Special Single-acting(Retracted by External Force)1250.25 to 1.0Built-in magnet-M9BV0.52Through-Hole / Both Ends Tapped Common (Standard)Female rod endNone

฿ 2,258.40

AIR CYLINDER 1 Piece(s) 55 Day(s) [Single-Action (Retraction)] Special Single-acting(Retracted by External Force)1250.25 to 1.0Built-in magnet-M9BV32Through-Hole / Both Ends Tapped Common (Standard)Female rod endNone

฿ 1,487.20

AIR CYLINDER 1 Piece(s) 55 Day(s) [Single-Action (Retraction)] Special Single-acting(Retracted by External Force)1250.25 to 1.0Built-in magnet-M9BV31Through-Hole / Both Ends Tapped Common (Standard)Female rod endNone

฿ 1,413.60

AIR CYLINDER 1 Piece(s) 55 Day(s) [Single-Action (Retraction)] Special Single-acting(Retracted by External Force)1250.25 to 1.0Built-in magnet-M9BV0.51Through-Hole / Both Ends Tapped Common (Standard)Female rod endNone

฿ 3,066.40

AIR CYLINDER 1 Piece(s) 55 Day(s) [Single-Action (Retraction)] Special Single-acting(Retracted by External Force)1250.25 to 1.0Built-in magnet-M9BV0.5 (M12 4-pin A-cord [normal-key] plug connector)2Through-Hole / Both Ends Tapped Common (Standard)Female rod endNone

฿ 2,111.20

AIR CYLINDER 1 Piece(s) 55 Day(s) [Single-Action (Retraction)] Special Single-acting(Retracted by External Force)1250.25 to 1.0Built-in magnet-M9NV0.52Through-Hole / Both Ends Tapped Common (Standard)Female rod endNone

฿ 2,258.40

AIR CYLINDER 1 Piece(s) 55 Day(s) [Single-Action (Retraction)] Special Single-acting(Retracted by External Force)1250.25 to 1.0Built-in magnet-M9NV32Through-Hole / Both Ends Tapped Common (Standard)Female rod endNone

฿ 1,487.20

AIR CYLINDER 1 Piece(s) 55 Day(s) [Single-Action (Retraction)] Special Single-acting(Retracted by External Force)1250.25 to 1.0Built-in magnet-M9NV31Through-Hole / Both Ends Tapped Common (Standard)Female rod endNone

฿ 1,450.40

AIR CYLINDER 1 Piece(s) 55 Day(s) [Single-Action (Retraction)] Special Single-acting(Retracted by External Force)1250.25 to 1.0Built-in magnet-M9NV11Through-Hole / Both Ends Tapped Common (Standard)Female rod endNone

฿ 1,413.60

AIR CYLINDER 1 Piece(s) 55 Day(s) [Single-Action (Retraction)] Special Single-acting(Retracted by External Force)1250.25 to 1.0Built-in magnet-M9NV0.51Through-Hole / Both Ends Tapped Common (Standard)Female rod endNone

฿ 1,670.40

AIR CYLINDER 1 Piece(s) 55 Day(s) [Single-Action (Retraction)] Special Single-acting(Retracted by External Force)1250.25 to 1.0Built-in magnet-M9NV0.51Through-Hole / Both Ends Tapped Common (Standard)Female rod endFluoroelastomer seals

฿ 1,434.01

SMC AIR CYLINDER 1 Piece(s) 20 Day(s) [Single-Action (Retraction)] Special Single-acting(Retracted by External Force)1250.25 to 1.0Built-in magnet-Without switch--Through-Hole / Both Ends Tapped Common (Standard)Female rod endPiston rod, retaining ring, rod-end nut made of stainless steel

฿ 752.80

AIR CYLINDER 1 Piece(s) 55 Day(s) [Single-Action (Retraction)] Special Single-acting(Retracted by External Force)1250.25 to 1.0Built-in magnet-Without switch--Through-Hole / Both Ends Tapped Common (Standard)Male rod endNone

฿ 1,046.40

AIR CYLINDER 1 Piece(s) 55 Day(s) [Single-Action (Retraction)] Special Single-acting(Retracted by External Force)1250.25 to 1.0Built-in magnet-A90V0.51Through-Hole / Both Ends Tapped Common (Standard)Male rod endNone

฿ 1,267.20

SMC CDQSB TYPE 1 Piece(s) 55 Day(s) [Single-Action (Retraction)] Special Single-acting(Retracted by External Force)1250.25 to 1.0Built-in magnet-A93V31Through-Hole / Both Ends Tapped Common (Standard)Male rod endNone

฿ 1,193.60

AIR CYLINDER 1 Piece(s) 55 Day(s) [Single-Action (Retraction)] Special Single-acting(Retracted by External Force)1250.25 to 1.0Built-in magnet-A93V0.51Through-Hole / Both Ends Tapped Common (Standard)Male rod endNone

฿ 2,148.00

AIR CYLINDER 1 Piece(s) 55 Day(s) [Single-Action (Retraction)] Special Single-acting(Retracted by External Force)1250.25 to 1.0Built-in magnet-M9BV0.52Through-Hole / Both Ends Tapped Common (Standard)Male rod endNone

฿ 2,295.20

AIR CYLINDER 1 Piece(s) 55 Day(s) [Single-Action (Retraction)] Special Single-acting(Retracted by External Force)1250.25 to 1.0Built-in magnet-M9BV32Through-Hole / Both Ends Tapped Common (Standard)Male rod endNone

฿ 1,524.00

AIR CYLINDER 1 Piece(s) 55 Day(s) [Single-Action (Retraction)] Special Single-acting(Retracted by External Force)1250.25 to 1.0Built-in magnet-M9BV31Through-Hole / Both Ends Tapped Common (Standard)Male rod endNone

฿ 1,450.40

AIR CYLINDER 1 Piece(s) 55 Day(s) [Single-Action (Retraction)] Special Single-acting(Retracted by External Force)1250.25 to 1.0Built-in magnet-M9BV0.51Through-Hole / Both Ends Tapped Common (Standard)Male rod endNone

฿ 4,585.35

SMC AIR CYLINDER 1 Piece(s) 25 Day(s) [Single-Action (Retraction)] Special Single-acting(Retracted by External Force)1250.25 to 1.0Built-in magnet-M9BV52Through-Hole / Both Ends Tapped Common (Standard)Male rod endNone

฿ 2,295.20

AIR CYLINDER 1 Piece(s) 55 Day(s) [Single-Action (Retraction)] Special Single-acting(Retracted by External Force)1250.25 to 1.0Built-in magnet-M9NV32Through-Hole / Both Ends Tapped Common (Standard)Male rod endNone

฿ 2,221.60

AIR CYLINDER 1 Piece(s) 55 Day(s) [Single-Action (Retraction)] Special Single-acting(Retracted by External Force)1250.25 to 1.0Built-in magnet-M9NV12Through-Hole / Both Ends Tapped Common (Standard)Male rod endNone

฿ 1,487.20

AIR CYLINDER 1 Piece(s) 55 Day(s) [Single-Action (Retraction)] Special Single-acting(Retracted by External Force)1250.25 to 1.0Built-in magnet-M9NV11Through-Hole / Both Ends Tapped Common (Standard)Male rod endNone

฿ 1,450.40

AIR CYLINDER 1 Piece(s) 55 Day(s) [Single-Action (Retraction)] Special Single-acting(Retracted by External Force)1250.25 to 1.0Built-in magnet-M9NV0.51Through-Hole / Both Ends Tapped Common (Standard)Male rod endNone

฿ 1,718.42

SMC AIR CYLINDER 1 Piece(s) 20 Day(s) [Single-Action (Retraction)] Special Single-acting(Retracted by External Force)1280.25 to 1.0Built-in magnet-Without switch--Through-Hole / Both Ends Tapped Common (Standard)Male rod endNone

฿ 826.40

AIR CYLINDER 1 Piece(s) Same day Single Acting (Extruded)12100.25 to 1.0Built-in magnet-Without switch--Through-Hole / Both Ends Tapped Common (Standard)Female rod endNone

฿ 1,914.00

COMPACT CYLINDER 1 Piece(s) Same day Single Acting (Extruded)12100.25 to 1.0Built-in magnet-A900.52Through-Hole / Both Ends Tapped Common (Standard)Female rod endNone

฿ 1,413.60

SMC AIR CYLINDER 1 Piece(s) 55 Day(s) Single Acting (Extruded)12100.25 to 1.0Built-in magnet-A9032Through-Hole / Both Ends Tapped Common (Standard)Female rod endNone

฿ 1,576.80

COMPACT CYLINDER 1 Piece(s) Same day Single Acting (Extruded)12100.25 to 1.0Built-in magnet-A900.51Through-Hole / Both Ends Tapped Common (Standard)Female rod endNone

฿ 2,139.60

COMPACT CYLINDER 1 Piece(s) Same day Single Acting (Extruded)12100.25 to 1.0Built-in magnet-A90V0.52Through-Hole / Both Ends Tapped Common (Standard)Female rod endNone

฿ 1,560.80

COMPACT CYLINDER 1 Piece(s) 55 Day(s) Single Acting (Extruded)12100.25 to 1.0Built-in magnet-A90V32Through-Hole / Both Ends Tapped Common (Standard)Female rod endNone

฿ 2,365.20

AIR CYLINDER 1 Piece(s) Same day Single Acting (Extruded)12100.25 to 1.0Built-in magnet-A930.52Through-Hole / Both Ends Tapped Common (Standard)Female rod endNone

฿ 2,590.80

AIR CYLINDER 1 Piece(s) Same day Single Acting (Extruded)12100.25 to 1.0Built-in magnet-A9332Through-Hole / Both Ends Tapped Common (Standard)Female rod endNone

฿ 1,915.20

AIR CYLINDER 1 Piece(s) Same day Single Acting (Extruded)12100.25 to 1.0Built-in magnet-A9331Through-Hole / Both Ends Tapped Common (Standard)Female rod endNone

฿ 1,802.40

AIR CYLINDER 1 Piece(s) Same day Single Acting (Extruded)12100.25 to 1.0Built-in magnet-A930.51Through-Hole / Both Ends Tapped Common (Standard)Female rod endNone

฿ 2,590.80

AIR CYLINDER 1 Piece(s) Same day Single Acting (Extruded)12100.25 to 1.0Built-in magnet-A93V0.52Through-Hole / Both Ends Tapped Common (Standard)Female rod endNone

฿ 1,854.40

AIR CYLINDER 1 Piece(s) 3 Day(s) Single Acting (Extruded)12100.25 to 1.0Built-in magnet-A93V32Through-Hole / Both Ends Tapped Common (Standard)Female rod endNone

฿ 1,340.00

AIR CYLINDER 1 Piece(s) 3 Day(s) Single Acting (Extruded)12100.25 to 1.0Built-in magnet-A93V31Through-Hole / Both Ends Tapped Common (Standard)Female rod endNone

฿ 1,915.20

COMPACT CYLINDER 1 Piece(s) Same day Single Acting (Extruded)12100.25 to 1.0Built-in magnet-A93V0.51Through-Hole / Both Ends Tapped Common (Standard)Female rod endNone

฿ 1,597.60

COMPACT CYLINDER 1 Piece(s) 3 Day(s) Single Acting (Extruded)12100.25 to 1.0Built-in magnet-A960.52Through-Hole / Both Ends Tapped Common (Standard)Female rod endNone

฿ 1,744.00

SMC AIR CYLINDER 1 Piece(s) 55 Day(s) Single Acting (Extruded)12100.25 to 1.0Built-in magnet-A9632Through-Hole / Both Ends Tapped Common (Standard)Female rod endNone

฿ 1,744.00

SMC AIR CYLINDER 1 Piece(s) 55 Day(s) Single Acting (Extruded)12100.25 to 1.0Built-in magnet-A96V0.52Through-Hole / Both Ends Tapped Common (Standard)Female rod endNone

฿ 1,891.20

SMC AIR CYLINDER 1 Piece(s) 55 Day(s) Single Acting (Extruded)12100.25 to 1.0Built-in magnet-A96V32Through-Hole / Both Ends Tapped Common (Standard)Female rod endNone

฿ 2,718.67

SMC AIR CYLINDER 1 Piece(s) 25 Day(s) Single Acting (Extruded)12100.25 to 1.0Built-in magnet-F8B31Through-Hole / Both Ends Tapped Common (Standard)Female rod endNone

฿ 2,662.40

COMPACT CYLINDER 1 Piece(s) 3 Day(s) Single Acting (Extruded)12100.25 to 1.0Built-in magnet-M9BAV0.52Through-Hole / Both Ends Tapped Common (Standard)Female rod endNone

฿ 3,378.00

AIR CYLINDER 1 Piece(s) Same day Single Acting (Extruded)12100.25 to 1.0Built-in magnet-M9BV0.52Through-Hole / Both Ends Tapped Common (Standard)Female rod endNone

฿ 3,603.60

AIR CYLINDER 1 Piece(s) Same day Single Acting (Extruded)12100.25 to 1.0Built-in magnet-M9BV32Through-Hole / Both Ends Tapped Common (Standard)Female rod endNone

฿ 2,421.60

AIR CYLINDER 1 Piece(s) Same day Single Acting (Extruded)12100.25 to 1.0Built-in magnet-M9BV31Through-Hole / Both Ends Tapped Common (Standard)Female rod endNone

฿ 4,300.06

SMC AIR CYLINDER 1 Piece(s) 25 Day(s) Single Acting (Extruded)12100.25 to 1.0Built-in magnet-M9BV12Through-Hole / Both Ends Tapped Common (Standard)Female rod endNone

฿ 2,308.80

AIR CYLINDER 1 Piece(s) Same day Single Acting (Extruded)12100.25 to 1.0Built-in magnet-M9BV0.51Through-Hole / Both Ends Tapped Common (Standard)Female rod endNone

Loading...

Basic Information

Rod Operation Method Single Rods Main Body Shape Plate Cylinder Additional Function High rigidity / high precision high class guide
Environment, Applications Standard Cushion None