(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Single-action fitting for air piping that requires lightweight parts.
[Features]
· Employs a rotating lock ring to prevent the tube from breaking due to rotation.
· Employs an O-ring seal for excellent sealing performance.
· Mount the display ring sold separately for easy identification of the piping.
[Applications]
· Optimal for piping in working parts such as for robot piping.
· For machines that need to be lightweight.
Part Number |
---|
4R-00U |
6R-00U |
8R-00U |
10R-00U |
12R-00U |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Applicable Tube O.D.1 (φ) |
---|---|---|---|---|---|---|
฿ 111.48 | ONE TOUCH JOINT | 1 Piece(s) | 12 Day(s) | 4 | ||
฿ 116.90 | ONE TOUCH JOINT | 1 Piece(s) | 10 Day(s) | 6 | ||
฿ 123.10 | ONE TOUCH JOINT | 1 Piece(s) | 10 Day(s) | 8 | ||
฿ 154.06 | ONE TOUCH JOINT | 1 Piece(s) | 10 Day(s) | 10 | ||
฿ 162.97 | ONE TOUCH JOINT | 1 Piece(s) | 10 Day(s) | 12 |
Loading...
Fitting Type | Union with same diameter | Applicable Fluid | Compressed Air (Including Vacuum) | Body Material | Polyacetal |
---|---|---|---|---|---|
Types | Touch Connectors | Union, Equal Dia. | Union | Thread Material | C3604 (Brass) |
Application | Standard/Mini | Seal Material | NBR (Nitrile Rubber) | Operating Temperature(°C) | -5::60 |
How can we improve?
How can we improve?