1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Touch Connector FUJI, Male Branch Tee (Plastic) (8R-01MT)

ONE TOUCH JOINT

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Single-action fitting for air piping that requires lightweight parts.
[Features]
· Employs a rotating lock ring to prevent the tube from breaking due to rotation.
· Employs an O-ring seal for excellent sealing performance.
· Employs a plastic body and is lightweight in comparison to metal types.
· Mount the display ring sold separately for easy identification of the piping.
· Male thread portion is seal processed.
[Applications]
· Optimal for piping in working parts such as for robot piping.
· For machines that need to be lightweight.

Part Number
8R-01MT
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplicable Tube O.D.1
(φ)
Thread Size T

฿ 179.14

ONE TOUCH JOINT 1 Piece(s) 14 Day(s) 8R1/8

Loading...

  1. 1

Basic Information

Fitting Type Screw Mount Branch Applicable Fluid Compressed Air (Including Vacuum) Body Material Polyacetal
Types Touch Connectors Thread Material C3604 (Brass) Screw Mounting, Multipoint Male Branch Tee
Application Standard/Mini Seal Material NBR (Nitrile Rubber) Operating Temperature(°C) -5::60