1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Touch Connector FUJI Triple Banjo (Resin) (6R-02D3)

ONE TOUCH JOINT

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features] Lightweight
· Separately sold display ring can be mounted
Attaching a display ring enables pipes between equipment to be distinguished more easily
· Rotation lock ring type
Prevents tubes from turning (rotating) out
· Threaded part has been sealed (rounded)
Threaded part has a seal for piping as-is
· Flexibly usable screw top
Elbow or branch-tee bodies and screw part can rotate relative to each other
*Not rotary type.

Part Number
6R-02D3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplicable Tube O.D.1
(φ)
Thread Size T Number of Branches
(piece)

฿ 618.11

ONE TOUCH JOINT 1 Piece(s) 8 Day(s) 6R1/46

Loading...

  1. 1

Basic Information

Fitting Type Screw Mount Branch Applicable Fluid Compressed Air (Including Vacuum) Body Material Polyacetal
Types Touch Connectors Thread Material C3604 (Brass) Screw Mounting, Multipoint Triple Banjo
Application Standard/Mini Seal Material NBR (Nitrile Rubber) Operating Temperature(°C) -5::60

Please check the type/dimensions/specifications of the part 6R-02D3 in the Touch Connector FUJI Triple Banjo (Resin) series.

Products with similar specification

Part Number
10R-02S3
10R-03D3
10R-03S1D2
6R-02S1D2
6R-02S2D1
6R-02S3
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipApplicable Tube O.D.1
(φ)
Thread Size T Number of Branches
(piece)

฿ 561.68

1 Piece(s) 8 Day(s) 10R1/43

฿ 747.41

1 Piece(s) 8 Day(s) 10R3/86

฿ 700.52

1 Piece(s) 8 Day(s) 10R3/85

฿ 585.38

1 Piece(s) 8 Day(s) 6R1/45

฿ 543.33

1 Piece(s) 8 Day(s) 6R1/44

฿ 486.58

1 Piece(s) 8 Day(s) 6R1/43