(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The tooth profile of a GT pulley is made up of involute curves and designed so that the amount of backlash when engaging with a GT belt is minimized.
A backlash-less pulley has a tooth profile in which the theoretical backlash is minimized to the greatest degree possible to achieve even more precise positioning.
[Material]
[Surface treatment]
White alumite
[Accessory: Set screw]
SUS304
Note: Materials and accessories may be changed to equivalent alternatives.
[Belt type (width dimension)]
GT2BLP040 (4 mm)
GT2BLP060 (6 mm)
GT2BLP090 (9 mm)
[Pulley shape]
A-shape (no boss), B-shape (with boss)
[Shaft-hole shape]
Round hole, round hole + tap, keyway (new JIS) + tap, one-side counterbored (one-end stepped), both-sides counterbored (both-ends stepped), one-side 2-step counterbored (one-end 2-step stepped)
In the case of a round hole shaft-hole shape, fastening with a MechaLock (power lock) is also possible.
Part Number |
---|
GPA20GT2BLP060-A-H[4,4.5,5,6] |
GPA24GT2BLP090-A-H[5,6,6.35,7,8] |
GPA25GT2BLP090-A-H[5,6,6.35,7,8] |
GPA26GT2BLP040-A-H[5,6,6.35,7,8] |
GPA26GT2BLP040-B-H[5,6,6.35,7,8] |
GPA32GT2BLP060-B-H[5,6,6.35,7,8,9] |
GPA32GT2BLP090-A-P[5,6,6.35,7,8,9,10] |
GPA36GT2BLP040-B-P[6,6.35,7,8] |
GPA40GT2BLP040-A-P[6,6.35,7,8,9,10,11,12] |
GPA50GT2BLP090-A-H[8,9,10,11,12,13,14,15,16,17,18,19,20,21,22,23] |
GPA60GT2BLP060-B-P[8,9,10,11,12,13,14,15,16,17,18,19,20,21,22] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Belt Width Used (mm) (mm) | Number of Teeth (T) | Pulley Shape | Shaft hole specifications |
---|---|---|---|---|---|---|---|---|---|
- | TIMING PULLEY TYPE-2GT | 1 Piece(s) | 14 Day(s) | 6 | 20 | Shape A | Shaft hole H (round hole) | ||
- | TIMING PULLEY TYPE-2GT | 1 Piece(s) | 14 Day(s) | 9 | 24 | Shape A | Shaft hole H (round hole) | ||
- | TIMING PULLEY TYPE-2GT | 1 Piece(s) | 14 Day(s) | 9 | 25 | Shape A | Shaft hole H (round hole) | ||
- | TIMING PULLEY TYPE-2GT | 1 Piece(s) | 14 Day(s) | 4 | 26 | Shape A | Shaft hole H (round hole) | ||
- | TIMING PULLEY TYPE-2GT | 1 Piece(s) | 14 Day(s) | 4 | 26 | Shape B | Shaft hole H (round hole) | ||
- | TIMING PULLEY TYPE-2GT | 1 Piece(s) | 14 Day(s) | 6 | 32 | Shape B | Shaft hole H (round hole) | ||
- | TIMING PULLEY TYPE-2GT | 1 Piece(s) | 18 Day(s) | 9 | 32 | Shape A | Shaft hole P (round hole + tap) | ||
- | TIMING PULLEY TYPE-2GT | 1 Piece(s) | 14 Day(s) | 4 | 36 | Shape B | Shaft hole P (round hole + tap) | ||
- | TIMING PULLEY TYPE-2GT | 1 Piece(s) | 14 Day(s) | 4 | 40 | Shape A | Shaft hole P (round hole + tap) | ||
- | TIMING PULLEY TYPE-2GT | 1 Piece(s) | 14 Day(s) | 9 | 50 | Shape A | Shaft hole H (round hole) | ||
- | TIMING PULLEY TYPE-2GT | 1 Piece(s) | 14 Day(s) | 6 | 60 | Shape B | Shaft hole P (round hole + tap) |
Loading...
Type | Timing pulley | Belt Series | 2GT | Material | Aluminum Alloy |
---|---|---|---|---|---|
Surface Treatment | Clear Anodize | Pulley/Idler | Pulley (No Bearing) |
How can we improve?
How can we improve?