(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Made of iron with a bright chromate plating. Includes a white sponge. Used as a bolt for securely fixing corrugated sheet, galvanized iron sheet, etc., to pipes.
Part Number |
---|
4979874001580 |
4979874001597 |
4979874001603 |
4979874001610 |
4979874001627 |
4979874001634 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Length | Size | JAN code | Number of pieces (pcs.) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 156.22 | HANGING PIPING HARDWARE | 5 Pack(s) | 10 Pieces Per Package | 7 Day(s) | 58 | Medium | 4979874001580 | 10 | ||
฿ 167.63 | HANGING PIPING HARDWARE | 5 Pack(s) | 10 Pieces Per Package | 7 Day(s) | 64 | Medium | 4979874001597 | 10 | ||
฿ 181.79 | HANGING PIPING HARDWARE | 5 Pack(s) | 10 Pieces Per Package | 7 Day(s) | 72 | Medium | 4979874001603 | 10 | ||
฿ 194.33 | HANGING PIPING HARDWARE | 5 Pack(s) | 10 Pieces Per Package | 7 Day(s) | 80 | Medium | 4979874001610 | 10 | ||
฿ 742.90 | HANGING PIPING HARDWARE | 2 Pack(s) | 50 Pieces Per Package | 7 Day(s) | 58 | Large | 4979874001627 | 50 | ||
฿ 809.01 | HANGING PIPING HARDWARE | 2 Pack(s) | 50 Pieces Per Package | 7 Day(s) | 64 | Large | 4979874001634 | 50 |
Loading...
Type | Screw for corrugated sheet | Screw Nominal (inch) | 1/4 | Material | Iron |
---|---|---|---|---|---|
Surface Treatment | Bright Chromate Plating | Mounting Hole Shape | No |
How can we improve?
How can we improve?