1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Socket Head Cap Screws SNSL【1-5 Pieces Per Package】 (Part Number)

Socket Head Cap Screws SNSL
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 92.73/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • The product shown in the image is a representative image only. See product standards for details.

Product Description

● Greater corrosion resistance than SUS304 against chemicals and salt water environments, etc.
● Non-magnetic.
● SUS316L is a stainless steel made by adding Mo to SUS304, providing it with high pitting corrosion and oxidation resistance. Thanks to its reduced carbon, it also has high intergranular corrosion resistance.
● High strength even under high temperatures thanks its Mo content.

 
Part Number
SNSL-M3X5
SNSL-M3X5-VA
SNSL-M3X6
SNSL-M3X6-VA
SNSL-M3X8
SNSL-M3X8-VA
SNSL-M3X10
SNSL-M3X10-VA
SNSL-M3X12
SNSL-M3X12-VA
SNSL-M3X16
SNSL-M3X16-VA
SNSL-M4X5
SNSL-M4X5-VA
SNSL-M4X6
SNSL-M4X6-VA
SNSL-M4X8
SNSL-M4X8-VA
SNSL-M4X10
SNSL-M4X10-VA
SNSL-M4X12
SNSL-M4X12-VA
SNSL-M4X16
SNSL-M4X16-VA
SNSL-M4X20
SNSL-M4X20-VA
SNSL-M4X25
SNSL-M4X25-VA
SNSL-M5X6
SNSL-M5X6-VA
SNSL-M5X8
SNSL-M5X8-VA
SNSL-M5X10
SNSL-M5X10-VA
SNSL-M5X12
SNSL-M5X12-VA
SNSL-M5X16
SNSL-M5X16-VA
SNSL-M5X20
SNSL-M5X20-VA
SNSL-M5X25
SNSL-M5X25-VA
SNSL-M6X8
SNSL-M6X8-VA
SNSL-M6X10
SNSL-M6X10-VA
SNSL-M6X12
SNSL-M6X12-VA
SNSL-M6X16
SNSL-M6X16-VA
SNSL-M6X20
SNSL-M6X20-VA
SNSL-M6X25
SNSL-M6X25-VA
SNSL-M6X30
SNSL-M6X30-VA
SNSL-M8X12
SNSL-M8X12-VA
SNSL-M8X16
SNSL-M8X16-VA
SNSL-M8X20
SNSL-M8X20-VA
SNSL-M8X25
SNSL-M8X25-VA
SNSL-M8X30
SNSL-M8X30-VA
SNSL-M8X35
SNSL-M8X35-VA
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipNominal of Thread (M) Length L (mm) Pitch
(mm)
Sales Unit

฿ 240.31

NBK SCREWS 1 Pack(s)

5 Pieces Per Package

8 Day(s) 350.5Box/package

฿ 92.73

NBK SCREWS 1 Piece(s) 8 Day(s) 350.5Low Quantity (can be purchased from one)

฿ 240.31

NBK SCREWS 1 Pack(s)

5 Pieces Per Package

8 Day(s) 360.5Box/package

฿ 92.73

NBK SCREWS 1 Piece(s) 8 Day(s) 360.5Low Quantity (can be purchased from one)

฿ 169.50

NBK SCREWS 1 Pack(s)

5 Pieces Per Package

8 Day(s) 380.5Box/package

฿ 92.73

NBK SCREWS 1 Piece(s) 8 Day(s) 380.5Low Quantity (can be purchased from one)

฿ 240.31

NBK SCREWS 1 Pack(s)

5 Pieces Per Package

6 Day(s) 3100.5Box/package

฿ 92.73

NBK SCREWS 1 Piece(s) 8 Day(s) 3100.5Low Quantity (can be purchased from one)

฿ 182.69

NBK SCREWS 1 Pack(s)

5 Pieces Per Package

8 Day(s) 3120.5Box/package

฿ 101.82

NBK SCREWS 1 Piece(s) 8 Day(s) 3120.5Low Quantity (can be purchased from one)

฿ 280.98

NBK SCREWS 1 Pack(s)

5 Pieces Per Package

8 Day(s) 3160.5Box/package

฿ 118.19

NBK SCREWS 1 Piece(s) 8 Day(s) 3160.5Low Quantity (can be purchased from one)

฿ 240.46

NBK SCREWS 1 Pack(s)

5 Pieces Per Package

8 Day(s) 450.7Box/package

฿ 92.73

NBK SCREWS 1 Piece(s) 8 Day(s) 450.7Low Quantity (can be purchased from one)

฿ 169.50

NBK SCREWS 1 Pack(s)

5 Pieces Per Package

8 Day(s) 460.7Box/package

฿ 92.73

NBK SCREWS 1 Piece(s) 8 Day(s) 460.7Low Quantity (can be purchased from one)

฿ 169.50

NBK SCREWS 1 Pack(s)

5 Pieces Per Package

8 Day(s) 480.7Box/package

฿ 92.73

NBK SCREWS 1 Piece(s) 8 Day(s) 480.7Low Quantity (can be purchased from one)

฿ 240.46

NBK SCREWS 1 Pack(s)

5 Pieces Per Package

8 Day(s) 4100.7Box/package

฿ 92.73

NBK SCREWS 1 Piece(s) 8 Day(s) 4100.7Low Quantity (can be purchased from one)

฿ 187.09

NBK SCREWS 1 Pack(s)

5 Pieces Per Package

8 Day(s) 4120.7Box/package

฿ 105.46

NBK SCREWS 1 Piece(s) 8 Day(s) 4120.7Low Quantity (can be purchased from one)

฿ 296.25

NBK SCREWS 1 Pack(s)

5 Pieces Per Package

8 Day(s) 4160.7Box/package

฿ 127.28

NBK SCREWS 1 Piece(s) 8 Day(s) 4160.7Low Quantity (can be purchased from one)

฿ 311.37

NBK SCREWS 1 Pack(s)

5 Pieces Per Package

8 Day(s) 4200.7Box/package

฿ 136.37

NBK SCREWS 1 Piece(s) 8 Day(s) 4200.7Low Quantity (can be purchased from one)

฿ 351.28

NBK SCREWS 1 Pack(s)

5 Pieces Per Package

8 Day(s) 4250.7Box/package

฿ 160.00

NBK SCREWS 1 Piece(s) 8 Day(s) 4250.7Low Quantity (can be purchased from one)

฿ 182.69

NBK SCREWS 1 Pack(s)

5 Pieces Per Package

8 Day(s) 560.8Box/package

฿ 101.82

NBK SCREWS 1 Piece(s) 8 Day(s) 560.8Low Quantity (can be purchased from one)

฿ 255.73

NBK SCREWS 1 Pack(s)

5 Pieces Per Package

8 Day(s) 580.8Box/package

฿ 101.82

NBK SCREWS 1 Piece(s) 8 Day(s) 580.8Low Quantity (can be purchased from one)

฿ 182.69

NBK SCREWS 1 Pack(s)

5 Pieces Per Package

8 Day(s) 5100.8Box/package

฿ 101.82

NBK SCREWS 1 Piece(s) 8 Day(s) 5100.8Low Quantity (can be purchased from one)

฿ 187.09

NBK SCREWS 1 Pack(s)

5 Pieces Per Package

8 Day(s) 5120.8Box/package

฿ 105.46

NBK SCREWS 1 Piece(s) 8 Day(s) 5120.8Low Quantity (can be purchased from one)

฿ 217.88

NBK SCREWS 1 Pack(s)

5 Pieces Per Package

8 Day(s) 5160.8Box/package

฿ 127.28

NBK SCREWS 1 Piece(s) 8 Day(s) 5160.8Low Quantity (can be purchased from one)

฿ 231.08

NBK SCREWS 1 Pack(s)

5 Pieces Per Package

8 Day(s) 5200.8Box/package

฿ 136.37

NBK SCREWS 1 Piece(s) 8 Day(s) 5200.8Low Quantity (can be purchased from one)

฿ 266.27

NBK SCREWS 1 Pack(s)

5 Pieces Per Package

8 Day(s) 5250.8Box/package

฿ 160.00

NBK SCREWS 1 Piece(s) 8 Day(s) 5250.8Low Quantity (can be purchased from one)

฿ 296.56

NBK SCREWS 1 Pack(s)

5 Pieces Per Package

8 Day(s) 681Box/package

฿ 127.28

NBK SCREWS 1 Piece(s) 8 Day(s) 681Low Quantity (can be purchased from one)

฿ 296.56

NBK SCREWS 1 Pack(s)

5 Pieces Per Package

8 Day(s) 6101Box/package

฿ 127.28

NBK SCREWS 1 Piece(s) 8 Day(s) 6101Low Quantity (can be purchased from one)

฿ 217.88

NBK SCREWS 1 Pack(s)

5 Pieces Per Package

8 Day(s) 6121Box/package

฿ 127.28

NBK SCREWS 1 Piece(s) 8 Day(s) 6121Low Quantity (can be purchased from one)

฿ 231.08

NBK SCREWS 1 Pack(s)

5 Pieces Per Package

8 Day(s) 6161Box/package

฿ 136.37

NBK SCREWS 1 Piece(s) 8 Day(s) 6161Low Quantity (can be purchased from one)

฿ 248.67

NBK SCREWS 1 Pack(s)

5 Pieces Per Package

8 Day(s) 6201Box/package

฿ 147.28

NBK SCREWS 1 Piece(s) 8 Day(s) 6201Low Quantity (can be purchased from one)

฿ 266.27

NBK SCREWS 1 Pack(s)

5 Pieces Per Package

8 Day(s) 6251Box/package

฿ 160.00

NBK SCREWS 1 Piece(s) 8 Day(s) 6251Low Quantity (can be purchased from one)

฿ 402.24

NBK SCREWS 1 Pack(s)

5 Pieces Per Package

8 Day(s) 6301Box/package

฿ 116.13

NBK SCREWS 1 Piece(s) Available 8 Day(s) 6301Low Quantity (can be purchased from one)

฿ 392.58

NBK SCREWS 1 Pack(s)

5 Pieces Per Package

8 Day(s) 8121.25Box/package

฿ 112.26

NBK SCREWS 1 Piece(s) Available 8 Day(s) 8121.25Low Quantity (can be purchased from one)

฿ 392.74

NBK SCREWS 1 Pack(s)

5 Pieces Per Package

8 Day(s) 8161.25Box/package

฿ 112.26

NBK SCREWS 1 Piece(s) Available 8 Day(s) 8161.25Low Quantity (can be purchased from one)

฿ 392.89

NBK SCREWS 1 Pack(s)

5 Pieces Per Package

8 Day(s) 8201.25Box/package

฿ 112.26

NBK SCREWS 1 Piece(s) Available 8 Day(s) 8201.25Low Quantity (can be purchased from one)

฿ 418.44

NBK SCREWS 1 Pack(s)

5 Pieces Per Package

8 Day(s) 8251.25Box/package

฿ 120.97

NBK SCREWS 1 Piece(s) Available 8 Day(s) 8251.25Low Quantity (can be purchased from one)

฿ 468.95

NBK SCREWS 1 Pack(s)

5 Pieces Per Package

8 Day(s) 8301.25Box/package

฿ 139.35

NBK SCREWS 1 Piece(s) Available 8 Day(s) 8301.25Low Quantity (can be purchased from one)

฿ 564.80

NBK SCREWS 1 Pack(s)

5 Pieces Per Package

8 Day(s) 8351.25Box/package

฿ 175.16

NBK SCREWS 1 Piece(s) Available 8 Day(s) 8351.25Low Quantity (can be purchased from one)

Loading...

  1. 1

Basic Information

Material Stainless Steel SurfaceTreatment No Basic Shape Standard (Round)
Mounting Hole Shape Hex Socket Additional Shape Standard Screw Type Complete thread
Thread Type Metric coarse Strength Class (Stainless Steel) A4-70 Application Heat resistant / Non-Magnetic