1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Double Connector P12 (Part Number)

Double Connector P12
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 202.11/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Connector for connecting side-by-side frames.
· The long type of the existing double connector. Can be used where previously multiple connectors were used, for easier assembly.

 
Part Number
GFJ-D62SALE
GFJ-D65
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLength

฿ 243.83

฿ 146.42

SUS JOINT FOR PIPE FLAME 1 Piece(s) Same day 56 mm

฿ 202.11

SUS JOINT FOR PIPE FLAME 1 Piece(s) 3 Day(s) 100 mm

Loading...

  1. 1

Basic Information

Mounting Method Clamp Type Bolt Fastening Surface Treatment No Type Metal Joint
Joint Type Middle Material Aluminum Extruded Material + Polyacetal Intermediate Joint Type Parallel
Operating Environment Standard Color Silver Technical Data Sliding load: 600 N
Material of Bolt Iron Thread Diameter(mm) M6 Compatible Series Green Frame N/G