1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

L Slot Connector Inner (Part Number)

L Slot Connector Inner
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 200.12/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Inner type connector for use with Green Frame L Slot with the same external dimensions.
· Has the same grip shape as the protrusions on the side of the frame, so connectors can also be mounted on the side.
· Can also grip on to the GF-G (43 mm) type.

 
Part Number
GFJ-252
GFJ-255SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Method Surface Treatment Type Joint Type Material Intermediate Joint Type Operating Environment Technical Data Material of Bolt Compatible Series

฿ 200.12

SUS GF ACC 1 Piece(s) Same day ----[Aluminum] Aluminum Diecast--Sliding Load : 700 NAluminum-

฿ 225.55

฿ 135.44

JOINT FOR PIPE FLAME 1 Piece(s) Same day Clamp Type Bolt FasteningNoMetal JointMiddle[Others] OthersT Type (1 Direction Through)StandardSliding load: 350 NIronGreen Frame N/G

Loading...

  1. 1