1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Free Connector Side M (Part Number)

JOINT FOR PIPE FLAME

Free Connector Side M
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 384.95/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Both sides of the connector can grip the frame protrusions.
· The frame can be set to any mounting angle.
· Can move freely even after tightening the bolt.
· Can also grip onto GF-G (43‑mm type) frames.

 
Part Number
GFJ-C79 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 384.95

฿ 231.09

JOINT FOR PIPE FLAME 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Mounting Method Clamp Type Bolt Fastening Surface Treatment No Type Metal Joint
Joint Type Single Unit Material Others Operating Environment Standard
Technical Data Sliding load: 800 N Material of Bolt Aluminum Thread Diameter(mm) M6.5
Compatible Series Green Frame N/G Product Specifications Movable type

Please check the type/dimensions/specifications of the part GFJ-C79 in the Free Connector Side M series.