(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Reliable Quality] Adjuster by Sun Fastener.
[Features]
It is a Miniature SUN Adjust Bolt leveling mount.
■Strike plate diameter: ⌀45
■Thread diameter: M8·M10
Dimension D | Load capacity in kg |
---|---|
M8 | 700 |
M10 | 900 |
JQA (Japan Quality Assurance Organization) test report available
Part Number |
---|
S-M2RW-8X35 |
S-M2RW-8X50 |
S-M2RW-8X75 |
S-M2RW-8X100 |
S-M2RW-10X35 |
S-M2RW-10X50 |
S-M2RW-10X100 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Thread Length L1 (mm) | Main Body Height E (mm) | Nominal of Thread M (mm) | Thread Pitch (mm) | Load resistance (kg) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 257.17 | ADJUSTER | 1 Piece(s) | 5 Day(s) | 35 | 56.5 | 8 | 1.25 | 700 | ||
฿ 259.76 | ADJUSTER | 1 Piece(s) | 5 Day(s) | 50 | 71.5 | 8 | 1.25 | 700 | ||
฿ 264.62 | ADJUSTER | 1 Piece(s) | 5 Day(s) | 75 | 96.5 | 8 | 1.25 | 700 | ||
฿ 269.94 | ADJUSTER | 1 Piece(s) | 5 Day(s) | 100 | 121.5 | 8 | 1.25 | 700 | ||
฿ 267.40 | ADJUSTER | 1 Piece(s) | 5 Day(s) | - | - | - | - | - | ||
฿ 270.30 | ADJUSTER | 1 Piece(s) | 5 Day(s) | 50 | 73 | 10 | 1.5 | 900 | ||
฿ 282.03 | ADJUSTER | 1 Piece(s) | 5 Day(s) | 100 | 123 | 10 | 1.5 | 900 |
Loading...
Type | Adjusting Bolt | Adjusting Bolt Shape Type | With Bottom Rubber | Thread Material | SS400 |
---|---|---|---|---|---|
Thread Surface Treatment | Trivalent Chromate | Body Material | SS400 | Main Body Surface Treatment | Trivalent Chromate |
Bottom Rubber Material | Polyvinyl Chloride | Properties | Standard | Swivel Mechanism | No |
How can we improve?
How can we improve?