(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
・ A screw for thin plate steel plates that has a countersunk head shape and can be fastened only with a pilot hole without using power strips or nuts.
[Applications]
・ For thin plate steel plates
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | JAN code | Ordering Code | Weight (g) | Dimension (mm) d | Dimension (mm) L |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 169.45 | TRUSCO SCREWS | 1 Pack(s) | 80 Pieces Per Package | 1 Day(s) | 4989999451641 | 856-0901 | 56.100 | M3 | 6 | ||
฿ 170.58 | TRUSCO SCREWS | 1 Pack(s) | 80 Pieces Per Package | 1 Day(s) | 4989999451658 | 856-0902 | 62.900 | M3 | 8 | ||
฿ 171.72 | TRUSCO SCREWS | 1 Pack(s) | 80 Pieces Per Package | 1 Day(s) | 4989999451665 | 856-0903 | 69.700 | M3 | 10 | ||
฿ 171.40 | TRUSCO SCREWS | 1 Pack(s) | 65 Pieces Per Package | 1 Day(s) | 4989999451689 | 856-0905 | 67.800 | M3 | 14 | ||
฿ 171.37 | TRUSCO SCREWS | 1 Pack(s) | 60 Pieces Per Package | 1 Day(s) | 4989999451696 | 856-0906 | 67.600 | M3 | 16 | ||
฿ 170.90 | TRUSCO SCREWS | 1 Pack(s) | 50 Pieces Per Package | 1 Day(s) | 4989999451702 | 856-0907 | 64.800 | M3 | 20 | ||
฿ 171.44 | TRUSCO SCREWS | 1 Pack(s) | 45 Pieces Per Package | 1 Day(s) | 4989999451719 | 856-0908 | 68.000 | M3 | 25 | ||
฿ 170.15 | TRUSCO SCREWS | 1 Pack(s) | 35 Pieces Per Package | 1 Day(s) | 4989999451726 | 856-0909 | 60.300 | M3 | 30 | ||
฿ 172.53 | TRUSCO SCREWS | 1 Pack(s) | 50 Pieces Per Package | 1 Day(s) | 4989999451740 | 856-0911 | 74.500 | M4 | 6 | ||
฿ 173.80 | TRUSCO SCREWS | 1 Pack(s) | 50 Pieces Per Package | 1 Day(s) | 4989999451757 | 856-0912 | 82.100 | M4 | 8 | ||
฿ 175.05 | TRUSCO SCREWS | 1 Pack(s) | 50 Pieces Per Package | 1 Day(s) | 4989999451764 | 856-0913 | 89.600 | M4 | 10 | ||
฿ 130.00 | TRUSCO SCREWS | 1 Pack(s) | 50 Pieces Per Package | 1 Day(s) | 4989999451788 | 856-0915 | 104.600 | M4 | 14 | ||
฿ 130.00 | TRUSCO SCREWS | 1 Pack(s) | 45 Pieces Per Package | 1 Day(s) | 4989999451795 | 856-0916 | 100.900 | M4 | 16 | ||
฿ 130.00 | TRUSCO SCREWS | 1 Pack(s) | 45 Pieces Per Package | 1 Day(s) | 4989999451801 | 856-0917 | 107.700 | M4 | 18 | ||
฿ 130.00 | TRUSCO SCREWS | 1 Pack(s) | 35 Pieces Per Package | 12 Day(s) | 4989999451825 | 856-0919 | 102.100 | M4 | 25 | ||
฿ 130.00 | TRUSCO SCREWS | 1 Pack(s) | 30 Pieces Per Package | 1 Day(s) | 4989999451832 | 856-0920 | 98.800 | M4 | 30 | ||
฿ 170.22 | TRUSCO SCREWS | 1 Pack(s) | 15 Pieces Per Package | 1 Day(s) | 4989999451856 | 856-0922 | 60.700 | M4 | 40 | ||
฿ 172.11 | TRUSCO SCREWS | 1 Pack(s) | 15 Pieces Per Package | 1 Day(s) | 4989999451863 | 856-0923 | 72.000 | M4 | 45 | ||
฿ 170.13 | TRUSCO SCREWS | 1 Pack(s) | 10 Pieces Per Package | 1 Day(s) | 4989999451887 | 856-0925 | 60.200 | M4 | 60 | ||
฿ 130.00 | TRUSCO SCREWS | 1 Pack(s) | 35 Pieces Per Package | 1 Day(s) | 4989999451900 | 856-0927 | 110.900 | M5 | 10 | ||
฿ 130.00 | TRUSCO SCREWS | 1 Pack(s) | 35 Pieces Per Package | 1 Day(s) | 4989999451917 | 856-0928 | 119.400 | M5 | 12 | ||
฿ 130.00 | TRUSCO SCREWS | 1 Pack(s) | 35 Pieces Per Package | 1 Day(s) | 4989999451924 | 856-0929 | 127.800 | M5 | 14 | ||
฿ 130.00 | TRUSCO SCREWS | 1 Pack(s) | 30 Pieces Per Package | 1 Day(s) | 4989999451931 | 856-0930 | 116.800 | M5 | 16 | ||
฿ 130.00 | TRUSCO SCREWS | 1 Pack(s) | 30 Pieces Per Package | 1 Day(s) | 4989999451955 | 856-0932 | 131.200 | M5 | 20 | ||
฿ 130.00 | TRUSCO SCREWS | 1 Pack(s) | 25 Pieces Per Package | 1 Day(s) | 4989999451993 | 856-0936 | 157.200 | M6 | 12 | ||
฿ 130.00 | TRUSCO SCREWS | 1 Pack(s) | 20 Pieces Per Package | 1 Day(s) | 4989999452006 | 856-0937 | 132.600 | M6 | 14 | ||
฿ 130.00 | TRUSCO SCREWS | 1 Pack(s) | 10 Pieces Per Package | 1 Day(s) | 4989999452075 | 856-0944 | 111.000 | M6 | 40 |
Loading...
Material 1 | Equivalent to SWCH (Thread Section) | Material 2 | Surface Treatment: Trivalent chrome plating |
---|
How can we improve?
How can we improve?