1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Schnorr Washer, S Type【1-50 Pieces Per Package】 (Part Number)

Schnorr Washer, S Type
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 12.19/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • The product shown in the image is a representative image only. See product standards for details.

Product Description

Achieves complete loosening prevention. Safety spring washer, Schnorr washer S type (for vibration)

シュノールワッシャー Sタイプ:関連画像

Part Number
WSCAD-ST-M30
WSCAF-ST-M22
WSCAH-ST-M16
WSCAI-ST-M12
WSCE-ST-M24
WSCE-ST-M36
WSCG-ST-M18
WSCI-ST-M14
WSCW-ST-M3
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSOuter Dia. D
(mm)
Nominal of Thread (M) Sales Unit

฿ 185.85

FASTENING 1 Piece(s) 7 Day(s) 104530Low Quantity (can be purchased from one)

฿ 116.96

FASTENING 1 Piece(s) Available 7 Day(s) 103322Low Quantity (can be purchased from one)

฿ 57.15

FASTENING 1 Piece(s) Available 6 Day(s) 102416Low Quantity (can be purchased from one)

฿ 37.72

FASTENING 1 Piece(s) Available 7 Day(s) 101812Low Quantity (can be purchased from one)

฿ 129.53

FASTENING 1 Piece(s) Available 6 Day(s) 103624Low Quantity (can be purchased from one)

฿ 10,331.43

FASTENING 1 Pack(s)

50 Pieces Per Package

7 Day(s) 105436Box/package

฿ 72.77

FASTENING 1 Piece(s) Available 7 Day(s) 102718Low Quantity (can be purchased from one)

฿ 46.48

FASTENING 1 Piece(s) Available 7 Day(s) 102214Low Quantity (can be purchased from one)

฿ 12.19

FASTENING 1 Piece(s) Available 6 Day(s) 10-3Low Quantity (can be purchased from one)

Loading...

  1. 1

Basic Information

Material Steel Type Nord-Lock Washer Type (Application) Loosening prevention