1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

BOS Type Folding Shelf Bracket

SHELF RELATED PARTS

BOS Type Folding Shelf Bracket
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 9,542.78/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Material] Stainless steel (SUS304)
[Finishing] Hairline
[Features]
· Stainless steel shelf bracket that can fold
· Includes safety stopper mechanism to prevent accidental folding

 
Part Number
K67567
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 9,542.78

SHELF RELATED PARTS 1 Piece(s) 9 Day(s)

Loading...

  1. 1

Basic Information

Specifications Folding shelf bracket Material Stainless steel (SUS304) Finishing Hairline
Length(mm) 240 Width(mm) 49 Height(mm) 250
Load resistance 33 kg Type BOS type Part number / nominal BOS-240
Included screw Tapping screw with Phillips head, flat head 4 × 20, pan head 5 × 30, round flat head 5 × 30, 5 × 70 (stainless steel)