1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Bevel Gear m2 Blue (Polyacetal) (Part Number)

Bevel Gear m2 Blue (Polyacetal)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 636.74/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Ideal for preventing contamination in food/packaging equipment, as the blue color of the POM stands out against food ingredients.

 
Part Number
M2BP20-3710
M2BP25-4012
M2BP30-5112
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNumber of Teeth
(Teeth)
Tooth Width B
(mm)
Shaft Bore Dia. d
(Ø)
Hub length lh Hub outer diameter
(ø)

฿ 636.74

KYOPOMGEARS 1 Piece(s) 5 Day(s) 10208.5ø1014ø34

฿ 785.44

KYOPOMGEARS 1 Piece(s) 5 Day(s) 102510.5ø1210.99ø42

฿ 1,088.38

KYOPOMGEARS 1 Piece(s) 5 Day(s) 103012.4ø1216.79ø44

Loading...

  1. 1

Basic Information

Module 2 Shape Miter Gear Material Resin
Shaft Bore Tolerance Not specified Material (Details) Polyacetal (blue)