1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mounting Hole Processed Rack (Part Number)

Mounting Hole Processed Rack
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,725.16/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Rack gear with accuracy class of N9, parallel teeth profile, mounting hole machined with strain relief annealing for thermal processing

Part Number
MFD1.5-1000
MFD1.5-1500
MFD1.5-2000
MFD2-1000
MFD2-1500
MFD2-2000
MFD2.5-1000
MFD2.5-1500
MFD2.5-2000
MFD3-1000
MFD3-1500
MFD4-1000
MFD4-1500
MFD4-2000
MFD5-1000
MFD5-1500
MFD5-2000
MFD6-1000
MFD6-1500
MFD6-2000
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSModule (M) / Circular Pitch (P) Length L
(mm)
Number of Teeth
(teeth)
Tooth Width B
(mm)
Rack Height H
(mm)

฿ 2,725.16

SPROCKET-SANKO 1 Piece(s) 5 Day(s) 101.5999.032121520

฿ 3,994.84

SPROCKET-SANKO 1 Piece(s) 5 Day(s) 101.51,507.963201520

฿ 5,512.26

SPROCKET-SANKO 1 Piece(s) 5 Day(s) 101.52,049.884351520

฿ 3,344.52

SPROCKET-SANKO 1 Piece(s) 5 Day(s) 1021,005.311602025

฿ 4,954.84

SPROCKET-SANKO 1 Piece(s) 5 Day(s) 1021,507.962402025

฿ 6,936.77

SPROCKET-SANKO 1 Piece(s) 17 Day(s) 1022,048.313262025

฿ 4,087.74

SPROCKET-SANKO 1 Piece(s) 7 Day(s) 102.51,005.311282530

฿ 6,193.55

SPROCKET-SANKO 1 Piece(s) 7 Day(s) 102.51,507.961922530

฿ 8,516.13

SPROCKET-SANKO 1 Piece(s) 19 Day(s) 102.52,049.882612530

฿ 5,202.58

SPROCKET-SANKO 1 Piece(s) 5 Day(s) 103999.031063035

฿ 7,834.84

SPROCKET-SANKO 1 Piece(s) 5 Day(s) 1031,507.961603035

฿ 7,710.97

SPROCKET-SANKO 1 Piece(s) 5 Day(s) 1041,005.31804045

฿ 11,334.19

SPROCKET-SANKO 1 Piece(s) 5 Day(s) 1041,507.961204045

฿ 15,205.16

SPROCKET-SANKO 1 Piece(s) 5 Day(s) 1042,048.311634045

฿ 11,303.23

SPROCKET-SANKO 1 Piece(s) 5 Day(s) 1051,005.31645050

฿ 17,280.00

SPROCKET-SANKO 1 Piece(s) 5 Day(s) 1051,507.96965050

฿ 23,009.03

SPROCKET-SANKO 1 Piece(s) 5 Day(s) 1052,042.041305050

฿ 15,762.58

SPROCKET-SANKO 1 Piece(s) 5 Day(s) 106999.03536060

฿ 23,597.42

SPROCKET-SANKO 1 Piece(s) 5 Day(s) 1061,507.96806060

฿ 31,339.35

SPROCKET-SANKO 1 Piece(s) 5 Day(s) 1062,035.751086060

Loading...

  1. 1

Basic Information

Shape Square Rack Tooth Type Standard Material S45C Equivalent
Surface Treatment Blackening Heat Treatment Annealed Ground Tooth Not Provided