(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A photoelectric sensor that's resistant to cutting fluid and suppresses breakdown due to ingress of cutting fluid
[Features]
· Uses a fluorine resin cable that's resistant to cutting fluid
· Cutting fluid ingress is prevented by a sealing method with no gaps at the joint
· Protection Degree IP67G (JIS C 0920 Annex 1)
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Detection Method | Light Axis Arrangement Type | Detection distance 【classification】 (mm) | Reflection type detection method | Output Mode | Operation Mode | Connection Method | Cable length (m) | Detection Distance details (mm) | Standard Detected Object |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 17,675.00 ฿ 12,476.78 | PHOTOELECTRIC SENSORS | 1 Piece(s) | 45 Day(s) | Retro reflective | Emitting and Receiving Integrated Single Use | ~500 | Diffused reflective shape | NPN | Light-ON | Pre-wired | 2 | 500 | - | ||
฿ 18,455.00 ฿ 13,027.38 | PHOTOELECTRIC SENSORS | 1 Piece(s) | 45 Day(s) | Retro reflective | Emitting and Receiving Integrated Single Use | ~500 | Diffused reflective shape | NPN | Light-ON | M12 Smartclick Pre-wired connector | 0.3 | 500 | - | ||
฿ 14,065.00 ฿ 11,252.00 | PHOTOELECTRIC SENSORS | 1 Piece(s) | 45 Day(s) | Retro reflective | Emitting and Receiving Integrated Single Use | ~500 | Diffused reflective shape | PNP | Dark-ON | M12 Smartclick Pre-wired connector | 0.3 | 500 | - | ||
฿ 15,103.00 ฿ 12,082.40 | PHOTOELECTRIC SENSORS | 1 Piece(s) | 40 Day(s) | Retro reflective | Use of Emitting and Receiving Integrated Reflection Plate | ~3000 | [Retroreflective] Retro-Reflective Shape (With MSR Function) | NPN | Dark-ON | Pre-wired | 2 | 2500 | Opaque Body of φ75 mm or More | ||
฿ 17,675.00 ฿ 12,476.78 | PHOTOELECTRIC SENSORS | 1 Piece(s) | 40 Day(s) | Retro reflective | Use of Emitting and Receiving Integrated Reflection Plate | ~3000 | [Retroreflective] Retro-Reflective Shape (With MSR Function) | NPN | Light-ON | Pre-wired | 2 | 2500 | Opaque Body of φ75 mm or More | ||
฿ 9,108.00 ฿ 7,280.94 | PHOTOELECTRIC SENSORS | 1 Piece(s) | 6 Day(s) | Retro reflective | Use of Emitting and Receiving Integrated Reflection Plate | ~3000 | [Retroreflective] Retro-Reflective Shape (With MSR Function) | PNP | Dark-ON | Pre-wired | 2 | 2500 | Opaque Body of φ75 mm or More | ||
฿ 9,134.00 ฿ 7,295.33 | PHOTOELECTRIC SENSORS | 1 Piece(s) | 6 Day(s) | [Transparent] Through Beam Type | Emitting and Receiving Sections Separated | More than 10000 | - | NPN | Dark-ON | Pre-wired | 2 | 30000 | Opaque Body of φ12 mm or More | ||
฿ 12,017.00 ฿ 9,594.37 | PHOTOELECTRIC SENSORS | 1 Piece(s) | 6 Day(s) | [Transparent] Through Beam Type | Emitting and Receiving Sections Separated | More than 10000 | - | NPN | Dark-ON | Pre-wired | 5 | 30000 | Opaque Body of φ12 mm or More | ||
฿ 19,452.00 ฿ 13,731.17 | PHOTOELECTRIC SENSORS | 1 Piece(s) | 45 Day(s) | [Transparent] Through Beam Type | Emitting and Receiving Sections Separated | More than 10000 | - | NPN | Dark-ON | M12 Smartclick Pre-wired connector | 0.3 | 30000 | Opaque Body of φ12 mm or More | ||
฿ 16,427.00 ฿ 13,141.60 | PHOTOELECTRIC SENSORS | 1 Piece(s) | 45 Day(s) | [Transparent] Through Beam Type | Emitting and Receiving Sections Separated | More than 10000 | - | NPN | Light-ON | Pre-wired | 2 | 30000 | Opaque Body of φ12 mm or More | ||
฿ 12,017.00 ฿ 9,594.37 | PHOTOELECTRIC SENSORS | 1 Piece(s) | 6 Day(s) | [Transparent] Through Beam Type | Emitting and Receiving Sections Separated | More than 10000 | - | NPN | Light-ON | Pre-wired | 5 | 30000 | Opaque Body of φ12 mm or More | ||
฿ 18,122.00 ฿ 12,792.32 | PHOTOELECTRIC SENSORS | 1 Piece(s) | 45 Day(s) | [Transparent] Through Beam Type | Emitting and Receiving Sections Separated | More than 10000 | - | NPN | Light-ON | M12 Smartclick Pre-wired connector | 0.3 | 30000 | Opaque Body of φ12 mm or More | ||
฿ 16,792.00 ฿ 11,853.47 | PHOTOELECTRIC SENSORS | 1 Piece(s) | 45 Day(s) | [Transparent] Through Beam Type | Emitting and Receiving Sections Separated | More than 10000 | - | PNP | Dark-ON | Pre-wired | 2 | 30000 | Opaque Body of φ12 mm or More | ||
฿ 13,300.00 ฿ 10,640.00 | PHOTOELECTRIC SENSORS | 1 Piece(s) | 45 Day(s) | [Transparent] Through Beam Type | Emitting and Receiving Sections Separated | More than 10000 | - | PNP | Dark-ON | M12 Smartclick Pre-wired connector | 0.3 | 30000 | Opaque Body of φ12 mm or More | ||
฿ 12,233.00 ฿ 9,787.62 | PHOTOELECTRIC SENSORS | 1 Piece(s) | 45 Day(s) | [Transparent] Through Beam Type | Emitting and Receiving Sections Separated | More than 10000 | - | PNP | Light-ON | Pre-wired | 2 | 30000 | Opaque Body of φ12 mm or More |
Loading...
Beam Shape | Standard | Light Source | Red light emitting diode | Head Shape | Square shape |
---|---|---|---|---|---|
Case Material | SUS316L | Amplifier Installation Type | Amplifier Built-in Type | Operating Environment | Oil Resistant |
Protection Structure | IP67 | Fiber jacket material | Fluororesin | Power Supply Voltage(V) | 12-24 V DC |
Response time (standard mode)(ms) | Up to 1 |
How can we improve?
How can we improve?