(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
● A compact lightweight load cell for both tension and compression use.
● Intrinsically safe explosion-proof construction complies with technical standards. (Class iaIICT4)
*Material indicated is of the strain element.
Rated Capacity | 1.961 kN {200 kgf} | Allowable overload | 150% R.C. | Limited overload | 200% R.C. |
---|---|---|---|---|---|
Rated Output | 2 [±0.01] mV/V (compression) / -2 [±0.01] mV/V (tension) | Recommended applied voltage | 12 V or less | Material | Stainless steel |
Fatigue life | 106 times at rated capacity | Temperature compensation range | -10°C to 70°C | Nonlinearity | 0.15% R.O. |
Hysteresis | 0.1% R.O. | Repeatability | 0.05% R.O. | Effect of output temperature | 0.1% LOAD/10°C |
Cable | ø6.3, 6 m directly attached 4-core shielded robot cable with Y-crimp type terminal lugs attached at cable end |
Please check the type/dimensions/specifications of the part UMM1R-200K in the Load Cell, Compact Tension/Compression Type UMM1 series.
How can we improve?
How can we improve?