1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Square Register With Non-Woven Fabric Filter PDG-150BWFH (Part Number)

VENTILATION PORT

Square Register With Non-Woven Fabric Filter PDG-150BWFH
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,757.89/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

For indoor use, differential pressure type air supply port, for wall installation, louver cover, non-woven fabric filter (coarse dust / pollen countermeasure)

Materials: ABS resin (antistatic agent blend)
Differential pressure damper portion materials: SUS 304 0.3t
Color: cool white
Filter collecting efficiency: 60% (weighing method / JIS 15 type)

Part Number
313-488
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,757.89

VENTILATION PORT 1 Piece(s) 9 Day(s)

Loading...

  1. 1

Basic Information

Type Vent Vent Types Filter Model PDG-150BWFH