(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· The underside of the knob is flat to prevent dirt from accumulating.
· Made from resin and SUS materials, allowing it to be used in environments in which it will be frequently washed.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting Section Diameter (mm) and/or Diameter | Mounting Section Type | Mounting Section Length L (mm) | Male Tip Machining | Female Thread, Round hole processing | Main Body Outer Diameter D (Ø) | Main Body Height H (mm) | Main Body Color | JAN code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 168.57 | IMA KNOB | 1 Piece(s) | 8 Day(s) | 10 | M5 | Female Thread | - | - | Blind Hole | 25 | 20 | Black | 4995889608125 | ||
฿ 243.35 | IMA KNOB | 1 Piece(s) | 8 Day(s) | 10 | M5 | Female Thread | - | - | Blind Hole | 25 | 20 | White | 4995889608132 | ||
฿ 142.80 | IMA KNOB | 1 Piece(s) | 8 Day(s) | 10 | M5 | Male thread | 10 | No | - | 25 | 20 | Black | 4995889608149 | ||
฿ 150.82 | IMA KNOB | 1 Piece(s) | 8 Day(s) | 10 | M5 | Male thread | 16 | No | - | 25 | 20 | Black | 4995889608156 | ||
฿ 270.80 | IMA KNOB | 1 Piece(s) | 8 Day(s) | 10 | M6 | Female Thread | - | - | Blind Hole | 32 | 23 | Black | 4995889608163 | ||
฿ 394.42 | IMA KNOB | 1 Piece(s) | 8 Day(s) | 10 | M6 | Female Thread | - | - | Blind Hole | 32 | 23 | White | 4995889608170 | ||
฿ 158.02 | IMA KNOB | 1 Piece(s) | 6 Day(s) | 10 | M6 | Male thread | 16 | No | - | 32 | 23 | Black | 4995889608187 | ||
฿ 162.40 ฿ 94.32 | KNOB | 1 Piece(s) | Same day | 10 | M6 | Male thread | 20 | No | - | 32 | 23 | Black | 4995889608194 | ||
฿ 170.09 | IMA KNOB | 1 Piece(s) | 6 Day(s) | 10 | M6 | Male thread | 30 | No | - | 32 | 23 | Black | 4995889608224 | ||
฿ 327.64 | IMA KNOB | 1 Piece(s) | 8 Day(s) | 10 | M8 | Female Thread | - | - | Blind Hole | 40 | 27 | Black | 4995889608231 | ||
฿ 432.57 | IMA KNOB | 1 Piece(s) | 8 Day(s) | 10 | M8 | Female Thread | - | - | Blind Hole | 40 | 27 | White | 4995889608248 | ||
฿ 253.47 | IMA KNOB | 1 Piece(s) | 8 Day(s) | 10 | M8 | Male thread | 20 | No | - | 40 | 27 | Black | 4995889608255 | ||
฿ 276.99 | IMA KNOB | 1 Piece(s) | 8 Day(s) | 10 | M8 | Male thread | 30 | No | - | 40 | 27 | Black | 4995889608262 | ||
฿ 299.91 | IMA KNOB | 1 Piece(s) | 8 Day(s) | 10 | M8 | Male thread | 40 | No | - | 40 | 27 | Black | - | ||
฿ 434.54 | IMA KNOB | 1 Piece(s) | 8 Day(s) | 10 | M10 | Female Thread | - | - | Blind Hole | 50 | 30 | Black | 4995889608286 | ||
฿ 546.71 | IMA KNOB | 1 Piece(s) | 8 Day(s) | 10 | M10 | Female Thread | - | - | Blind Hole | 50 | 30 | White | 4995889608323 | ||
฿ 398.67 | IMA KNOB | 1 Piece(s) | 8 Day(s) | 10 | M10 | Male thread | 20 | No | - | 50 | 30 | Black | 4995889608330 | ||
฿ 437.57 | IMA KNOB | 1 Piece(s) | 8 Day(s) | 10 | M10 | Male thread | 30 | No | - | 50 | 30 | Black | 4995889608347 | ||
฿ 476.48 | IMA KNOB | 1 Piece(s) | 8 Day(s) | 10 | M10 | Male thread | 40 | No | - | 50 | 30 | Black | 4995889608354 |
Loading...
Main Body Type | Polygon | Main Body Material | Polyamide (Glass Fiber Reinforced) | Mounting Section Material | Stainless Steel |
---|---|---|---|---|---|
Set Screw Thread Machining | No | Polygon, type | Triangular | Additional Function | No |
Mounting Section Surface Treatment | No |
How can we improve?
How can we improve?