1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Torque Limiting Knob (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Torque Limiting Knob
  • Torque Limiting Knob
  • Torque Limiting Knob
  • Torque Limiting Knob
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,337.64/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Can be tightened at the set torque.
· The built-in spring and ball produces a 'click' when the set torque is reached, making it possible to physically sense when it is fully tightened.
· Once tightened, the knob can be rotated in the same direction in which it is tightened and set to any given position.

 
Part Number
CTK48-5-2BK
CTK48-5-2OG
CTK48-5-3BK
CTK48-5-3OG
CTK48-5X10-2BK
CTK48-5X10-2OG
CTK48-5X10-3BK
CTK48-5X10-3OG
CTK48-5X16-2BK
CTK48-5X16-2OG
CTK48-5X16-3BK
CTK48-5X16-3OG
CTK48-6-2BK
CTK48-6-2OG
CTK48-6-3BK
CTK48-6-3OG
CTK48-6X16-2BK
CTK48-6X16-2OG
CTK48-6X16-3BK
CTK48-6X16-3OG
CTK48-6X25-2BK
CTK48-6X25-2OG
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Section Diameter (mm) and/or Diameter Mounting Section Type Mounting Section Length L
(mm)
Male Tip Machining Female Thread, Round hole processing Main Body Color Torque JAN code

฿ 1,337.64

KNOB 1 Piece(s) 25 Day(s) 10M5Female Thread--Blind HoleBlack24995889619657

฿ 1,337.64

KNOB 1 Piece(s) 8 Day(s) 10M5Female Thread--Blind HoleOrange24995889619664

฿ 1,412.58

KNOB 1 Piece(s) 8 Day(s) 10M5Female Thread--Blind HoleBlack34995889619671

฿ 1,412.58

KNOB 1 Piece(s) 8 Day(s) 10M5Female Thread--Blind HoleOrange34995889619688

฿ 1,375.36

KNOB 1 Piece(s) 25 Day(s) 10M5Male thread10No-Black24995889619770

฿ 1,374.13

IMA KNOB 1 Piece(s) 8 Day(s) 10M5Male thread10No-Orange24995889619787

฿ 1,450.31

KNOB 1 Piece(s) 25 Day(s) 10M5Male thread10No-Black34995889619794

฿ 1,450.31

KNOB 1 Piece(s) 8 Day(s) 10M5Male thread10No-Orange34995889619978

฿ 1,375.53

KNOB 1 Piece(s) 6 Day(s) 10M5Male thread16No-Black24995889619985

฿ 1,375.53

KNOB 1 Piece(s) 8 Day(s) 10M5Male thread16No-Orange24995889619992

฿ 1,450.31

KNOB 1 Piece(s) 8 Day(s) 10M5Male thread16No-Black34995889620158

฿ 1,450.31

KNOB 1 Piece(s) 8 Day(s) 10M5Male thread16No-Orange34995889620165

฿ 1,374.86

KNOB 1 Piece(s) 8 Day(s) 10M6Female Thread--Blind HoleBlack24995889620172

฿ 1,374.86

KNOB 1 Piece(s) 8 Day(s) 10M6Female Thread--Blind HoleOrange24995889620189

฿ 1,449.80

KNOB 1 Piece(s) 8 Day(s) 10M6Female Thread--Blind HoleBlack34995889620196

฿ 1,449.80

KNOB 1 Piece(s) 8 Day(s) 10M6Female Thread--Blind HoleOrange34995889620233

฿ 1,413.09

KNOB 1 Piece(s) 8 Day(s) 10M6Male thread16No-Black24995889620240

฿ 1,413.09

KNOB 1 Piece(s) 8 Day(s) 10M6Male thread16No-Orange24995889620257

฿ 1,488.04

KNOB 1 Piece(s) 8 Day(s) 10M6Male thread16No-Black34995889620264

฿ 1,488.04

KNOB 1 Piece(s) 8 Day(s) 10M6Male thread16No-Orange34995889620271

฿ 1,413.43

KNOB 1 Piece(s) 8 Day(s) 10M6Male thread25No-Black24995889620288

฿ 1,413.43

KNOB 1 Piece(s) 8 Day(s) 10M6Male thread25No-Orange24995889620301

Loading...

  1. 1

Basic Information

Main Body Type T Shaped Main Body Material Polyamide (Glass Fiber Reinforced) Mounting Section Material Steel
Set Screw Thread Machining No T Shaped Kind Wing Additional Function No
Mounting Section Surface Treatment Nickel Plating Main Body Height H(mm) 28