(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A product that makes it easy to visually check the presence of liquid within a tank, etc.
Made of highly corrosion-resistant SCS14/SUS316.
Part Number |
---|
10GVF-BB-T-14-10K-10A |
10GVF-BB-T-14-10K-15A |
10GVF-BB-T-14-10K-25A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Supply Side, Tube Flange Nominal | Control Side, Tube Flange Nominal |
---|---|---|---|---|---|---|---|
฿ 100.00 | TMU FOOT VALVE | 1 Piece(s) | Quote | 3/8B | 3/8B | ||
฿ 100.00 | TMU FOOT VALVE | 1 Piece(s) | Quote | 1/2B | 1/2B | ||
฿ 100.00 | TMU FOOT VALVE | 1 Piece(s) | Quote | 1B | 1B |
Loading...
Valve Type | Gage Valve | Main Body Shape | Angle | Body Material | Stainless Steel |
---|---|---|---|---|---|
Applicable Fluid | Water / Oil / Chemical | Supply Side, Connection Type | Pipe flange | Control Side, Connection Type | Pipe flange |
Handle Shape | Round-shaped handle | Body Lining | No | Working Temperature Range(℃) | Room temperature - Room temperature |
Operating Pressure Range(MPa) | to 0.5 | Operation Method | No | Sheet Material | EPDM |
Specifications | With ball valve with ball check |
How can we improve?
How can we improve?