1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Y Type Strainer, Stainless Steel 20K, Screwed Type (Part Number)

Y Type Strainer, Stainless Steel 20K, Screwed Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Used to prevent the formation of obstructions within equipment and facilities by stopping foreign matter and other contaminants from getting into the pipeline system.
The Y-shaped strainer is used for straight piping sections in which there is little in the way of foreign matter or other contaminants in the diversion.

 
Part Number
20SYL-13A-20M-32A
20SYL-13A-40M-40A
20SYL-14A-20M-8A
20SYL-14A-20M-10A
20SYL-14A-20M-15A
20SYL-14A-20M-20A
20SYL-14A-20M-25A
20SYL-14A-20M-32A
20SYL-14A-20M-40A
20SYL-14A-20M-50A
20SYL-14A-40M-8A
20SYL-14A-40M-10A
20SYL-14A-40M-15A
20SYL-14A-40M-20A
20SYL-14A-40M-25A
20SYL-14A-40M-32A
20SYL-14A-40M-40A
20SYL-14A-40M-50A
20SYL-14A-60M-8A
20SYL-14A-60M-10A
20SYL-14A-60M-15A
20SYL-14A-60M-20A
20SYL-14A-60M-25A
20SYL-14A-60M-32A
20SYL-14A-60M-40A
20SYL-14A-60M-50A
20SYL-14A-80M-8A
20SYL-14A-80M-10A
20SYL-14A-80M-15A
20SYL-14A-80M-20A
20SYL-14A-80M-25A
20SYL-14A-80M-32A
20SYL-14A-80M-40A
20SYL-14A-80M-50A
20SYL-14A-100M-8A
20SYL-14A-100M-10A
20SYL-14A-100M-15A
20SYL-14A-100M-20A
20SYL-14A-100M-25A
20SYL-14A-100M-32A
20SYL-14A-100M-40A
20SYL-14A-100M-50A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSupply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal Dimension L
(mm)
Dimension H
(mm)
Size Main body material details Screen (mesh)

฿ 4,975.78

TMU Y TYPE STRAINER 1 Piece(s) 14 Day(s) 1 1/4B1 1/4B1359532ASCS13A20

฿ 7,764.88

TMU Y TYPE STRAINER 1 Piece(s) 14 Day(s) 1 1/2B1 1/2B15010040ASCS13A40

฿ 100.00

TMU Y TYPE STRAINER 1 Piece(s) Quote 1/4B1/4B70458ASCS14A20

฿ 3,016.65

TMU Y TYPE STRAINER 1 Piece(s) 23 Day(s) 3/8B3/8B704510ASCS14A20

฿ 3,456.18

TMU Y TYPE STRAINER 1 Piece(s) 23 Day(s) 1/2B1/2B855515ASCS14A20

฿ 4,269.27

TMU Y TYPE STRAINER 1 Piece(s) 23 Day(s) 3/4B3/4B1007020ASCS14A20

฿ 5,474.11

TMU Y TYPE STRAINER 1 Piece(s) 23 Day(s) 1B1B1158025ASCS14A20

฿ 6,050.59

TMU Y TYPE STRAINER 1 Piece(s) 23 Day(s) 1 1/4B1 1/4B1359532ASCS14A20

฿ 9,548.63

TMU Y TYPE STRAINER 1 Piece(s) 23 Day(s) 1 1/2B1 1/2B15010040ASCS14A20

฿ 12,951.12

TMU Y TYPE STRAINER 1 Piece(s) 23 Day(s) 2B2B18011550ASCS14A20

฿ 100.00

TMU Y TYPE STRAINER 1 Piece(s) Quote 1/4B1/4B70458ASCS14A40

฿ 3,016.65

TMU Y TYPE STRAINER 1 Piece(s) 14 Day(s) 3/8B3/8B704510ASCS14A40

฿ 3,456.18

TMU Y TYPE STRAINER 1 Piece(s) 11 Day(s) 1/2B1/2B855515ASCS14A40

฿ 4,269.27

TMU Y TYPE STRAINER 1 Piece(s) 14 Day(s) 3/4B3/4B1007020ASCS14A40

฿ 5,474.11

TMU Y TYPE STRAINER 1 Piece(s) 14 Day(s) 1B1B1158025ASCS14A40

฿ 6,050.59

TMU Y TYPE STRAINER 1 Piece(s) 14 Day(s) 1 1/4B1 1/4B1359532ASCS14A40

฿ 9,548.63

TMU Y TYPE STRAINER 1 Piece(s) 14 Day(s) 1 1/2B1 1/2B15010040ASCS14A40

฿ 12,951.12

TMU Y TYPE STRAINER 1 Piece(s) 14 Day(s) 2B2B18011550ASCS14A40

฿ 100.00

TMU Y TYPE STRAINER 1 Piece(s) Quote 1/4B1/4B70458ASCS14A60

฿ 3,016.65

TMU Y TYPE STRAINER 1 Piece(s) 11 Day(s) 3/8B3/8B704510ASCS14A60

฿ 3,456.18

TMU Y TYPE STRAINER 1 Piece(s) 14 Day(s) 1/2B1/2B855515ASCS14A60

฿ 4,269.27

TMU Y TYPE STRAINER 1 Piece(s) 11 Day(s) 3/4B3/4B1007020ASCS14A60

฿ 5,474.11

TMU Y TYPE STRAINER 1 Piece(s) 11 Day(s) 1B1B1158025ASCS14A60

฿ 6,050.59

TMU Y TYPE STRAINER 1 Piece(s) 11 Day(s) 1 1/4B1 1/4B1359532ASCS14A60

฿ 9,548.63

TMU Y TYPE STRAINER 1 Piece(s) 11 Day(s) 1 1/2B1 1/2B15010040ASCS14A60

฿ 12,951.12

TMU Y TYPE STRAINER 1 Piece(s) 11 Day(s) 2B2B18011550ASCS14A60

฿ 100.00

TMU Y TYPE STRAINER 1 Piece(s) Quote 1/4B1/4B70458ASCS14A80

฿ 3,016.65

TMU Y TYPE STRAINER 1 Piece(s) 23 Day(s) 3/8B3/8B704510ASCS14A80

฿ 3,456.18

TMU Y TYPE STRAINER 1 Piece(s) 23 Day(s) 1/2B1/2B855515ASCS14A80

฿ 4,269.27

TMU Y TYPE STRAINER 1 Piece(s) 23 Day(s) 3/4B3/4B1007020ASCS14A80

฿ 5,474.11

TMU Y TYPE STRAINER 1 Piece(s) 23 Day(s) 1B1B1158025ASCS14A80

฿ 6,050.59

TMU Y TYPE STRAINER 1 Piece(s) 23 Day(s) 1 1/4B1 1/4B1359532ASCS14A80

฿ 9,548.63

TMU Y TYPE STRAINER 1 Piece(s) 23 Day(s) 1 1/2B1 1/2B15010040ASCS14A80

฿ 12,951.12

TMU Y TYPE STRAINER 1 Piece(s) 23 Day(s) 2B2B18011550ASCS14A80

฿ 100.00

TMU Y TYPE STRAINER 1 Piece(s) Quote 1/4B1/4B70458ASCS14A100

฿ 3,016.65

TMU Y TYPE STRAINER 1 Piece(s) 23 Day(s) 3/8B3/8B704510ASCS14A100

฿ 3,456.18

TMU Y TYPE STRAINER 1 Piece(s) 23 Day(s) 1/2B1/2B855515ASCS14A100

฿ 4,269.27

TMU Y TYPE STRAINER 1 Piece(s) 23 Day(s) 3/4B3/4B1007020ASCS14A100

฿ 5,474.11

TMU Y TYPE STRAINER 1 Piece(s) 23 Day(s) 1B1B1158025ASCS14A100

฿ 6,050.59

TMU Y TYPE STRAINER 1 Piece(s) 23 Day(s) 1 1/4B1 1/4B1359532ASCS14A100

฿ 9,548.63

TMU Y TYPE STRAINER 1 Piece(s) 23 Day(s) 1 1/2B1 1/2B15010040ASCS14A100

฿ 12,951.12

TMU Y TYPE STRAINER 1 Piece(s) 23 Day(s) 2B2B18011550ASCS14A100

Loading...

  1. 1

Basic Information

Applicable Fluid Water / Air / Oil / Gas Shape Y Shaped Nominal Pressure 20K
Material Stainless Steel Supply Side, Connection Type Rc Control Side, Connection Type Rc
Max. Operating Pressure(MPa) 2.0 Max. Operating Temperature(℃) 150 Gasket/O-ring materials PTFE