(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Stainless steel tank with a scale for simple measurement.
· Airtight seal prevents contents from spattering while also preventing the intrusion of dust from the outside.
· Catch clips and packings are used to provide an airtight seal.
· The seal is made using silicone rubber as standard and complies with the Food Sanitation Act of Japan.
· Depending on the size, scale increments are every 1 L, 2 L, 5 L, 10 L, 20 L, 50 L, or 100 L, making measurement simple.
· The corners on the bottom have been rounded, making it difficult for dirt to accumulate.
Part Number |
---|
CTH-M-18 |
CTH-M-21 |
CTH-M-24 |
CTH-M-27 |
CTH-M-30 |
CTH-M-33 |
CTH-M-36 |
CTH-M-39 |
CTH-M-39H |
CTH-M-43 |
CTH-M-43H |
CTH-M-47 |
CTH-M-47H |
CTH-M-565 |
CTH-M-565H |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Capacity (L) | I.D. D (mm) | Inner Height (mm) | JAN code |
---|---|---|---|---|---|---|---|---|---|---|
฿ 4,427.90 | NIO OPEN TANK | 1 Piece(s) | 11 Day(s) | 10 | 4 | 180 | 180 | 4582136049208 | ||
฿ 5,004.07 | NIO OPEN TANK | 1 Piece(s) | 11 Day(s) | 10 | 7 | 210 | 210 | 4582136049215 | ||
฿ 5,785.47 | NIO OPEN TANK | 1 Piece(s) | 11 Day(s) | 10 | 10 | 240 | 240 | 4582136049222 | ||
฿ 6,569.97 | NIO OPEN TANK | 1 Piece(s) | 11 Day(s) | 10 | 15 | 270 | 270 | 4582136049239 | ||
฿ 7,176.48 | NIO OPEN TANK | 1 Piece(s) | 11 Day(s) | 10 | 20 | 300 | 300 | 4582136049246 | ||
฿ 8,714.96 | NIO OPEN TANK | 1 Piece(s) | 11 Day(s) | 10 | 25 | 330 | 330 | 4582136049253 | ||
฿ 10,314.11 | NIO OPEN TANK | 1 Piece(s) | 11 Day(s) | 10 | 36 | 360 | 360 | 4582136049260 | ||
฿ 11,801.25 | NIO OPEN TANK | 1 Piece(s) | 11 Day(s) | 10 | 45 | 387 | 390 | 4582136049277 | ||
฿ 12,733.76 | NIO OPEN TANK | 1 Piece(s) | 11 Day(s) | 10 | 50 | 387 | 480 | 4582136049284 | ||
฿ 14,317.92 | NIO OPEN TANK | 1 Piece(s) | 11 Day(s) | 10 | 65 | 430 | 450 | 4582136049291 | ||
฿ 15,229.24 | NIO OPEN TANK | 1 Piece(s) | 11 Day(s) | 10 | 70 | 430 | 520 | 4582136049307 | ||
฿ 17,483.14 | NIO OPEN TANK | 1 Piece(s) | 11 Day(s) | 10 | 80 | 470 | 470 | 4582136049314 | ||
฿ 18,802.32 | NIO OPEN TANK | 1 Piece(s) | 11 Day(s) | 10 | 100 | 470 | 600 | 4582136049321 | ||
฿ 27,186.58 | NIO OPEN TANK | 1 Piece(s) | 11 Day(s) | 10 | 150 | 565 | 600 | 4582136049338 | ||
฿ 30,776.07 | NIO OPEN TANK | 1 Piece(s) | 11 Day(s) | 10 | 200 | 565 | 900 | 4582136049345 |
Loading...
Type | Open-Top Tanks | Agitators | None | Gasket material | Silicone rubber |
---|
How can we improve?
How can we improve?