1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Weather-Resistant Cable Ties【20 Pieces Per Package】 (Part Number)

CABLE BAND

Weather-Resistant Cable Ties
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 317.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Nylon bands for binding cords, etc.

[Applications]
· Can be used in different applications such as bundling electrical wires or agriculture, horticulture, packaging, etc.

* Caution*
· Once used, it is not removable.
· Do not use on body parts such as fingers.

Part Number
TC-107
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 317.00

CABLE BAND 1 Pack(s)

20 Pieces Per Package

16 Day(s)

Loading...

  1. 1

Basic Information

Types Material for DIY Material of DIY Raw Material Nylon DIY Raw Material Types Completion band
Material Nylon 66 Color Black Length(m) 202
Maximum binding diameter ø(mm) 50 Tensile strength(kg) 22.68 JAN code 4903757227439

Please check the type/dimensions/specifications of the part TC-107 in the Weather-Resistant Cable Ties series.