(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Flat-type standard type. Finish options include crystal silver, black, brushed matt, white, milky white, metallic grey, metallic brown, and electrolytic polishing. Type: round air vent with adjustable collar, material: stainless steel, wire mesh: 12M; features: welded assembly type
Part Number |
---|
FEN100S-HLP |
FEN100S-MG |
FEN100SHD-HLP |
FEN100SHD-MG |
FEN150S-HLP |
FEN150S-MG |
FEN150SHD-HLP |
FEN150SHD-MG |
FN100S-HLP |
FN100S-MG |
FN100SHD-HLP |
FN100SHD-MG |
FN150S-HLP |
FN150S-MG |
FN150SHD-HLP |
FN150SHD-MG |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Applicable Pipe I.D. (mm) | A (mm) | B (mm) | D (mm) | Specifications | Finish |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 577.30 | VENTILATION PORT | 1 Piece(s) | 8 Day(s) | 100 | 160 | 97 | 47 | With drainer | Hairline, matte | ||
฿ 577.30 | VENTILATION PORT | 1 Piece(s) | 8 Day(s) | 100 | 160 | 97 | 47 | With drainer | Metallic gray | ||
฿ 933.40 | VENTILATION PORT | 1 Piece(s) | 8 Day(s) | 100 | 160 | 98 | 47 | With fireproof damper/drainer | Hairline, matte | ||
฿ 933.40 | VENTILATION PORT | 1 Piece(s) | 8 Day(s) | 100 | 160 | 98 | 47 | With fireproof damper/drainer | Metallic gray | ||
฿ 1,165.91 | VENTILATION PORT | 1 Piece(s) | 8 Day(s) | 150 | 207 | 145 | 52 | With drainer | Hairline, matte | ||
฿ 1,165.91 | VENTILATION PORT | 1 Piece(s) | 8 Day(s) | 150 | 207 | 145 | 52 | With drainer | Metallic gray | ||
฿ 1,645.90 | VENTILATION PORT | 1 Piece(s) | 8 Day(s) | 150 | 207 | 146 | 52 | With fireproof damper/drainer | Hairline, matte | ||
฿ 1,645.90 | VENTILATION PORT | 1 Piece(s) | 8 Day(s) | 150 | 207 | 146 | 52 | With fireproof damper/drainer | Metallic gray | ||
฿ 499.90 | VENTILATION PORT | 1 Piece(s) | 8 Day(s) | 100 | 147 | 97 | 47 | - | Hairline, matte | ||
฿ 499.90 | VENTILATION PORT | 1 Piece(s) | 8 Day(s) | 100 | 147 | 97 | 47 | - | Metallic gray | ||
฿ 856.00 | VENTILATION PORT | 1 Piece(s) | 8 Day(s) | 100 | 147 | 98 | 47 | Waterproof damper | Hairline, matte | ||
฿ 856.00 | VENTILATION PORT | 1 Piece(s) | 8 Day(s) | 100 | 147 | 98 | 47 | Waterproof damper | Metallic gray | ||
฿ 1,049.81 | VENTILATION PORT | 1 Piece(s) | 8 Day(s) | 150 | 193 | 145 | 52 | - | Hairline, matte | ||
฿ 1,049.81 | VENTILATION PORT | 1 Piece(s) | 8 Day(s) | 150 | 193 | 145 | 52 | - | Metallic gray | ||
฿ 1,529.80 | VENTILATION PORT | 1 Piece(s) | 8 Day(s) | 150 | 193 | 146 | 52 | Waterproof damper | Hairline, matte | ||
฿ 1,529.80 | VENTILATION PORT | 1 Piece(s) | 8 Day(s) | 150 | 193 | 146 | 52 | Waterproof damper | Metallic gray |
Loading...
Type | Ventilating opening | Vent Types | With round hood | Material | Stainless steel |
---|---|---|---|---|---|
Wire mesh | 12M | Features | Welded assembly type |
How can we improve?
How can we improve?