1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hole Clamp (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,410.90/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The tapered part is flared by the wedge to contact the edge of the mount hole, adhering the plates closely.
Use together with a positioning pin when high-accuracy positioning is required.

Part Number
QCHC0612N-3-SUS
QCHC0612N-6-SUS
QCHC0816N-3-SUS
QCHC0816N-6-SUS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSApplicable Plate Thickness
(mm)
Applicable base thickness
(mm)

฿ 2,411.05

IMA CLAMPER 1 Piece(s) 6 Day(s) 103 to 83

฿ 2,410.90

IMA CLAMPER 10 Piece(s) 8 Day(s) 103 to 86

฿ 2,614.17

IMA CLAMPER 10 Piece(s) 8 Day(s) 103 to 123

฿ 2,613.87

IMA CLAMPER 10 Piece(s) 8 Day(s) 103 to 126

Loading...

  1. 1

Basic Information

Type Single-Action Mounted Jig