1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

MAL Series High-Efficiency Worm Reduction Gear (Part Number)

MAL Series High-Efficiency Worm Reduction Gear
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 13,477.80/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Lightweight
Aluminum die-cast product body provides a 45% weight reduction in comparison to previous cast-iron models, with improved strength and performance.
 · Compact and high-capacity
Approximately 200% increase in product case surface area significantly improves rated heat capacity (compared to previous models)
· Extensive lineup
Extensive lineup caters to any need, with hollow output, solid output, dual input shaft, motors included, etc.

Part Number
MALB50L40
MALB50L50
MALB50L60
MALW63R30
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSReduction Ratio Axis Dia.
(φ)
Output Shaft Placement Model # (gear center distance) Axis position and orientation

฿ 13,477.80

MAS MAKIACE MAL 1 Piece(s) 33 Day(s) 104025Left Side50Worm shaft below the output shaft

฿ 13,477.80

MAS MAKIACE MAL 1 Piece(s) 28 Day(s) 105025Left Side50Worm shaft below the output shaft

฿ 13,477.80

MAS MAKIACE MAL 1 Piece(s) 28 Day(s) 106025Left Side50Worm shaft below the output shaft

฿ 17,718.66

MAS MAKIACE MAL 1 Piece(s) 28 Day(s) 103030Right Side63Worm shaft above the output shaft

Loading...

  1. 1

Basic Information

Mounting Class No Leg Type Worm Gear With or Without Motors No
Output Shaft Type Solid