1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

RJ2 Model Swivel Wheel Plate Type (Part Number)

RJ2 Model Swivel Wheel Plate Type
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 476.98/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

General industrial caster used for transporting heavy items. Casters suitable for stock cart.

Part Number
RJ2-100GU
RJ2-100N
RJ2-100WP
RJ2-125GU
RJ2-125N
RJ2-125WP
RJ2-150GU
RJ2-150N
RJ2-150NWR
RJ2-150WP
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Swivel Radius
(mm)
Load Category Wheel Bearings Foil material

฿ 703.03

CASTER 1 Piece(s) 10 Day(s) 13280.01~140.00100[Others] Nylon Foil RubberAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance68 (71)68 (71)9090-85Light/Medium LoadYesNylon

฿ 476.98

CASTER 1 Piece(s) 10 Day(s) 13280.01~140.00120[Nylon] Reinforced NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance68 (71)68 (71)9090-85Light/Medium LoadNone-

฿ 564.12

CASTER 1 Piece(s) 10 Day(s) 13280.01~140.00120RubberNo68 (71)68 (71)9090-85Light/Medium LoadNoneIron plating

฿ 780.95

CASTER 1 Piece(s) 10 Day(s) 168140.01~220.00150[Others] Nylon Foil RubberAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance----125101Light/Medium LoadYesNylon

฿ 644.16

CASTER 1 Piece(s) 10 Day(s) 168140.01~220.00150[Nylon] Reinforced NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance----125101Light/Medium LoadNone-

฿ 790.78

CASTER 1 Piece(s) 10 Day(s) 168140.01~220.00150RubberNo----125101Light/Medium LoadNoneIron plating

฿ 1,154.22

CASTER 1 Piece(s) 10 Day(s) -140.01~220.00160[Others] Nylon Foil RubberAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance-----115Light/Medium LoadYesNylon

฿ 796.86

CASTER 1 Piece(s) 10 Day(s) -140.01~220.00160[Nylon] Reinforced NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance-----115Light/Medium LoadYes-

฿ 793.02

CASTER 1 Piece(s) Available 3 Day(s) -140.01~220.00-[Others] PolycarbonateNo75 (80)75 (80)----Medium Load-Nylon

฿ 862.07

CASTER 1 Piece(s) 10 Day(s) -140.01~220.00160RubberNo-----115Light/Medium LoadNoneIron plating

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper (Detail) No Fitting Material Steel
Mounting Hole Type Slotted Holes Application Commercial Facilities Display / Streamlining of Logistics, Hand Truck