1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Knurled Screw Stepped (Part Number)

Stainless Steel Knurled Screw Stepped
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 144.56/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • The product image is an example.

Product Description

[Features]
· This is a stepped knurled screw.
· Knurled processing makes it hard to slip and enables tightening quickly.

Part Number
SH-NTS10-M4X16
SH-NTS10-M5X10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Section Dia. d (mm) or Nominal Dia. Mount Length Lm
(mm)
Main Body, Outer Dia. D
(Ø)

฿ 144.56

KNOB 1 Piece(s) 31 Day(s) M41616

฿ 217.12

KNOB 1 Piece(s) 31 Day(s) M51020

Loading...

  1. 1

Basic Information

Mounting Section Type Threaded (Stepped) Main Body, Type Round Shape Main Body Material Stainless Steel
Round Shape, Type Cylindrical Shape Mounting Section, Material Stainless Steel Threaded End Machining None
Side Machined Knurling Additional Function Not Provided Main Body, Surface Treatment None
Mounting Section, Surface Treatment None