1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ornamental Screw No.1【65-85 Pieces Per Package】 (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 460.52/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Color] White/Black
[Size]
3 × 6 / 3 × 8 / 3 × 10 / 3 × 12 / 3 × 14 / 3 × 16 / 3 × 18 / 3 × 20 / 3 × 22 / 3 × 28
4 × 6 / 4 × 8 / 4 × 10 / 4 × 12 / 4 × 14 / 4 × 16 / 4 × 18 / 4 × 20 / 4 × 22 / 4 × 28

Part Number
7004635310
7004635312
7004635318
7004635418
7004635420
7004635428
7004640314
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipNominal of Thread (M) Length L
(mm)
Color JAN code

฿ 460.52

SCREW 1 Pack(s)

85 Pieces Per Package

Quote 310White4997265144050

฿ 460.52

SCREW 1 Pack(s)

85 Pieces Per Package

Quote 312White4997265144067

฿ 460.52

SCREW 1 Pack(s)

80 Pieces Per Package

Quote 318White4997265144098

฿ 460.52

SCREW 1 Pack(s)

70 Pieces Per Package

Quote 418White4997265144197

฿ 460.52

SCREW 1 Pack(s)

70 Pieces Per Package

Quote 420White4997265144203

฿ 460.52

SCREW 1 Pack(s)

65 Pieces Per Package

Quote 428White4997265144227

฿ 460.52

SCREW 1 Pack(s)

85 Pieces Per Package

Quote 314Black4997265144852

Loading...

  1. 1

Basic Information

Detailed Shape Urea Mounting Hole Shape Not Provided Basic Shape Other Screws
Thread Type Metric Coarse Tip Shape Flat End Additional Shape Standard
Sales Unit Box, Pkg. Application Standard