(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[36-310]Size: M4
[36-311]Size: M5
[36-312]Size: M6
[36-313]Size: M8
[36-314]Size: M10
[36-315]Size: M12
[36-316]Size: M3
[36-317]Size: M16
[36-318]Size: M20
Part Number |
---|
36-310 |
36-312 |
36-313 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Nominal of Thread (M) |
---|---|---|---|---|---|---|---|
฿ 333.00 | SCREW | 1 Pack(s) | 500 Pieces Per Package | 20 Day(s) | M4 | ||
฿ 561.08 | SCREW | 1 Pack(s) | 500 Pieces Per Package | 31 Day(s) | M6 | ||
฿ 989.21 | SCREW | 1 Pack(s) | 500 Pieces Per Package | 31 Day(s) | M8 |
Loading...
Material | Stainless Steel | Surface Treatment | Not Provided | Type | Spring Washer |
---|---|---|---|---|---|
Type (Application) | Spring Washer | Type Spring Washers | Standard | Surface Treatment (Detailed) | Not Provided |
How can we improve?
How can we improve?