1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Round Washer (Steel / Bright Chromate)【50-500 Pieces Per Package】 (Part Number)

Round Washer (Steel / Bright Chromate)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 55.16/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[36-280]Size: M4
[36-281]Size: M5
[36-282]Size: M6 × 13
[36-283]Size: M8
[36-284]Size: M10
[36-285]Size: M12
[36-286]Size: M3
[36-287]Size: M6 × 16
[36-288]Size: M16

Part Number
36-281
36-282
36-283
36-286
36-287
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipOuter Dia. D
(mm)
Nominal of Thread (M)

฿ 1,334.00

SCREW 1 Pack(s)

500 Pieces Per Package

16 Day(s) 12M5

฿ 1,334.00

SCREW 1 Pack(s)

500 Pieces Per Package

12 Day(s) 13M6

฿ 720.72

SCREW 1 Pack(s)

500 Pieces Per Package

31 Day(s) 18M8

฿ 55.16

SCREW 1 Pack(s)

50 Pieces Per Package

31 Day(s) 8M3

฿ 1,375.00

SCREW 1 Pack(s)

500 Pieces Per Package

16 Day(s) 16M6

Loading...

  1. 1

Basic Information

Material Stainless Steel Surface Treatment Not Provided Type Flat Washer
Type (Application) Flat Washer Surface Treatment (Detailed) Not Provided