1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Brass Nail Flat Head (250 g) HP456, 466 to 470【105-2,300 Pieces Per Package】 (Part Number)

Brass Nail Flat Head (250 g) HP456, 466 to 470
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 457.34/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Round head nail
[Features]
・ Brass nails
[Applications]
・ It is used for decoration.

Part Number
HP1093
HP1100
HP-458
HP-459
HP-460
HP-461
HP-462
HP-463
HP-464
HP-465
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipSize JAN code

฿ 727.65

SCREW 1 Pack(s)

1,800 Pieces Per Package

Quote 18 × 134935646711934

฿ 587.96

SCREW 1 Pack(s)

2,300 Pieces Per Package

Quote 18 × 104935646712009

฿ 493.02

SCREW 1 Pack(s)

830 Pieces Per Package

Quote 17 × 224935646704585

฿ 461.58

SCREW 1 Pack(s)

135 Pieces Per Package

Quote 13 × 454935646704592

฿ 524.47

SCREW 1 Pack(s)

1,460 Pieces Per Package

Quote 18 × 164935646704608

฿ 510.56

SCREW 1 Pack(s)

960 Pieces Per Package

Quote 17 × 194935646704615

฿ 485.16

SCREW 1 Pack(s)

540 Pieces Per Package

Quote 16 × 254935646704622

฿ 476.69

SCREW 1 Pack(s)

350 Pieces Per Package

Quote 15 × 324935646704639

฿ 464.00

SCREW 1 Pack(s)

240 Pieces Per Package

Quote 14 × 384935646704646

฿ 457.34

SCREW 1 Pack(s)

105 Pieces Per Package

Quote 12 × 504935646704653

Loading...

  1. 1

Basic Information

Type Junction Hardware for Woodworking Junction Hardware Types for Woodworking Nail