1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Multipurpose Thick Double-Sided Tape S

Multipurpose Thick Double-Sided Tape S
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 230.61/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • The image used for the product picture is a representative image.

Product Description

· For temporary attachment of building materials, and attaching carpets
· Can stick to anything from rough to flat surfaces
· Cannot be used where a load is applied in the vertical direction.

Part Number
03865122
03865123
03865124
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTape width
(mm)

฿ 230.61

SHEET/ROPE 1 Piece(s) 9 Day(s) 25

฿ 266.79

SHEET/ROPE 1 Piece(s) 9 Day(s) 30

฿ 423.59

SHEET/ROPE 1 Piece(s) 9 Day(s) 50

Loading...

  1. 1

Basic Information

Type_2 Building Auxiliary Materials Building Auxiliary Material Types Tapes Material Fabric/rubber-based adhesive
Tape length(m) 15 Tape thickness(mm) 0.4