(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Building Auxiliary Materials

Auxiliary construction material is equipment and consumables necessary for work at construction sites, mainly tape, sealing material and sheets. Type of tape include protective tape, which is made of polyethylene fiber, etc., and masking tape, which is mainly made of paper and is narrower than protective tape. Both have the feature that little glue remains when they are peeled off. Aluminum tape is used for repairing wet areas, metal roofs, piping, etc. The solvent-free type is suitable for outdoor use due to its excellent weather resistance. Sealant is a synthetic rubber material that fills joints and gaps in order to increase water stoppage, and is used for concrete joints. It comes in many types of sheets, and sheets for concrete spray curing can be used for insulated curing in cold weather. There are various other products such as ropes and bags.
CAD
Days to Ship
  • All
  • 1 Day(s) or Less
  • 5 Day(s) or Less
  • 7 Day(s) or Less
  • 9 Day(s) or Less
  • 10 Day(s) or Less
  • Others
17 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    Wood Sheet Use Pin

    Wood Sheet Use Pin

    AOICHEMICAL

    Applications
    · For fixing wood sheet.
    From: ฿ 34.00
    Days to Ship: day to ship 14 Day(s)
    day to ship 14 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Wood Sheet

    Wood Sheet

    AOICHEMICAL

    Features
    · Little color fading, preserving beautiful appearance for years.
    · With permeability, and breathability can be used with seedlings.
    · Lightweight and easy application.
    · Recycled PET fiber is used for environmentally friendly product.

    Applications
    · For roads and for planned home building plots to prevent weeds.
    · For improving appearance of parks and gardens, etc.
    From: ฿ 100.00
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Protective sheet for painting

    Protective sheet for painting

    WAKISANGYO

    · Dripping and splattering are prevented because corona discharge processing is implemented at both sides.
    · Ideal for painting work at home.
    From: ฿ 2,081.61
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Kentite

    Kentite

    AOICHEMICAL

    Features
    · High recoverability, and no jutting joint board.
    · Environmentally friendly product in accordance with green purchasing laws, designated procurement items excluding stolen goods.
    · Lightweight and easy to cut.

    Applications
    · For concrete pavement / structure joints.
    · For foundation of machine installation.
    · For waterproofing substrate material. (Sound proofing / anti-moisture)
    From: ฿ 967.74
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Safetite

    Safetite

    AOICHEMICAL

    Feature
    · Lightweight and easy to handle, with easy installation.
    · High recovery and excellent chemical-resistance.
    · Unique foam construction, for excellent cushioning.

    Applications
    · For concrete pavement / structure joints.
    · For caulking material backup.
    · For joins where oil-resistance is required.
    · For cushion material.
    From: ฿ 600.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Boneltite

    Boneltite

    AOICHEMICAL

    Feature
    · Lightweight and easy to handle, with easy installation.
    · High recovery and excellent chemical-resistance.
    · Unique foam construction, for excellent cushioning.
    · Where surface has holes and bumps, excellent adhesion with concrete.

    Applications
    · For concrete pavement / structure joints.
    · For high-up concrete joints.
    · For joins where oil-resistance is required.
    · For cushion material.
    From: ฿ 1,032.20
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Cure Mat C

    Cure Mat C

    AOICHEMICAL

    Features
    · Natural material palm fiber is used for an environmentally friendly product.
    · Mesh has a twining construction, with excellent permeability
    · Lightweight, easy to handle mat.

    Applications
    · For slopes to prevent scouring, and protect against suck out.
    · Soft ground reclamation, excellent for filling in.
    · For ground drainage treatment.
    · Filter for preventing run-off of sediment.
    From: ฿ 3,096.77
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Cure Mat CC

    Cure Mat CC

    AOICHEMICAL

    Feature
    · Has suitable aperture with special construction, and excellent permeability.
    · Blockages from earth pressure are few, displaying effectiveness over a long-life.
    · Lightweight, easy to handle mat.

    Applications
    · For slopes to prevent scouring, and protect against suck out.
    · Soft ground reclamation, excellent for filling in.
    · For ground drainage treatment.
    · Filter for preventing run-off of sediment.
    From: ฿ 3,096.77
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Fastening Rod

    Fastening Rod【10 Pieces Per Package】

    TAKIRON

    [Features]
    ● Joining installation reinforcement is more effective.
    ● Lead free.

    [Applications]
    ● Joining reinforcement.
    From: ฿ 2,126.54
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Protective sheet

    Protective sheet

    WAKISANGYO

    · Tear resistant non-slip sheet.
    · As a curing sheet for construction sites.
    From: ฿ 1,147.67
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Multipurpose Thick Double-Sided Tape S

    Multipurpose Thick Double-Sided Tape S

    MATSUURAKOGYO

    · For temporary attachment of building materials, and attaching carpets
    · Can stick to anything from rough to flat surfaces
    · Cannot be used where a load is applied in the vertical direction.
    From: ฿ 230.61
    Days to Ship: day to ship 9 Day(s)
    day to ship 9 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Ester Canvas Track Sheet No. 1 to H-4

    Ester Canvas Track Sheet No. 1 to H-4

    MATSUURAKOGYO

    [Manufacturer]
    ・ Matsuura Industry
    [Note]
    ・ Semi-transparent and the contents are visible.
    ・ It does not get dark and keeps bright inside even when used to cover greenhouses.
    ・ Grommets are attached at 90 cm intervals.
    ・ Reliable quality, made in Japan
    From: ฿ 363.28
    Days to Ship: day to ship 9 Day(s)
    day to ship 9 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Xavan Weedproofing Sheet

    Xavan Weedproofing Sheet

    MATSUURAKOGYO

    [Features]
    · DuPont's weedproofing sheet, recognized around the world
    · Please remove weeds before laying sheet down.
    · Please fix in place with pins, etc. so as to not let it blow away.
    [Materials]
    · Polypropylene
    From: ฿ 1,671.90
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    White Pearl Truck Sheet With Thermal Insulation

    White Pearl Truck Sheet With Thermal Insulation

    MATSUURAKOGYO

    [Features]
    · The white pearl finish diffusely reflects direct sunlight, preventing temperature increases occurring underneath the sheet.
    · Use as a truck bed sheet or a flooring sheet.
    · Can also be used as a multi-purpose heat shield / light shielding sheet and curtain.
    · A #4000 polyethylene cloth sheet with incorporated UV degradation prevention agent.
    · Light and easy to use, with excellent waterproofing.
    [Temperature effect reference values]
    · Summer temperature approximately 5 to 8°C suppression of rise in temperature (not guaranteed)
    [Weather-resistance]
    · Approximately 3 years (not guaranteed)
    [Opacity]
    · 94%
    From: ฿ 1,611.59
    Days to Ship: day to ship 9 Day(s)
    day to ship 9 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Truck Bed Mat For Light Truck

    Truck Bed Mat For Light Truck

    MATSUURAKOGYO

    [Manufacturer]
    ・ Kanbo Pras
    [Features and applications]
    ・ It is non-slip, can be used many times, and can be easily cut with scissors.
    ・ Low-Profile and lightweight floor protection sheet for gymnasium, etc.
    ・ For protecting floors of gymnasiums, event venues, election polling stations, passageways, etc., used with shoes on.
    [Material]
    ・ PVC (KT3500E, flameproof test number: E0050039)
    [Thickness]
    ・ 0.35 mm
    From: ฿ 4,765.53
    Days to Ship: day to ship 9 Day(s)
    day to ship 9 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Anchoring Nails For Weed Control Sheet

    Anchoring Nails For Weed Control Sheet

    MATSUURAKOGYO

    [Features/Applications]
    · Durable and resistant to breakage, can be driven into hard ground
    · Allow firm anchoring with a large flat head and resin plate.
    · Not suitable for anchoring in sand.
    [Materials]
    · Pin: steel
    · Resin plate: PVC
    From: ฿ 453.74
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Poly Green / Black Rope

    Poly Green / Black Rope

    MATSUURAKOGYO

    Convenient for installing solar panels and snow removal to ensure safety when working in high places

    OK for single pipes, large diameter hook (Caliber 50 mm)
    Because it is an ester rope, it does not easily harden even when wet with water.
    Since it has a large-diameter hook, it can be hung directly on the reinforcing bars and pipes, improving work efficiency.
    Material rope: Polyester hook: Steel

    ・380 × 300 × 100
    ・ 2,000 g
    From: ฿ 2,697.08
    Days to Ship: day to ship 9 Day(s)
    day to ship 9 Day(s)
Brand
Product Series
From
Days to Ship
Type_2
Building Auxiliary Material Types
You can add up to 6 items per a category to the compare list.
Wood Sheet Use Pin
You can add up to 6 items per a category to the compare list.
Wood Sheet
You can add up to 6 items per a category to the compare list.
Protective sheet for painting
You can add up to 6 items per a category to the compare list.
Kentite
You can add up to 6 items per a category to the compare list.
Safetite
You can add up to 6 items per a category to the compare list.
Boneltite
You can add up to 6 items per a category to the compare list.
Cure Mat C
You can add up to 6 items per a category to the compare list.
Cure Mat CC
You can add up to 6 items per a category to the compare list.
Fastening Rod
You can add up to 6 items per a category to the compare list.
Protective sheet
You can add up to 6 items per a category to the compare list.
Multipurpose Thick Double-Sided Tape S
You can add up to 6 items per a category to the compare list.
Ester Canvas Track Sheet No. 1 to H-4
You can add up to 6 items per a category to the compare list.
Xavan Weedproofing Sheet
You can add up to 6 items per a category to the compare list.
White Pearl Truck Sheet With Thermal Insulation
You can add up to 6 items per a category to the compare list.
Truck Bed Mat For Light Truck
You can add up to 6 items per a category to the compare list.
Anchoring Nails For Weed Control Sheet
You can add up to 6 items per a category to the compare list.
Poly Green / Black Rope
Brand

AOICHEMICAL

AOICHEMICAL

WAKISANGYO

AOICHEMICAL

AOICHEMICAL

AOICHEMICAL

AOICHEMICAL

AOICHEMICAL

TAKIRON

WAKISANGYO

MATSUURAKOGYO

MATSUURAKOGYO

MATSUURAKOGYO

MATSUURAKOGYO

MATSUURAKOGYO

MATSUURAKOGYO

MATSUURAKOGYO

Product Series

Wood Sheet Use Pin

Wood Sheet

Protective sheet for painting

Kentite

Safetite

Boneltite

Cure Mat C

Cure Mat CC

Fastening Rod【10 Pieces Per Package】

Protective sheet

Multipurpose Thick Double-Sided Tape S

Ester Canvas Track Sheet No. 1 to H-4

Xavan Weedproofing Sheet

White Pearl Truck Sheet With Thermal Insulation

Truck Bed Mat For Light Truck

Anchoring Nails For Weed Control Sheet

Poly Green / Black Rope

From

฿ 34.00

฿ 100.00

฿ 2,081.61

฿ 967.74

฿ 600.00

฿ 1,032.20

฿ 3,096.77

฿ 3,096.77

฿ 2,126.54

฿ 1,147.67

฿ 230.61

฿ 363.28

฿ 1,671.90

฿ 1,611.59

฿ 4,765.53

฿ 453.74

฿ 2,697.08

Days to Ship 14 Day(s) 40 Day(s) 10 Day(s) 10 Day(s) 1 Day(s) 10 Day(s) 10 Day(s) 10 Day(s) 5 Day(s) 10 Day(s) 9 Day(s) 9 Day(s) 7 Day(s) 9 Day(s) 9 Day(s) 7 Day(s) 9 Day(s)
Type_2Building Auxiliary MaterialsBuilding Auxiliary MaterialsBuilding Auxiliary MaterialsBuilding Auxiliary MaterialsBuilding Auxiliary MaterialsBuilding Auxiliary MaterialsBuilding Auxiliary MaterialsBuilding Auxiliary MaterialsBuilding Auxiliary MaterialsBuilding Auxiliary MaterialsBuilding Auxiliary MaterialsBuilding Auxiliary MaterialsBuilding Auxiliary MaterialsBuilding Auxiliary MaterialsBuilding Auxiliary MaterialsBuilding Auxiliary MaterialsBuilding Auxiliary Materials
Building Auxiliary Material TypesSheet for Civil Engineering-TapesJoint FillerJoint FillerJoint FillerSheet for Civil EngineeringSheet for Civil EngineeringReinforcementsTapesTapesSheet for Civil EngineeringSheet for Civil EngineeringSheet for Civil EngineeringSheet for Civil EngineeringSheet for Civil EngineeringRopes

Loading...

  1. 1

Related Categories to Building Auxiliary Materials