1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tapping Pan HP Series【25 Pieces Per Package】 (Part Number)

SCREW

Tapping Pan HP Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 146.53/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • The product images are representative images.

Product Description

It is used to fasten thin plates and timber; please make a pilot hole in the thin plate before fastening.
[Mounting hole shape] Cross-head
[Material] Steel
[Surface treatment] Bright chromate plating
[Nominal thread size (M)] 3, 3.5, 4, 5, 6, 8
[Length L (mm)] 10 to 100
[Detailed shape] Countersunk
[Unit of purchase] Box/pack

Part Number
HP-628
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 146.53

SCREW 1 Pack(s)

25 Pieces Per Package

Quote

Loading...

  1. 1

Basic Information

Thread Type Self Tapping Nominal of Thread (M) 6 Length L (mm) 40
Detailed Shape Flat Head Mounting Hole Shape Phillips Basic Shape Standard (Round)
Material Steel Surface Treatment Bright Chrome Plating Tip Shape Cone Point
Additional Shape Standard Sales Unit Box, Pkg. Application Standard